(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Bolts - Knurled Head.

Adjusting Bolts - Knurled Head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: With Knurled Heads
•Material: Stainless Steel
•Type: Adjusting Bolts
•Screw Type: Coarse Thread
•Tightening Method: Manual

  • METRIC
  • inCAD Components
Adjusting Bolts- Knurled Knobs:Related Image
・Materials
ThreadType[ M ]Material[ S ]Surface Treatment
Coarse ThreadAJSTK1045 Carbon SteelBlack Oxide
AJCarbon SteelElectroless Nickel Plating
AJSTKS304 Stainless Steel-

Specifications

Part Number-L
AJSTK4-25
Part NumberL
5mm Increment
dTBDAF
TypeM (Coarse)
AJSTK
AJCarbon Steel
AJSTKS
310~202.5734.5416
410~303.55.5
510~404.594.67.5620
615~505.58.5
820~507.512611.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJSTK3-[10-20/5]
AJSTK4-[10-30/5]
AJSTK5-[10-40/5]
AJSTK6-[15-50/5]
AJSTK8-[20-50/5]
AJSTKM3-[10-20/5]
AJSTKM4-[10-30/5]
AJSTKM5-[10-40/5]
AJSTKM6-[15-50/5]
AJSTKM8-[20-50/5]
AJSTKS3-[10-20/5]
AJSTKS4-[10-30/5]
AJSTKS5-[10-40/5]
AJSTKS6-[15-50/5]
AJSTKS8-[20-50/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM x Pitch (Metric) Material Surface Treatment Screw Length L
(mm)
1 Piece(s)

7 Days or more

10M 3×0.5-Black Oxide Coating10 ~ 20
1 Piece(s)

7 Days or more

10M 4×0.7-Black Oxide Coating10 ~ 30
1 Piece(s)

7 Days or more

10M 5×0.8-Black Oxide Coating10 ~ 40
1 Piece(s)

7 Days or more

10M 6×1-Black Oxide Coating15 ~ 50
1 Piece(s)

7 Days or more

10M 8×1.25-Black Oxide Coating20 ~ 50
1 Piece(s)

10 Days or more

10M 3×0.5-Electroless Nickel Plating10 ~ 20
1 Piece(s)

10 Days or more

10M 4×0.7-Electroless Nickel Plating10 ~ 30
1 Piece(s)

10 Days or more

10M 5×0.8-Electroless Nickel Plating10 ~ 40
1 Piece(s)

10 Days or more

10M 6×1-Electroless Nickel Plating15 ~ 50
1 Piece(s)

10 Days or more

10M 8×1.25-Electroless Nickel Plating20 ~ 50
1 Piece(s)

9 Days or more

10M 3×0.5304 Stainless SteelNone10 ~ 20
1 Piece(s)

9 Days or more

10M 4×0.7304 Stainless SteelNone10 ~ 30
1 Piece(s)

9 Days or more

10M 5×0.8304 Stainless SteelNone10 ~ 40
1 Piece(s)

9 Days or more

10M 6×1304 Stainless SteelNone15 ~ 50
1 Piece(s)

9 Days or more

10M 8×1.25304 Stainless SteelNone20 ~ 50

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Tightening Method Manual Screw Type Coarse

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.