(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Blocks - Urethane

Stopper Blocks - Urethane

Suitable as the stopper intended to protect a workpiece from damages.

  • METRIC
  • inCAD Components
Stopper Blocks with Urethane- Block Type:Related Image
・Materials
TypeUrethane[ M ]Material[ S ]Surface Treatment
SBUBShore A90
(Natural Color)
1045 Carbon SteelBlack Oxide
SBUMElectroless Nickel Plating
[ ! ]Urethane is baked on.
[ ! ]Surface treatment on the core block may be peeled off 2~3mm from the edge where core block and urethane are connected (due to baking process).

Specifications

Part Number-A-H-T
SBUB-40-20-15
Part Number
A
H
T
X
d1
d2

Type
SBUB
SBUM

30
40
50
20
25
30
40
50
15
7
9.5
5.5
5.5
30
40
50
25
30
40
50
20
8
11
6.5
6.5
40
50
60
30
40
50
30
10
14
9
9
[ ! ]A≥H

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBUB-[30-50/10]-[20,​25,​30,​40,​50]-[15,​20,​30]
SBUB-[40-60/10]-[20,​25,​30,​40,​50]-[15,​20,​30]
SBUM-[30-50/10]-[20,​25,​30,​40,​50]-[15,​20,​30]
SBUM-[40-60/10]-[20,​25,​30,​40,​50]-[15,​20,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment A
(mm)
H
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10Black Oxide Coating30 ~ 5020 ~ 5015 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide Coating40 ~ 6020 ~ 5015 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating30 ~ 5020 ~ 5015 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating40 ~ 6020 ~ 5015 ~ 30

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.