(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Rubber Head with Hex Key in Contact Area.

Stopper Bolts - Rubber Head with Hex Key in Contact Area.
  • Volume Discount

[Features]Baked HANENITE stopper bolt. Materials with excellent shock absorption are used.

  • METRIC
  • inCAD Components
Shock Absorption Stoppers- Head Hexagon Socket Cap Crews with Low Elastic Rubber:Related Image
・Materials
TypeStopperScrewHex Nut
[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
UNSTHLow Elastic Rubber (Hanenaito® GP-60L)Shore A57304 Stainless Steel304 Stainless Steel
[ ! ]Hanenaito® is a registered trademark of Naigai Rubber Industry Co., Ltd.
 

Specifications

Part Number-L
UNST8
UNSTH4
-
-
40
20
Part NumberLtCDdBHEShock Absorption Amount (kgf·cm)Withstand Load (kgf)m
TypeM (Coarse)
UNSTH4101520*304.2117538.240.0552.43.2Full Thread(22)
515204.5138.5749.550.0723.0 4Full Thread
615202530*4051810851160.1977.45Full Thread(26)
825305.720139613.780.272 8.86.5Full Thread
103040*505.6251612815.6100.44414.48Full Thread(34)
[ ! ]ℓ dimension for *marked L dimension is in ( ).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UNSTH4-10
UNSTH4-15
UNSTH4-20
UNSTH4-30
UNSTH5-15
UNSTH5-20
UNSTH6-15
UNSTH6-20
UNSTH6-25
UNSTH6-30
UNSTH6-40
UNSTH8-25
UNSTH8-30
UNSTH10-30
UNSTH10-40
UNSTH10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter (Coarse) M Length L Dimension
(mm)
1 Piece(s)Available

Same day

Stock

410
1 Piece(s)Available

Same day

Stock

415
1 Piece(s)Available

Same day

Stock

420
1 Piece(s)Available

Same day

Stock

430
1 Piece(s)Available

Same day

Stock

515
1 Piece(s)Available

Same day

Stock

520
1 Piece(s)Available

Same day

Stock

615
1 Piece(s)Available

8 Days or more

620
1 Piece(s)Available

Same day

Stock

625
1 Piece(s)Available

Same day

Stock

630
1 Piece(s)Available

Same day

Stock

640
1 Piece(s)Available

Same day

Stock

825
1 Piece(s)Available

Same day

Stock

830
1 Piece(s)Available

Same day

Stock

1030
1 Piece(s)Available

Same day

Stock

1040
1 Piece(s)Available

Same day

Stock

1050

Loading...

  1. 1

More Information

Shock Absorption Stoppers- Head Hexagon Socket Cap Crews with Low Elastic Rubber:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.