(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Rubber Head.

Stopper Bolts - Rubber Head.
  • Volume Discount

[Features]Baked HANENITE stopper bolt. Materials with excellent shock absorption are used.

  • METRIC
  • inCAD Components
Shock Absorption Stoppers- Bolts with Low Elastic Rubber:Related Image
・Materials
TypeStopperScrewHex Nut
[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
UNSTLow Elastic Rubber (Hanenaito® GP-60L)Shore A57304 Stainless Steel304 Stainless Steel
[ ! ]Hanenaito® is a registered trademark of Naigai Rubber Industry Co., Ltd.
 

Specifications

Part Number-L
UNST8
UNSTH4
-
-
40
20
Part NumberLtCDBHEShock Absorption Amount (kgf·cm)Withstand Load (kgf)mW
TypeM (Coarse)
UNST3101520486.155.5620.0452.21.82
4101520304.2107.7772.80.0693.42.43
52030404.5128.8883.50.1125.43.24
620304051511.110940.2079.43.64.5
83040505.71814.413115.30.350 14.256.5
103040505.62117.816126.40.51723.468

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UNST3-10
UNST3-15
UNST3-20
UNST4-10
UNST4-15
UNST4-20
UNST5-20
UNST5-30
UNST5-40
UNST6-20
UNST6-30
UNST6-40
UNST8-30
UNST8-40
UNST8-50
UNST10-30
UNST10-40
UNST10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter (Coarse) M Length L Dimension
(mm)
1 Piece(s)Available

8 Days or more

310
1 Piece(s)Available

Same day

Stock

315
1 Piece(s)Available

Same day

Stock

320
1 Piece(s)Available

Same day

Stock

410
1 Piece(s)Available

8 Days or more

415
1 Piece(s)Available

Same day

Stock

420
1 Piece(s)Available

Same day

Stock

520
1 Piece(s)Available

Same day

Stock

530
1 Piece(s)Available

Same day

Stock

540
1 Piece(s)Available

Same day

Stock

620
1 Piece(s)Available

Same day

Stock

630
1 Piece(s)Available

Same day

Stock

640
1 Piece(s)Available

Same day

Stock

830
1 Piece(s)Available

8 Days or more

840
1 Piece(s)Available

Same day

Stock

850
1 Piece(s)Available

Same day

Stock

1030
1 Piece(s)Available

Same day

Stock

1040
1 Piece(s)Available

Same day

Stock

1050

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.