(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Stopper Bolts - Straight Type, with Bumper see the sections below:
Part Number
Configured Part Number is shown.
Type | Stopper | Screw | [ A ]Accessories (Hex Nut) | ||||
[ M ]Material | [ H ]Hardness | [ M ]Material | *Strength Class | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
USS | Urethane (Black) | Shore A90 | 4137 Alloy Steel | 10.9 | Trivalent Chromate | 1018 Carbon Steel | Trivalent Chromate |
USUS | 304 Stainless Steel | - | - | 304 Stainless Steel | - | ||
PUSS | Polyacetal (White) | - | 4137 Alloy Steel | 10.9 | Trivalent Chromate | 1018 Carbon Steel | Trivalent Chromate |
SPUS | 304 Stainless Steel | - | - | 304 Stainless Steel | - |
Part Number | - | L |
UST8 USS6 PSCB4 | - - - | 40 30 10 |
Part Number | L | ℓ1 | d | E | d1 | t | B | B1 | (C) | m | |||||||||||
Type | M (Coarse) | ||||||||||||||||||||
USS USUS PUSS SPUS | 4 | 10 | 15 | 20 | 25 | 30 | 35 | 4.5 | 1.6 | 3.1 | 2.1 | 3 | 7 | 2 | 8.1 | 2.4 | |||||
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 2.2 | 4 | 2.6 | 8 | 2.5 | 9.2 | 3.2 | |||||||
6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 2.6 | 4.8 | 3 | 10 | 3 | 11.5 | 3.6 | |||||
8 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 5.5 | 5.1 | 6.5 | 5.5 | 4 | 13 | 4 | 15 | 5 | |||||
10 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 6.9 | 8.3 | 7.3 | 17 | 5 | 19.6 | 6 | |||||||
12 | 30 | 40 | 50 | 60 | 70 | 6 | 8 | 10 | 8.6 | 4.5 | 19 | 6 | 21.9 | 7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy