| 1 Piece(s) | Available |
Same day
Stock | 10 | 5.5 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 7 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 10 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 10 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 13 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 14 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 14 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 17 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 19 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 19 | [Steel] 4137 Alloy Steel | 46 to 50HRC | Electroless Nickel Plating | H Fixed Type | - |
| 1 Piece(s) | |
10 Days or more
| 10 | 5.5 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 2 ~ 10 |
| 1 Piece(s) | |
10 Days or more
| 10 | 7 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 2 ~ 10 |
| 1 Piece(s) | |
10 Days or more
| 10 | 8 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 2 ~ 10 |
| 1 Piece(s) | |
10 Days or more
| 10 | 10 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 5 ~ 30 |
| 1 Piece(s) | |
10 Days or more
| 10 | 13 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 5 ~ 30 |
| 1 Piece(s) | |
10 Days or more
| 10 | 14 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 5 ~ 30 |
| 1 Piece(s) | |
10 Days or more
| 10 | 17 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 10 ~ 50 |
| 1 Piece(s) | |
10 Days or more
| 10 | 19 | [Steel] 4137 Alloy Steel | 32 to 38HRC | Electroless Nickel Plating | H Configurable Type | 10 ~ 50 |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 5.5 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 8 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 10 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 13 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 14 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 14 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 17 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 19 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | Available |
Same day
Stock | 10 | 19 | [Stainless Steel] 440C or 420 Stainless Steel | 50 to 55HRC | Not Provided | H Fixed Type | - |
| 1 Piece(s) | |
10 Days or more
| 10 | 5.5 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 2 ~ 10 |
| 1 Piece(s) | |
10 Days or more
| 10 | 7 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 2 ~ 10 |
| 1 Piece(s) | |
10 Days or more
| 10 | 8 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 2 ~ 10 |
| 1 Piece(s) | |
10 Days or more
| 10 | 10 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 5 ~ 30 |
| 1 Piece(s) | |
10 Days or more
| 10 | 13 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 5 ~ 30 |
| 1 Piece(s) | |
10 Days or more
| 10 | 14 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 5 ~ 30 |
| 1 Piece(s) | |
10 Days or more
| 10 | 17 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 10 ~ 50 |
| 1 Piece(s) | |
10 Days or more
| 10 | 19 | [Stainless Steel] 440C or 420 Stainless Steel | 40 to 45HRC | Not Provided | H Configurable Type | 10 ~ 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy