(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Pins - Press-Fit Type

Stop Pins - Press-Fit Type
  • New Products
  • Volume Discount

Accurate stop positions can be obtained easily. The new configurable type is suitable in space saving applications and height adjusting appllications.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Stop Pins- Press-Fit Type:Related Image

・Materials
TType[ M ] Material[ H ] Hardness[ S ] Surface Treatment
FixedSTMH1045 Carbon Steel46~50HRCElectroless Nickel Plating
SSTMH440C or 420 Stainless Steel50~55HRC-
ConfigurableSTMHF4137 Alloy Steel46~50HRCElectroless Nickel Plating
SSTMHF440C or 420 Stainless Steel40~45HRC-
[ ! ]Stainless Steel Type may be discolored by hardening.
[ ! ]1. C0.5 when D dimension is 3mm only.


 

Specifications

 Part Number-T
(T Fixed)
(T Configurable)
STMH16
SSTMHF3

-

5

■T Fixed Type
Part Numberdm6LT
TypeD
STMH
SSTMH
53+0.008
+0.002
55
5A7
5B53
64+0.012
+0.004
65
6A9
6B63
8585
8A12
8B83
10685
10A12
10B83
128+0.015
+0.006
105
12A15
1610
16A15
181012
18A18
2012+0.018
+0.007
16
20A24

■T Configurable Type
TypeT
Configurable
0.5mm Increment
dm6L
Part NumberD
STMHF
SSTMHF
32~525
42~535
52~1035
62~1046
82~1058
102~2068
122~20810
162~20810
182~201012
202~201216

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTMH5
SSTMH5A
SSTMH5B
SSTMH6
SSTMH6A
SSTMH6B
SSTMH8
SSTMH8A
SSTMH8B
SSTMH10
SSTMH10A
SSTMH10B
SSTMH12
SSTMH12A
SSTMH16
SSTMH16A
SSTMH18
SSTMH18A
SSTMH20
SSTMH20A
SSTMHF3-[2-5/0.5]
SSTMHF4-[2-5/0.5]
SSTMHF5-[2-10/0.5]
SSTMHF6-[2-10/0.5]
SSTMHF8-[2-10/0.5]
SSTMHF10-[2-20/0.5]
SSTMHF12-[2-20/0.5]
SSTMHF16-[2-20/0.5]
SSTMHF18-[2-20/0.5]
SSTMHF20-[2-20/0.5]
STMH5
STMH5A
STMH5B
STMH6
STMH6A
STMH6B
STMH8
STMH8A
STMH8B
STMH10
STMH10A
STMH10B
STMH12
STMH12A
STMH16
STMH16A
STMH18
STMH18A
STMH20
STMH20A
STMHF3-[2-5/0.5]
STMHF4-[2-5/0.5]
STMHF5-[2-10/0.5]
STMHF6-[2-10/0.5]
STMHF8-[2-10/0.5]
STMHF10-[2-20/0.5]
STMHF12-[2-20/0.5]
STMHF16-[2-20/0.5]
STMHF18-[2-20/0.5]
STMHF20-[2-20/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Dia.
(mm)
Material Hardness (metal part) Surface Treatment (Metal Part) T Dimension Specifying Method Shoulder O.D. D
(φ)
Head height T
(mm)
Head Height T
(mm)
1 Piece(s)Available

8 Days or more

105[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type55-
1 Piece(s)Available

8 Days or more

105[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type55-
1 Piece(s)Available

Same day

Stock

105[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type53-
1 Piece(s)Available

Same day

Stock

106[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type65-
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type65-
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type63-
1 Piece(s)Available

Same day

Stock

108[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type85-
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type85-
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type83-
1 Piece(s)Available

Same day

Stock

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type105-
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type105-
1 Piece(s)Available

8 Days

Stock

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type103-
1 Piece(s)Available

Same day

Stock

1012[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type125-
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type125-
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type165-
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type165-
1 Piece(s)Available

Same day

Stock

1018[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type185-
1 Piece(s)Available

8 Days or more

1018[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type185-
1 Piece(s)Available

Same day

Stock

1020[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type205-
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type205-
1 Piece(s)

10 Days or more

103[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type3-2 ~ 5
1 Piece(s)

10 Days or more

104[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type4-2 ~ 5
1 Piece(s)

10 Days or more

105[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type5-2 ~ 10
1 Piece(s)

10 Days or more

106[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type6-2 ~ 10
1 Piece(s)

10 Days or more

108[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type8-2 ~ 10
1 Piece(s)

10 Days or more

1010[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type10-2 ~ 20
1 Piece(s)

10 Days or more

1012[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type12-2 ~ 20
1 Piece(s)

10 Days or more

1016[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type16-2 ~ 20
1 Piece(s)

10 Days or more

1018[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type18-2 ~ 20
1 Piece(s)

10 Days or more

1020[Stainless Steel] 440C or 420 Stainless Steel40 to 55HRCNot ProvidedT Configurable Type20-2 ~ 20
1 Piece(s)Available

8 Days or more

105[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type55-
1 Piece(s)Available

8 Days or more

105[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type55-
1 Piece(s)Available

8 Days or more

105[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type53-
1 Piece(s)Available

Same day

Stock

106[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type65-
1 Piece(s)Available

8 Days or more

106[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type65-
1 Piece(s)Available

Same day

Stock

106[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type63-
1 Piece(s)Available

8 Days or more

108[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type85-
1 Piece(s)Available

8 Days or more

108[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type85-
1 Piece(s)Available

Same day

Stock

108[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type83-
1 Piece(s)Available

Same day

Stock

1010[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type105-
1 Piece(s)Available

8 Days or more

1010[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type105-
1 Piece(s)Available

Same day

Stock

1010[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type103-
1 Piece(s)Available

Same day

Stock

1012[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type125-
1 Piece(s)Available

8 Days or more

1012[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type125-
1 Piece(s)Available

Same day

Stock

1016[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type165-
1 Piece(s)Available

8 Days or more

1016[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type165-
1 Piece(s)Available

8 Days or more

1018[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type185-
1 Piece(s)Available

8 Days or more

1018[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type185-
1 Piece(s)Available

Same day

Stock

1020[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type205-
1 Piece(s)Available

8 Days or more

1020[Steel] 1045 Carbon Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type205-
1 Piece(s)

10 Days or more

103[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type3-2 ~ 5
1 Piece(s)

10 Days or more

104[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type4-2 ~ 5
1 Piece(s)

10 Days or more

105[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type5-2 ~ 10
1 Piece(s)

10 Days or more

106[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type6-2 ~ 10
1 Piece(s)

10 Days or more

108[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type8-2 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type10-2 ~ 20
1 Piece(s)

10 Days or more

1012[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type12-2 ~ 20
1 Piece(s)

10 Days or more

1016[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type16-2 ~ 20
1 Piece(s)

10 Days or more

1018[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type18-2 ~ 20
1 Piece(s)

10 Days or more

1020[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Configurable Type20-2 ~ 20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Dia.
(mm)
Material Hardness (metal part) Surface Treatment (Metal Part) T Dimension Specifying Method Shoulder O.D. D
(φ)
Head height T
(mm)
Head Height T
(mm)

Loading...

  1. 1

Basic Information

Mounting Method Press Fitting Tip Shape Flat

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support