(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Pins - Screw Type

Stop Pins - Screw Type
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Mounting Method: Threads
•Tip Shape: Flat

  • METRIC
  • inCAD Components

PDFP.2019-1702

Unit examples related to this product
Stop Pins- Screw Type, T Standard:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
T FixedT ConfigurableT FixedT Configurable
STEHNSTFHN4137 Alloy Steel46~50HRC32~38HRCElectroless
Nickel Plating
SSTEHSSTFH440C or 420 Stainless Steel50~55HRC40~45HRC-
[ ! ]Stainless Steel Hardened Type (440C Stainless Steel) may be discolored by hardening.
 

Specifications

Part Number-T-H
STMH16
STFHN10
SBTFH8

-

6.5


-


8.5
Part NumberTM (Coarse)L(C)
FixedConfigurable 0.5mm Increment
TypeB
(T Fixed)
STEHN
SSTEH


(T Configurable)
STFHN
SSTFH
5.5A32.0~10.0356.4
5.55
748.1
8569.2
105.0~30.0611.5
10B89
13581015
13A8
13B12
1451016.2
14A8
14B12
17510.0~50.01019.6
17A8
17B15
1951221.9
19A8
19B18

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTEH5.5
SSTEH5.5A
SSTEH7
SSTEH8
SSTEH10
SSTEH10B
SSTEH13
SSTEH13A
SSTEH13B
SSTEH14
SSTEH14A
SSTEH14B
SSTEH17
SSTEH17A
SSTEH17B
SSTEH19
SSTEH19A
SSTFH5.5-[2-10/0.5]
SSTFH7-[2-10/0.5]
SSTFH8-[2-10/0.5]
SSTFH10-[5-30/0.5]
SSTFH13-[5-30/0.5]
SSTFH14-[5-30/0.5]
SSTFH17-[10-50/0.5]
SSTFH19-[10-50/0.5]
STEHN5.5
STEHN5.5A
STEHN7
STEHN8
STEHN10
STEHN10B
STEHN13
STEHN13A
STEHN13B
STEHN14
STEHN14A
STEHN14B
STEHN17
STEHN17A
STEHN17B
STEHN19
STEHN19A
STEHN19B
STFHN5.5-[2-10/0.5]
STFHN7-[2-10/0.5]
STFHN8-[2-10/0.5]
STFHN10-[5-30/0.5]
STFHN13-[5-30/0.5]
STFHN14-[5-30/0.5]
STFHN17-[10-50/0.5]
STFHN19-[10-50/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Dia.
(mm)
Material Hardness (metal part) Surface Treatment (Metal Part) T Dimension Specifying Method Head height T
(mm)
Head Height T
(mm)
1 Piece(s)Available

Same day

Stock

105.5[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

Same day

Stock

105.5[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type3-
1 Piece(s)Available

Same day

Stock

107[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

Same day

Stock

108[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1013[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1013[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1013[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1014[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

8 Days or more

1014[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1014[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1017[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1017[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1017[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1019[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1019[Stainless Steel] 440C or 420 Stainless Steel50 to 55HRCNot ProvidedT Fixed Type8-
1 Piece(s)

10 Days or more

105.5[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-2 ~ 10
1 Piece(s)

10 Days or more

107[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-2 ~ 10
1 Piece(s)

10 Days or more

108[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-2 ~ 10
1 Piece(s)

10 Days or more

1010[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-5 ~ 30
1 Piece(s)

10 Days or more

1013[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-5 ~ 30
1 Piece(s)

10 Days or more

1014[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-5 ~ 30
1 Piece(s)

10 Days or more

1017[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-10 ~ 50
1 Piece(s)

10 Days or more

1019[Stainless Steel] 440C or 420 Stainless Steel40 to 45HRCNot ProvidedT Configurable Type-10 ~ 50
1 Piece(s)Available

Same day

Stock

105.5[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

105.5[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type3-
1 Piece(s)Available

Same day

Stock

107[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

108[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1010[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1010[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1013[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1013[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1013[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1014[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1014[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1014[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1017[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1017[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1017[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1019[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type5-
1 Piece(s)Available

Same day

Stock

1019[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)Available

Same day

Stock

1019[Steel] 4137 Alloy Steel46 to 50HRCElectroless Nickel PlatingT Fixed Type8-
1 Piece(s)

10 Days or more

105.5[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-2 ~ 10
1 Piece(s)

10 Days or more

107[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-2 ~ 10
1 Piece(s)

10 Days or more

108[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-2 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-5 ~ 30
1 Piece(s)

10 Days or more

1013[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-5 ~ 30
1 Piece(s)

10 Days or more

1014[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-5 ~ 30
1 Piece(s)

10 Days or more

1017[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-10 ~ 50
1 Piece(s)

10 Days or more

1019[Steel] 4137 Alloy Steel32 to 38HRCElectroless Nickel PlatingT Configurable Type-10 ~ 50

Loading...

  1. 1
 

Basic Information

Mounting Method Male thread Tip Shape Flat

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.