(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Stopper Blocks - with Two-Holes

Threaded Stopper Blocks - with Two-Holes

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Threaded Stopper Blocks - with Two-Holes see the sections below:

  • inCAD Components
Threaded Stopper Blocks- Two Hole Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
AJWB1018 Carbon SteelBlack Oxide
AJWMElectroless Nickel Plating
AJWS304 Stainless Steel-

Specifications

Part Number-M, MS, D-MA, MSA, DA-H
AJWM2-M8-MSA12-H30
MxPitch
Coarse ThreadFine Thread
3x0.5 3x0.35
4x0.74x0.5
5x0.85x0.5
6x1.06x0.75
8x1.258x0.75
MxPitch
Coarse ThreadFine Thread
10x1.5 10x1.0
12x1.7512x1.0
-14x1.5
16x2.016x1.5
20x2.520x1.5
Part NumberM, MS, D MA, MSA, DA H H1TLPP1d1d2N
TypeNo.
AJWB
AJWM
AJWS
1345634568101215202515125442209.55.55.5M6
281012(14)8101216202025302016746028116.56.5M8
3162016202025304020228670341499M10
[ ! ](14) is for MS (Fine Thread) only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJWB1-D[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-D[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-D[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-M[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-M[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-M[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-MS[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-MS[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB1-MS[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWB2-D[8,​10,​12]-DA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-D[8,​10,​12]-MA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-D[8,​10,​12]-MSA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-M[8,​10,​12]-DA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-M[8,​10,​12]-MA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-M[8,​10,​12]-MSA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-MS[8,​10,​12,​14]-DA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-MS[8,​10,​12,​14]-MA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB2-MS[8,​10,​12,​14]-MSA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWB3-D[16,​20]-DA[16,​20]-H[20,​25,​30,​40]
AJWB3-D[16,​20]-MA[16,​20]-H[20,​25,​30,​40]
AJWB3-D[16,​20]-MSA[16,​20]-H[20,​25,​30,​40]
AJWB3-M[16,​20]-DA[16,​20]-H[20,​25,​30,​40]
AJWB3-M[16,​20]-MA[16,​20]-H[20,​25,​30,​40]
AJWB3-M[16,​20]-MSA[16,​20]-H[20,​25,​30,​40]
AJWB3-MS[16,​20]-DA[16,​20]-H[20,​25,​30,​40]
AJWB3-MS[16,​20]-MA[16,​20]-H[20,​25,​30,​40]
AJWB3-MS[16,​20]-MSA[16,​20]-H[20,​25,​30,​40]
AJWM1-D[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-D[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-D[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-M[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-M[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-M[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-MS[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-MS[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM1-MS[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWM2-D[8,​10,​12]-DA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-D[8,​10,​12]-MA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-D[8,​10,​12]-MSA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-M[8,​10,​12]-DA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-M[8,​10,​12]-MA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-M[8,​10,​12]-MSA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-MS[8,​10,​12,​14]-DA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-MS[8,​10,​12,​14]-MA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM2-MS[8,​10,​12,​14]-MSA[8,​10,​12,​16,​20]-H[20,​25,​30]
AJWM3-D[16,​20]-DA[16,​20]-H[20,​25,​30,​40]
AJWM3-D[16,​20]-MA[16,​20]-H[20,​25,​30,​40]
AJWM3-D[16,​20]-MSA[16,​20]-H[20,​25,​30,​40]
AJWM3-M[16,​20]-DA[16,​20]-H[20,​25,​30,​40]
AJWM3-M[16,​20]-MA[16,​20]-H[20,​25,​30,​40]
AJWM3-M[16,​20]-MSA[16,​20]-H[20,​25,​30,​40]
AJWM3-MS[16,​20]-DA[16,​20]-H[20,​25,​30,​40]
AJWM3-MS[16,​20]-MA[16,​20]-H[20,​25,​30,​40]
AJWM3-MS[16,​20]-MSA[16,​20]-H[20,​25,​30,​40]
AJWS1-D[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWS1-D[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWS1-D[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWS1-M[3,​4,​5,​6]-DA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWS1-M[3,​4,​5,​6]-MA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
AJWS1-M[3,​4,​5,​6]-MSA[3,​4,​5,​6,​8,​10,​12]-H[15,​20,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Coarse [MA]
(mm)
Coarse [M]
(mm)
Fine [MSA]
(mm)
Fine [MS]
(mm)
H
(mm)
Through Hole [DA]
(mm)
Through Hole [D]
(mm)
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating----15 ~ 253 ~ 123 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating3 ~ 12---15 ~ 25-3 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating--3 ~ 12-15 ~ 25-3 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating-3 ~ 6--15 ~ 253 ~ 12-
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating3 ~ 123 ~ 6--15 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating-3 ~ 63 ~ 12-15 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating---3 ~ 615 ~ 253 ~ 12-
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating3 ~ 12--3 ~ 615 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating--3 ~ 123 ~ 615 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating----20 ~ 308 ~ 208 ~ 12
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating8 ~ 20---20 ~ 30-8 ~ 12
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating--8 ~ 20-20 ~ 30-8 ~ 12
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating-8 ~ 12--20 ~ 308 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating8 ~ 208 ~ 12--20 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating-8 ~ 128 ~ 20-20 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating---8 ~ 1420 ~ 308 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating8 ~ 20--8 ~ 1420 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating--8 ~ 208 ~ 1420 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating----20 ~ 4016 ~ 2016 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating16 ~ 20---20 ~ 40-16 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating--16 ~ 20-20 ~ 40-16 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating-16 ~ 20--20 ~ 4016 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating16 ~ 2016 ~ 20--20 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating-16 ~ 2016 ~ 20-20 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating---16 ~ 2020 ~ 4016 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating16 ~ 20--16 ~ 2020 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelBlack Oxide Coating--16 ~ 2016 ~ 2020 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating----15 ~ 253 ~ 123 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating3 ~ 12---15 ~ 25-3 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating--3 ~ 12-15 ~ 25-3 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-3 ~ 6--15 ~ 253 ~ 12-
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating3 ~ 123 ~ 6--15 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-3 ~ 63 ~ 12-15 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating---3 ~ 615 ~ 253 ~ 12-
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating3 ~ 12--3 ~ 615 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating--3 ~ 123 ~ 615 ~ 25--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating----20 ~ 308 ~ 208 ~ 12
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating8 ~ 20---20 ~ 30-8 ~ 12
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating--8 ~ 20-20 ~ 30-8 ~ 12
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-8 ~ 12--20 ~ 308 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating8 ~ 208 ~ 12--20 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-8 ~ 128 ~ 20-20 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating---8 ~ 1420 ~ 308 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating8 ~ 20--8 ~ 1420 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating--8 ~ 208 ~ 1420 ~ 30--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating----20 ~ 4016 ~ 2016 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating16 ~ 20---20 ~ 40-16 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating--16 ~ 20-20 ~ 40-16 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-16 ~ 20--20 ~ 4016 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating16 ~ 2016 ~ 20--20 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-16 ~ 2016 ~ 20-20 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating---16 ~ 2020 ~ 4016 ~ 20-
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating16 ~ 20--16 ~ 2020 ~ 40--
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating--16 ~ 2016 ~ 2020 ~ 40--
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided----15 ~ 253 ~ 123 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided3 ~ 12---15 ~ 25-3 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided--3 ~ 12-15 ~ 25-3 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided-3 ~ 6--15 ~ 253 ~ 12-
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided3 ~ 123 ~ 6--15 ~ 25--
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided-3 ~ 63 ~ 12-15 ~ 25--

Loading...

Example

Threaded Stopper Blocks- Two Hole Type:Related Image
Threaded Stopper Blocks- Two Hole Type:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support