(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·Bracket for adjustment screws with counterbore hole type. ·Coarse and fine are available.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | ||
H Selectable | H Configurable | |||
Coarse Thread | Coarse Thread | Fine Thread | ||
TSB | TSBB | TSBSB | 1018 Carbon Steel | Black Oxide |
TSE | TSBE | TSBSE | Electroless Nickel Plating | |
- | TSBS | TSBSS | 304 Stainless Steel | - |
Part Number | - | H |
TSBB3 TABS ResinE5 | - - | 7 10 |
Part Number | H | H1 | T | MxPitch | L | P1 | d1 | d2 | ℓ1 | |||||
Type | M | Selectable | Configurable 1mm Increment | Coarse Thread | Fine Thread | |||||||||
(Coarse) | (H Selectable) TSB TSE | (H Configurable) TSBB TSBE TSBS | 3 | - | 3~20 | 3 | 7 | 3x0.5 | 3x0.35 | 21 | 13 | 6 | 3.5 | 3.5 |
4 | 5 6 | 4~20 | 4 | 4x0.7 | 4x0.5 | |||||||||
5 | 5 6 7 8 10 | 4~20 | 9 | 5x0.8 | 5x0.5 | 30 | 19 | 8 | 4.5 | 4.5 | ||||
6 | 5 6 7 8 10 | 5~20 | 5 | 6x1.0 | 6x0.75 | |||||||||
(Fine) | TSBSB TSBSE TSBSS | 8 | 6 7 8 10 | 6~20 | 6 | 8x1.25 | 8x0.75 | |||||||
10 | 8 10 | 7~20 | 7 | 12 | 10x1.5 | 10x1.0 | 40 | 25.2 | 9.5 | 5.5 | 5.5 | |||
12 | - | 8~20 | 8 | 12x1.75 | 12x1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TSB4-5 |
TSB4-6 |
TSB5-5 |
TSB5-6 |
TSB5-7 |
TSB5-8 |
TSB5-10 |
TSB6-5 |
TSB6-6 |
TSB6-7 |
TSB6-8 |
TSB6-10 |
TSB8-6 |
TSB8-7 |
TSB8-8 |
TSB8-10 |
TSB10-8 |
TSB10-10 |
TSBB3-[3-20/1] |
TSBB4-[4-20/1] |
TSBB5-[4-20/1] |
TSBB6-[5-20/1] |
TSBB8-[6-20/1] |
TSBB10-[7-20/1] |
TSBB12-[8-20/1] |
TSBE3-[3-20/1] |
TSBE4-[4-20/1] |
TSBE5-[4-20/1] |
TSBE6-[5-20/1] |
TSBE8-[6-20/1] |
TSBE10-[7-20/1] |
TSBE12-[8-20/1] |
TSBS3-[3-20/1] |
TSBS4-[4-20/1] |
TSBS5-[4-20/1] |
TSBS6-[5-20/1] |
TSBS8-[6-20/1] |
TSBS10-[7-20/1] |
TSBS12-[8-20/1] |
TSBSB3-[3-20/1] |
TSBSB4-[4-20/1] |
TSBSB5-[4-20/1] |
TSBSB6-[5-20/1] |
TSBSB8-[6-20/1] |
TSBSB10-[7-20/1] |
TSBSB12-[8-20/1] |
TSBSE3-[3-20/1] |
TSBSE4-[4-20/1] |
TSBSE5-[4-20/1] |
TSBSE6-[5-20/1] |
TSBSE8-[6-20/1] |
TSBSE10-[7-20/1] |
TSBSE12-[8-20/1] |
TSBSS3-[3-20/1] |
TSBSS4-[4-20/1] |
TSBSS5-[4-20/1] |
TSBSS6-[5-20/1] |
TSBSS8-[6-20/1] |
TSBSS10-[7-20/1] |
TSBSS12-[8-20/1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy