(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Hex Head.

Stopper Bolts - Hex Head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

[Features]Because a contact surface is flat, there is little settling. A hex socket head type is also available.

  • METRIC
  • inCAD Components
Stopper Bolts- Hexagon Socket, Fine Thread:Related Image
・Materials
Stopper BoltsType[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
StandardHex Socket
Fine
Thread
STRCBSTRCC4137 Alloy Steel40~45HRCBlack Oxide
STRCNSTRNCCElectroless Nickel Plating
SSTRCBSSTRCC410 Stainless Steel-
Coarse ThreadSTRBSTRC4137 Alloy SteelBlack Oxide
STRNSTRNCElectroless Nickel Plating
SSTRBSSTRC410 Stainless Steel-
[ ! ]Stainless Steel Hardened Type (SSTRCB, SSTRCC, SSTRB and SSTRC) may be discolored by hardening.

Specifications

Part Number-L
STRB6-20
Part NumberL
5mm Increment
MB(C)H(ℓ)(r)1B1
TypeMCoarse ThreadFine Thread
StandardHex Socket*310~303x0.5-5.56.4210.1--
415~604x0.74x0.578.12.82.10.22.22
(Fine)
STRCB
STRCN
SSTRCB
(Coarse)
STRB
STRN
SSTRB
(Fine)
STRCC
STRNCC
SSTRCC
(Coarse)
STRC
STRNC
SSTRC
515~605x0.85x0.589.23.52.42.82.5
620~606x1.06x0.751011.5430.333
825~608x1.258x0.751315.0 5.53.70.444
1030~7010x1.510x1.01719.674.50.555
1235~8012x1.7512x1.01921.985.266
[ ! ]*M3 size is available only for STRB and STRN.

Alterations

Stopper Bolts- Hexagon Socket, Fine Thread:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTRB4-[15-60/5]
SSTRB4-LC[15-60/1]
SSTRB5-[15-60/5]
SSTRB5-LC[15-60/1]
SSTRB6-[20-60/5]
SSTRB6-LC[20-60/1]
SSTRB8-[25-60/5]
SSTRB8-LC[25-60/1]
SSTRB10-[30-70/5]
SSTRB10-LC[30-70/1]
SSTRB12-[35-80/5]
SSTRB12-LC[35-80/1]
SSTRC4-[15-60/5]
SSTRC4-LC[15-60/1]
SSTRC5-[15-60/5]
SSTRC5-LC[15-60/1]
SSTRC6-[20-60/5]
SSTRC6-LC[20-60/1]
SSTRC8-[25-60/5]
SSTRC8-LC[25-60/1]
SSTRC10-[30-70/5]
SSTRC10-LC[30-70/1]
SSTRC12-[35-80/5]
SSTRC12-LC[35-80/1]
SSTRCB4-[15-60/5]
SSTRCB4-LC[15-60/1]
SSTRCB5-[15-60/5]
SSTRCB5-LC[15-60/1]
SSTRCB6-[20-60/5]
SSTRCB6-LC[20-60/1]
SSTRCB8-[25-60/5]
SSTRCB8-LC[25-60/1]
SSTRCB10-[30-70/5]
SSTRCB10-LC[30-70/1]
SSTRCB12-[35-80/5]
SSTRCB12-LC[35-80/1]
SSTRCC4-[15-60/5]
SSTRCC4-LC[15-60/1]
SSTRCC5-[15-60/5]
SSTRCC5-LC[15-60/1]
SSTRCC6-[20-60/5]
SSTRCC6-LC[20-60/1]
SSTRCC8-[25-60/5]
SSTRCC8-LC[25-60/1]
SSTRCC10-[30-70/5]
SSTRCC10-LC[30-70/1]
SSTRCC12-[35-80/5]
SSTRCC12-LC[35-80/1]
STRB3-[10-30/5]
STRB3-LC[11-29/1]
STRB4-[15-60/5]
STRB4-LC[15-60/1]
STRB5-[15-60/5]
STRB5-LC[15-60/1]
STRB6-[20-60/5]
STRB6-LC[20-60/1]
STRB8-[25-60/5]
STRB8-LC[25-60/1]
STRB10-[30-70/5]
STRB10-LC[30-70/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material of Bolt Bolt Surface Treatment Thread Diameter M Thread Pitch
(mm)
L
(mm)
Alterations:Change L Dimension Configurable 1mm Increment [LC]
(mm)
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided40.7(Coarse Thread)15 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided40.7(Coarse Thread)-15 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided50.8(Coarse Thread)15 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided50.8(Coarse Thread)-15 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided61.0(Coarse Thread)20 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided61.0(Coarse Thread)-20 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided81.25(Coarse Thread)25 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided81.25(Coarse Thread)-25 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided101.5 (Coarse)30 ~ 70-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided101.5 (Coarse)-30 ~ 70
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided121.75(Coarse Thread)35 ~ 80-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided121.75(Coarse Thread)-35 ~ 80
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided40.7(Coarse Thread)15 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided40.7(Coarse Thread)-15 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided50.8(Coarse Thread)15 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided50.8(Coarse Thread)-15 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided61.0(Coarse Thread)20 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided61.0(Coarse Thread)-20 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided81.25(Coarse Thread)25 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided81.25(Coarse Thread)-25 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided101.5 (Coarse)30 ~ 70-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided101.5 (Coarse)-30 ~ 70
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided121.75(Coarse Thread)35 ~ 80-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided121.75(Coarse Thread)-35 ~ 80
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided40.5 (Fine)15 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided40.5 (Fine)-15 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided50.5 (Fine)15 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided50.5 (Fine)-15 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided60.75 (Fine)20 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided60.75 (Fine)-20 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided80.75 (Fine)25 ~ 60-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided80.75 (Fine)-25 ~ 60
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided101.0 (Fine)30 ~ 70-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided101.0 (Fine)-30 ~ 70
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided121.0 (Fine)35 ~ 80-
1 Piece(s)

7 Days or more

10Standard410 Stainless SteelNot Provided121.0 (Fine)-35 ~ 80
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided40.5 (Fine)15 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided40.5 (Fine)-15 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided50.5 (Fine)15 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided50.5 (Fine)-15 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided60.75 (Fine)20 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided60.75 (Fine)-20 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided80.75 (Fine)25 ~ 60-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided80.75 (Fine)-25 ~ 60
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided101.0 (Fine)30 ~ 70-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided101.0 (Fine)-30 ~ 70
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided121.0 (Fine)35 ~ 80-
1 Piece(s)

7 Days or more

10With Hex Socket410 Stainless SteelNot Provided121.0 (Fine)-35 ~ 80
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating30.5(Coarse Thread)10 ~ 30-
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating30.5(Coarse Thread)-11 ~ 29
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating40.7(Coarse Thread)15 ~ 60-
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating40.7(Coarse Thread)-15 ~ 60
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating50.8(Coarse Thread)15 ~ 60-
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating50.8(Coarse Thread)-15 ~ 60
1 Piece(s)

9 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating61.0(Coarse Thread)20 ~ 60-
1 Piece(s)

9 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating61.0(Coarse Thread)-20 ~ 60
1 Piece(s)

9 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating81.25(Coarse Thread)25 ~ 60-
1 Piece(s)

9 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating81.25(Coarse Thread)-25 ~ 60
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating101.5 (Coarse)30 ~ 70-
1 Piece(s)

7 Days or more

10Standard4137 Alloy SteelBlack Oxide Coating101.5 (Coarse)-30 ~ 70

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.