(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Angular Contact Bearings with Housings - Flanged type with Deep Groove Ball Bearings set in Back-to-Back Combination.
Part Number
Configured Part Number is shown.
Type | (1) Angular Contact Bearings (back to back) | (3) Housings (4) Inner Ring Spacers (5) Standard Covers (6) Standard / Oil Seal / O-Ring Covers (7) Inner Ring Covers | (8) Cover Mounting Screws | ||
(2) Deep Groove Ball Bearing | |||||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
ABGCB | 52100 Bearing Steel Equivalent | 1045 Carbon Steel | Black Oxide | 4137 Alloy Steel | Black Oxide |
ABGC | Electroless Nickel Plating | 304 Stainless Steel | - |
Part Number | (6) Cover Selection | L | d | DH7 | B | b1 | b2 | Deep Groove Ball Bearing No. | H | D2 | T | dh | E | D1g6 | P.C.D. | d1 | d2 | H1 | ||||
Type | Bearing No. | Tolerance | Tolerance | |||||||||||||||||||
ABGCB (Black Oxide) ABGC (Electroless Nickel Plating) | 7002 | N Standard Cover S Oil Seal R O-Ring | 60 | 75 | 15 | 32 | +0.025 0 | 9 | 13 | 20 | 6002ZZ | 75 | 48 | 12 | 28 | 18 | 50 | -0.009 -0.025 | 62 | 11 | 6.6 | 6.5 |
7003 | 70 | 85 | 17 | 35 | 10 | 14 | 22 | 6003ZZ | 31 | |||||||||||||
7004 | 80 | 100 | 20 | 42 | 12 | 16 | 26 | 6004ZZ | 92 | 58 | 15 | 36 | 22 | 60 | -0.010 -0.029 | 75 | 14 | 9 | 8.5 | |||
7005 | 100 | 125 | 25 | 47 | 6005ZZ | 98 | 63 | 41 | 65 | 80 | ||||||||||||
7006 | 120 | 150 | 30 | 55 | +0.030 0 | 13 | 17 | 28 | 6006ZZ | 120 | 78 | 18 | 48 | 27 | 80 | 98 | 17.5 | 11 | 10.5 | |||
7007 | 140 | 175 | 35 | 62 | 14 | 18 | 30 | 6007ZZ | 126 | 84 | 55 | 86 | -0.012 -0.034 | 106 | ||||||||
7008 | 160 | 200 | 40 | 68 | 15 | 19 | 32 | 6008ZZ | 140 | 92 | 20 | 60 | 30 | 95 | 116 | |||||||
7009 | 180 | 225 | 45 | 75 | 16 | 20 | 34 | 6009ZZ | 145 | 98 | 69 | 100 | 122 | |||||||||
7010 | 200 | 250 | 50 | 80 | 6010ZZ | 147 | 101 | 74 | 105 | 124 |
No. | (5) (6) Cover Details | (6) Cover Details | (8) Cover Mounting Screws | |||||||||||||||||
D | D2 | dh | T1 | T2 | p.c.d. | d3 | d4 | t2 | N Standard Cover | S Oil Seal Covers | R O-Ring Covers | |||||||||
d5 | S1 | S2 | St | Accessory Oil Seal | Ra | Rb | Rt | r | Accessory O-Ring | |||||||||||
7002 | 32 | 48 | 28 | 6 | 8 | 40 | 6.5 | 3.5 | 3.1 | 21 | 32 | 22 | 5 | G20325 | 24 | 20 | 3.2 | 0.4 | P20 | M3-8 |
7003 | 35 | 31 | ||||||||||||||||||
7004 | 42 | 58 | 36 | 7 | 9 | 48 | 8 | 4.5 | 4.1 | 26 | 35 | 27 | 6 | D25356 | 31 | 25 | 4.7 | 0.7 | P25 | M4-10 |
7005 | 47 | 63 | 41 | 8 | 10 | 53 | 31 | 40 | 32 | 7 | D30407 | 36 | 30 | P30 | ||||||
7006 | 55 | 78 | 48 | 64 | 9.5 | 5.5 | 5.1 | 41 | 50 | 42 | 6.5 | D40506.5 | 41 | 35 | P35 | M5-12 | ||||
7007 | 62 | 84 | 55 | 9 | 11 | 72 | 46 | 60 | 47 | 9 | D45609 | 46 | 40 | P40 | ||||||
7008 | 68 | 92 | 60 | 78 | 11 | 6.6 | 6.1 | 51 | 65 | 52 | D50659 | 51 | 45 | P45 | M6-12 | |||||
7009 | 75 | 98 | 69 | 85 | 56 | 70 | 57 | D55709 | 56 | 50 | P50 | |||||||||
7010 | 80 | 101 | 74 | 11 | 13 | 88 | 61 | 75 | 62 | D60759 | 70 | 60 | 7.5 | 0.8 | P60 | M6-15 |
No. | (7) Collar Details | (4) Inner Ring Spacer Details | ||||
Outer Diameter | Inner Diameter | Thickness | Outer Diameter | Inner Diameter | Thickness (ℓ) | |
7002 | 20 | 15 | 8.5 | 20 | 15 | L-38 |
7003 | 17 | 17 | L-41 | |||
7004 | 25 | 20 | 9.5 | 25 | 20 | L-48 |
7005 | 30 | 25 | 10.5 | 30 | 25 | L-49 |
7006 | 40 | 30 | 40 | 30 | L-52 | |
7007 | 45 | 35 | 45 | 35 | L-56 | |
7008 | 50 | 40 | 11.5 | 50 | 40 | L-59 |
7009 | 55 | 45 | 55 | 45 | L-62 | |
7010 | 60 | 50 | 13.5 | 60 | 50 | L-64 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ABGC7002-N-60 |
ABGC7002-N-75 |
ABGC7002-R-60 |
ABGC7002-R-75 |
ABGC7002-S-60 |
ABGC7002-S-75 |
ABGC7003-N-70 |
ABGC7003-N-85 |
ABGC7003-R-70 |
ABGC7003-R-85 |
ABGC7003-S-70 |
ABGC7003-S-85 |
ABGC7004-N-80 |
ABGC7004-N-100 |
ABGC7004-R-80 |
ABGC7004-R-100 |
ABGC7004-S-80 |
ABGC7004-S-100 |
ABGC7005-N-100 |
ABGC7005-N-125 |
ABGC7005-R-100 |
ABGC7005-R-125 |
ABGC7005-S-100 |
ABGC7005-S-125 |
ABGC7006-N-120 |
ABGC7006-N-150 |
ABGC7006-R-120 |
ABGC7006-R-150 |
ABGC7006-S-120 |
ABGC7006-S-150 |
ABGC7007-N-140 |
ABGC7007-N-175 |
ABGC7007-R-140 |
ABGC7007-R-175 |
ABGC7007-S-140 |
ABGC7007-S-175 |
ABGC7008-N-160 |
ABGC7008-N-200 |
ABGC7008-R-160 |
ABGC7008-R-200 |
ABGC7008-S-160 |
ABGC7008-S-200 |
ABGC7009-N-180 |
ABGC7009-N-225 |
ABGC7009-R-180 |
ABGC7009-R-225 |
ABGC7009-S-180 |
ABGC7009-S-225 |
ABGC7010-N-200 |
ABGC7010-N-250 |
ABGC7010-R-200 |
ABGC7010-R-250 |
ABGC7010-S-200 |
ABGC7010-S-250 |
ABGCB7002-N-60 |
ABGCB7002-N-75 |
ABGCB7002-R-60 |
ABGCB7002-R-75 |
ABGCB7002-S-60 |
ABGCB7002-S-75 |
Loading...
Bearing Used | Angular Contact Bearings | Bearing Material | 52100 Bearing Steel Equivalent | Bearing Retained | No |
---|---|---|---|---|---|
Number of Bearings | Double | Housing Material | 1045 Carbon Steel | Flange Shape | Round Type |
Type | Angular Contact Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy