(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearings with Housings equipped with outer ring covers are released.
Part Number
Configured Part Number is shown.
Type | (1) Bearing | (2) Housing (3) Outer Ring Cover | (4) Outer Ring Cover Mounting Screws | ||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
GBGCB | 52100 Bearing Steel Equivalent | 1045 Carbon Steel | Black Oxide | 4137 Alloy Steel | Black Oxide |
GBGC | Electroless Nickel Plating | 304 Stainless Steel | - |
Part Number | L Selection | d | DH7 | B | b1 | H | D2 | T | dh | *E | D1g6 | P.C.D. | d1 | d2 | H1 | T1 | |||||
Type | Bearings No. | Tolerance | Tolerance | ||||||||||||||||||
GBGCB (Black Oxide) GBGC (Electroless Nickel Plating) | 6902ZZ | 30 | 50 | 70 | 15 | 28 | +0.021 0 | 7 | 9 | 70 | 43 | 12 | 25 | - | 45 | -0.009 -0.025 | 57 | 11 | 6.6 | 6.5 | 6 |
6002ZZ | 40 | 60 | *80 | 32 | +0.025 0 | 9 | 11 | 75 | 48 | 28 | 18 | 50 | 62 | ||||||||
6903ZZ | 40 | 60 | *80 | 17 | 30 | +0.021 0 | 7 | 9 | 70 | 43 | 27 | 45 | 57 | ||||||||
6003ZZ | 40 | 60 | *80 | 35 | +0.025 0 | 10 | 12 | 75 | 48 | 31 | 50 | 62 | |||||||||
6904ZZ | 40 | 60 | 80 | 20 | 37 | 9 | 11 | 87 | 53 | 15 | 34 | - | 55 | -0.010 -0.029 | 70 | 14 | 9 | 8.5 | 7 | ||
6004ZZ | 50 | 70 | *90 | 42 | 12 | 14 | 92 | 58 | 36 | 22 | 60 | 75 | |||||||||
6005ZZ | 50 | 80 | *100 | 25 | 47 | 98 | 63 | 41 | 65 | 80 | 8 | ||||||||||
6006ZZ | 50 | 80 | *100 | 30 | 55 | +0.030 0 | 13 | 15 | 120 | 78 | 18 | 48 | 27 | 80 | 100 | 17.5 | 11 | 10.5 | |||
6007ZZ | 70 | *100 | 35 | 62 | 14 | 16 | 126 | 84 | 55 | 86 | -0.012 -0.034 | 106 | 9 | ||||||||
6008ZZ | 70 | 100 | 40 | 68 | 15 | 17 | 140 | 92 | 20 | 60 | - | 95 | 116 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GBGC6002ZZ-40 |
GBGC6002ZZ-60 |
GBGC6002ZZ-80 |
GBGC6003ZZ-40 |
GBGC6003ZZ-60 |
GBGC6003ZZ-80 |
GBGC6004ZZ-50 |
GBGC6004ZZ-70 |
GBGC6004ZZ-90 |
GBGC6005ZZ-50 |
GBGC6005ZZ-80 |
GBGC6005ZZ-100 |
GBGC6006ZZ-50 |
GBGC6006ZZ-80 |
GBGC6006ZZ-100 |
GBGC6007ZZ-70 |
GBGC6007ZZ-100 |
GBGC6008ZZ-70 |
GBGC6008ZZ-100 |
GBGC6902ZZ-30 |
GBGC6902ZZ-50 |
GBGC6902ZZ-70 |
GBGC6903ZZ-40 |
GBGC6903ZZ-60 |
GBGC6903ZZ-80 |
GBGC6904ZZ-40 |
GBGC6904ZZ-60 |
GBGC6904ZZ-80 |
GBGCB6002ZZ-40 |
GBGCB6002ZZ-60 |
GBGCB6002ZZ-80 |
GBGCB6003ZZ-40 |
GBGCB6003ZZ-60 |
GBGCB6003ZZ-80 |
GBGCB6004ZZ-50 |
GBGCB6004ZZ-70 |
GBGCB6004ZZ-90 |
GBGCB6005ZZ-50 |
GBGCB6005ZZ-80 |
GBGCB6005ZZ-100 |
GBGCB6006ZZ-50 |
GBGCB6006ZZ-80 |
GBGCB6006ZZ-100 |
GBGCB6007ZZ-70 |
GBGCB6007ZZ-100 |
GBGCB6008ZZ-70 |
GBGCB6008ZZ-100 |
GBGCB6902ZZ-30 |
GBGCB6902ZZ-50 |
GBGCB6902ZZ-70 |
GBGCB6903ZZ-40 |
GBGCB6903ZZ-60 |
GBGCB6903ZZ-80 |
GBGCB6904ZZ-40 |
GBGCB6904ZZ-60 |
GBGCB6904ZZ-80 |
Part Number |
---|
Loading...
Shape | Flange Type | Bearing Used | Deep Groove Ball Bearings | Bearing Material | 52100 Bearing Steel Equivalent |
---|---|---|---|---|---|
Bearing Retained | No | Number of Bearings | Double | Housing Material | 1045 Carbon Steel |
Flange Shape | Round Type | Type | Bearings with Housings, Outer Ring Captured | Seals | ZZ (Double Shield) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy