(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - With retaining ring and double-sealed.

Deep Groove Ball Bearings - With retaining ring and double-sealed.
  • On Sale Till 07/03/2025
  • Volume Discount

•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Double Shielded, Retaining Ring Flange (Misumi) see the sections below:

  • inCAD Components
Deep Groove Ball Bearings - Double Shielded with Retaining Ring Flange:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B6900ZZNR


Part NumberdDBr
(min)
r1
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Retaining Ring Dim.Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCor (Static) kND1
(max)
f
(max)
Dsdh
(max)
R
(max)
Dx
(min)
Cy
(max)
Cz
(min)
(min)(max)
B6900ZZNR102260.30.32.71.273100024.80.71213200.325.51.50.710
B6000ZZNR2684.551.962800028.70.841213.52429.41.90.919
B6200ZZNR3090.60.65.12.392400034.71.121416260.635.52.91.232
B6300ZZNR35110.60.58.13.452200039.716.53140.52.952
B6901ZZNR122460.30.32.891.462800026.80.715220.327.51.50.711
B6001ZZNR2885.12.372400030.70.84162631.51.90.921
B6201ZZNR32100.60.66.83.052200036.71.121617280.637.52.91.237
B6301ZZNR371210.59.74.22000041.31.121718321422.960
B6902ZZNR152870.30.34.352.262300030.80.85260.331.51.90.916
B6002ZZNR3295.62.832100036.71.12193037.52.91.231
B6202ZZNR35110.60.67.653.752000039.71.121920310.640.545
B6302ZZNR421310.511.45.451700046.31.122022.53714783
B6903ZZNR173070.30.34.62.552100032.80.851920280.333.51.90.917
B6003ZZNR351063.251900039.71.1221330.340.52.91.241
B6203ZZNR40120.60.69.554.81700044.62122360.645.565
B6303ZZNR471410.513.66.651500052.72225.542153.53.3113
B6904ZZNR203790.30.36.43.71800039.80.8524350.340.52.30.938
B6004ZZNR42120.60.69.451600046.31.122425380.6472.91.267
B6204ZZNR47141112.86.61400052.7252742153.53.3104
B6304ZZNR52151.10.515.97.91400057.926.52845.558.5145
B6905ZZNR254290.30.37.054.551500044.80.852729400.345.52.30.944
B6005ZZNR47120.60.610.15.851400052.71.122930430.653.52.91.280
B6205ZZNR521511147.851300057.9303247158.53.3133
B6305ZZNR62171.10.520.611.21100067.71.731.53655.568.54.61.7235
B6906ZZNR304790.30.37.2551400049.80.853234450.350.52.30.952
B6006ZZNR55131113.28.31200060.71.12353750161.52.91.2116
B6206ZZNR621619.511.31100067.71.7395768.54.61.7199
B6306ZZNR72191.10.526.715950078.636.542.565.580345
B6907ZZNR3555100.610.67.251200057.80.853939510.658.52.30.975
B6007ZZNR621411610.31000067.71.74041.557168.53.41.7151
B6207ZZNR72171.125.715.3950078.641.544.565.5804.6284
B6908ZZNR4062120.613.7101100064.80.854446580.665.52.30.9112
B6008ZZNR6815116.811.5920074.61.74547.5631763.81.7190
B6208ZZNR80181.129.117.9850086.646.550.573.5884.6366
B6009ZZNR457516120.915.2900081.65053.570833.8241
B6209ZZNR85191.131.520.4750091.651.555.578.5934.6420
B6010ZZNR508016121.816.6850086.65558.575883.8261
B6210ZZNR90201.13523.2710096.52.4656.56083.5985.42.5459
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B6000ZZNR
B6001ZZNR
B6002ZZNR
B6003ZZNR
B6004ZZNR
B6005ZZNR
B6006ZZNR
B6007ZZNR
B6008ZZNR
B6009ZZNR
B6010ZZNR
B6200ZZNR
B6201ZZNR
B6202ZZNR
B6203ZZNR
B6204ZZNR
B6205ZZNR
B6206ZZNR
B6207ZZNR
B6208ZZNR
B6209ZZNR
B6210ZZNR
B6300ZZNR
B6301ZZNR
B6302ZZNR
B6303ZZNR
B6304ZZNR
B6305ZZNR
B6306ZZNR
B6900ZZNR
B6901ZZNR
B6902ZZNR
B6903ZZNR
B6904ZZNR
B6905ZZNR
B6906ZZNR
B6907ZZNR
B6908ZZNR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

10102684550280001960
1 Piece(s)Available

Same day

Stock

10122885100240002370
1 Piece(s)Available

Same day

Stock

10153295600210002830
1 Piece(s)Available

Same day

Stock

101735106000190003250
1 Piece(s)Available

Same day

Stock

102042129400160005000
1 Piece(s)Available

Same day

Stock

1025471210100140005850
1 Piece(s)Available

Same day

Stock

1030551313200120008300
1 Piece(s)Available

Same day

Stock

10356214160001000010300
1 Piece(s)Available

Same day

Stock

1040681516800920011500
1 Piece(s)Available

Same day

Stock

1045751620900900015200
1 Piece(s)Available

Same day

Stock

1050801621800850016600
1 Piece(s)Available

Same day

Stock

10103095100240002390
1 Piece(s)Available

Same day

Stock

101232106800220003050
1 Piece(s)Available

Same day

Stock

101535117650200003750
1 Piece(s)Available

Same day

Stock

101740129550170004800
1 Piece(s)Available

Same day

Stock

1020471412800140006600
1 Piece(s)Available

Same day

Stock

1025521514000130007850
1 Piece(s)Available

Same day

Stock

10306216195001100011300
1 Piece(s)Available

Same day

Stock

1035721725700950015300
1 Piece(s)Available

8 Days or more

1040801829100850017900
1 Piece(s)Available

8 Days or more

1045851931500750020400
1 Piece(s)Available

8 Days or more

1050902035000710023200
1 Piece(s)Available

Same day

Stock

101035118100220003450
1 Piece(s)Available

8 Days or more

101237129700200004200
1 Piece(s)Available

Same day

Stock

1015421311400170005450
1 Piece(s)Available

Same day

Stock

1017471413600150006650
1 Piece(s)Available

Same day

Stock

1020521515900140007900
1 Piece(s)Available

8 Days or more

10256217206001100011200
1 Piece(s)Available

Same day

Stock

1030721926700950015000
1 Piece(s)Available

Same day

Stock

10102262700310001270
1 Piece(s)Available

Same day

Stock

10122462890280001460
1 Piece(s)Available

Same day

Stock

10152874350230002260
1 Piece(s)Available

Same day

Stock

10173074600210002550
1 Piece(s)Available

Same day

Stock

10203796400180003700
1 Piece(s)Available

Same day

Stock

10254297050150004550
1 Piece(s)Available

Same day

Stock

10304797250140005000
1 Piece(s)Available

8 Days or more

1035551010600120007250
1 Piece(s)Available

Same day

Stock

10406212137001100010000

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Double Shielded
Outer Ring Shape With Retaining Ring Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.