(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Hex, Flat

Support Pins - Hex, Flat

This can be used for horizontal / vertical positioning on high locations.

  • METRIC
  • inCAD Components

(i)Caution

  • IMPORTANT: If you want a full thread shape, please must sure to specify G dimension 0 and additional machining NNC. For any further assistance please contact us.
Hex Support Pins- Flat, Threaded:Related Image
[ ! ]When G<Pitchx2, the incomplete threaded portion (Pitchx2) is included in Mx1.5. For Pitch Dia. >> Click here
・Materials
TypeShape CodeMaterial Code[ M ]Material[ S ]Surface Treatment[ H ]Hardness
SRTA (Threaded)
B (Tapped)
B①1045 Carbon SteelBlack Oxide-
R②1045 Carbon SteelHard Chrome Plating
Plating Thickness: 3µm or more
Plating Hardness: 750HV~
HB③1045 Carbon SteelBlack OxideTreated Hardness: 45~50HRC
HR④1045 Carbon SteelHard Chrome Plating
Plating Thickness: 3µm or more
Treated Hardness: 45~50HRC
Plating Hardness: 750HV~
SU⑤304 Stainless Steel--
C⑥440C or 420 Stainless Steel-Treated Hardness: 50~55HRC
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.

Specifications

Part Number-L-G
 
Type Shape Material B
SRT
SRT
 A
B
 B
SU
 8
12
-
-
L20.00
L50.00
-
 
G6
 
Part NumberL
0.01mm Increment
G
1mm Increment
(C)dM
(Coarse)
M1 (Coarse)
TypeShape CodeMaterial CodeB
Threaded Type only
SRTA (Threaded)
B (Tapped)
B
R
HB
HR
SU
C
610.00~50.000
or
2≤G≤dx2
6.94M4M3
78.1
815.00~50.009.25M5M4
1020.0~80.0011.5M5
1213.96M6
1315M6
1416.2
1719.68M8
1921.9M8
2427.710M10
[ ! ]440C or 420 Stainless Steel is B≥8.
[ ! ]For full thread, specify a G dimension of 0 and NNC alteration.

Alterations

Hex Support Pins- Flat, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRTAB6-L[10-50/0.01]-G0
SRTAB6-L[10-50/0.01]-G[2-8/1]
SRTAB7-L[10-50/0.01]-G0
SRTAB7-L[10-50/0.01]-G[2-8/1]
SRTAB8-L[15-50/0.01]-G0
SRTAB8-L[15-50/0.01]-G[2-10/1]
SRTAB10-L[20-80/0.01]-G0
SRTAB10-L[20-80/0.01]-G[2-10/1]
SRTAB12-L[20-80/0.01]-G0
SRTAB12-L[20-80/0.01]-G[2-12/1]
SRTAB13-L[20-80/0.01]-G0
SRTAB13-L[20-80/0.01]-G[2-12/1]
SRTAB14-L[20-80/0.01]-G0
SRTAB14-L[20-80/0.01]-G[2-12/1]
SRTAB17-L[20-80/0.01]-G0
SRTAB17-L[20-80/0.01]-G[2-16/1]
SRTAB19-L[20-80/0.01]-G0
SRTAB19-L[20-80/0.01]-G[2-16/1]
SRTAB24-L[20-80/0.01]-G0
SRTAB24-L[20-80/0.01]-G[2-20/1]
SRTAC8-L[15-50/0.01]-G0
SRTAC8-L[15-50/0.01]-G[2-10/1]
SRTAC10-L[20-80/0.01]-G0
SRTAC10-L[20-80/0.01]-G[2-10/1]
SRTAC12-L[20-80/0.01]-G0
SRTAC12-L[20-80/0.01]-G[2-12/1]
SRTAC13-L[20-80/0.01]-G0
SRTAC13-L[20-80/0.01]-G[2-12/1]
SRTAC14-L[20-80/0.01]-G0
SRTAC14-L[20-80/0.01]-G[2-12/1]
SRTAC17-L[20-80/0.01]-G0
SRTAC17-L[20-80/0.01]-G[2-16/1]
SRTAC19-L[20-80/0.01]-G0
SRTAC19-L[20-80/0.01]-G[2-16/1]
SRTAC24-L[20-80/0.01]-G0
SRTAC24-L[20-80/0.01]-G[2-20/1]
SRTAHB6-L[10-50/0.01]-G0
SRTAHB6-L[10-50/0.01]-G[2-8/1]
SRTAHB7-L[10-50/0.01]-G0
SRTAHB7-L[10-50/0.01]-G[2-8/1]
SRTAHB8-L[15-50/0.01]-G0
SRTAHB8-L[15-50/0.01]-G[2-10/1]
SRTAHB10-L[20-80/0.01]-G0
SRTAHB10-L[20-80/0.01]-G[2-10/1]
SRTAHB12-L[20-80/0.01]-G0
SRTAHB12-L[20-80/0.01]-G[2-12/1]
SRTAHB13-L[20-80/0.01]-G0
SRTAHB13-L[20-80/0.01]-G[2-12/1]
SRTAHB14-L[20-80/0.01]-G0
SRTAHB14-L[20-80/0.01]-G[2-12/1]
SRTAHB17-L[20-80/0.01]-G0
SRTAHB17-L[20-80/0.01]-G[2-16/1]
SRTAHB19-L[20-80/0.01]-G0
SRTAHB19-L[20-80/0.01]-G[2-16/1]
SRTAHB24-L[20-80/0.01]-G0
SRTAHB24-L[20-80/0.01]-G[2-20/1]
SRTAHR6-L[10-50/0.01]-G0
SRTAHR6-L[10-50/0.01]-G[2-8/1]
SRTAHR7-L[10-50/0.01]-G0
SRTAHR7-L[10-50/0.01]-G[2-8/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Material Surface Finish
(Ø)
Heat Treated Hardness Outer Diameter D
(mm)
G
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone6010 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone62 ~ 810 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone7010 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone72 ~ 810 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone8015 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone82 ~ 1015 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone10020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone102 ~ 1020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone12020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone122 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone13020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone132 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone14020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone142 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone17020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone172 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone19020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone192 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone24020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide NoNone242 ~ 2020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC8015 ~ 50
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC82 ~ 1015 ~ 50
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC10020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC102 ~ 1020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC12020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC122 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC13020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC132 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC14020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC142 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC17020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC172 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC19020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC192 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC24020 ~ 80
1 Piece(s)

10 Days or more

10Male threadStainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC242 ~ 2020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC6010 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC62 ~ 810 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC7010 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC72 ~ 810 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC8015 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC82 ~ 1015 ~ 50
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC10020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC102 ~ 1020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC12020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC122 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC13020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC132 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC14020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC142 ~ 1220 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC17020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC172 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC19020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC192 ~ 1620 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC24020 ~ 80
1 Piece(s)

10 Days or more

10Male threadSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC242 ~ 2020 ~ 80
1 Piece(s)

11 Days or more

10Male threadSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~6010 ~ 50
1 Piece(s)

11 Days or more

10Male threadSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~62 ~ 810 ~ 50
1 Piece(s)

11 Days or more

10Male threadSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~7010 ~ 50
1 Piece(s)

11 Days or more

10Male threadSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~72 ~ 810 ~ 50

Loading...

Example

Hex Support Pins- Flat, Threaded:Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.05 Tip Shape Flat
Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.