(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Washers (Part Numbers)

Height Adjusting Washers
  • Lead Time Reduction

By using in combination with locating pins, vertical/horizontal positioning is enabled.

  • METRIC
Height Adjusting Washers:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
HUK4137 Alloy SteelHardened 35~40HRC
THUKSCM415 Alloy Steel (JIS)Carburized Treated Hardness:
55HRC~ (Depth 0.7~0.8)

Specifications

Part Number-P-T-H
HUK6-P11.8-T10.0-H20
Part NumberP
0.1mm Increment
T
0.1mm Increment
H
1mm Increment
TypeD
HUK
THUK
68.0~12.05.0~20.010~20
810.0~16.012~20
1012.0~20.014~25
1214.0~25.016~30
1618.0~32.020~35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HUK6-P[8-12/0.1]-T[5-20/0.1]-H[10-20/1]
HUK8-P[10-16/0.1]-T[5-20/0.1]-H[12-20/1]
HUK10-P[12-20/0.1]-T[5-20/0.1]-H[14-25/1]
HUK12-P[14-25/0.1]-T[5-20/0.1]-H[16-30/1]
HUK16-P[18-32/0.1]-T[5-20/0.1]-H[20-35/1]
THUK6-P[8-12/0.1]-T[5-20/0.1]-H[10-20/1]
THUK8-P[10-16/0.1]-T[5-20/0.1]-H[12-20/1]
THUK10-P[12-20/0.1]-T[5-20/0.1]-H[14-25/1]
THUK12-P[14-25/0.1]-T[5-20/0.1]-H[16-30/1]
THUK16-P[18-32/0.1]-T[5-20/0.1]-H[20-35/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeat Treatment Outside Diameter of Holder D
(mm)
H
(mm)
P T
(mm)
1 Piece(s)

10 Days or more

10Immersion Quenching610 ~ 208 ~ 125 ~ 20
1 Piece(s)

10 Days or more

10Immersion Quenching812 ~ 2010 ~ 165 ~ 20
1 Piece(s)

10 Days or more

10Immersion Quenching1014 ~ 2512 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10Immersion Quenching1216 ~ 3014 ~ 255 ~ 20
1 Piece(s)

10 Days or more

10Immersion Quenching1620 ~ 3518 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10-610 ~ 208 ~ 125 ~ 20
1 Piece(s)

10 Days or more

10-812 ~ 2010 ~ 165 ~ 20
1 Piece(s)

10 Days or more

10-1014 ~ 2512 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10-1216 ~ 3014 ~ 255 ~ 20
1 Piece(s)

10 Days or more

10-1620 ~ 3518 ~ 325 ~ 20

Loading...

  1. 1

Example

Height Adjusting Washers:Related Image
 

Basic Information

Head Shape Round Surface Treatment Plain

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.