(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable (Part Numbers)

Locating Pins for Jigs & Fixtures - Set Screw Flat, Tip Shape Selectable
  • Lead Time Reduction

•Shape: Without Shoulder
•Head Dia. Tolerance (mm): 0/-0.05

  • METRIC
  • inCAD Components

PDFP.2019-1661

Unit examples related to this product
Locating Pins for Jigs & Fixtures - Standard(h7), Circumference Groove, Tip Shape Selectable, Plated:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
SELNTARound4137 Alloy SteelHardened 35~40HRC
SELNTDDiamond4137 Alloy Steel or Equiv.
TSELNTARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TSELNTDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D-SLNTARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-SLNTDDiamond


Specifications

Part Number-P-B-L-A-E 
     
Type Tip Shape D
SELNNA A 16-P18.0-B21-L15-A60-E2(Threaded)
SELNTA B 10-P14.0-B10-  A60  (Set Screw)

Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
A
Selection
E
1mm Increment
L1dRApplicable
Set
Screw
WUnit Price
TypeTip ShapeDh7SELNTASELNTDTSELNTATSELNTDD-SLNTAD-SLNTD
Hardened
(Round)
SELNTA

(Diamond)
SELNTD
Carburized
(Round)
TSELNTA

(Diamond)
TSELNTD
Dicoat
(Round)
D-SLNTA

(Diamond)
D-SLNTD
A
(Tapered)

B
(Taper R)
 60
-0.012
 8.0~12.0[ ! ]2~30*30

60

90

120
1~10 5 8 43M53      
 80
-0.015
10.0~16.0 5 8 54M53.5      
1012.0~20.010 8 74M64      
10T12.0~20.0 5 8 75M65      
120
-0.018
14.0~25.01210 96M86      
1618.0~32.01210138M88    --
200
-0.021
22.0~35.01210178M89    --
[ NG ]Angle A*30 is not applicable to Tip Shape B. Select from Standard Grade, No Shoulder (Click here).
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Standard(h7), Circumference Groove, Tip Shape Selectable, Plated:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-SLNTAA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTAA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTAA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTAA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTAA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTAB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTAB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTAB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTAB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTAB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTDA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTDA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTDA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTDA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTDA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
D-SLNTDB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTDB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTDB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTDB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
D-SLNTDB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAA16-P[18-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAA20-P[22-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTAB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAB16-P[18-32/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTAB20-P[22-35/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDA16-P[18-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDA20-P[22-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
SELNTDB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDB16-P[18-32/0.1]-B[5-30/1]-A[60,​90,​120]
SELNTDB20-P[22-35/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTAA6-P[8-12/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAA8-P[10-16/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAA10-P[12-20/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAA10T-P[12-20/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAA12-P[14-25/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAA16-P[18-32/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAA20-P[22-35/0.1]-B[2-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTAB6-P[8-12/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTAB8-P[10-16/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTAB10-P[12-20/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTAB10T-P[12-20/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTAB12-P[14-25/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTAB16-P[18-32/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTAB20-P[22-35/0.1]-B[2-30/1]-A[60,​90,​120]
TSELNTDA6-P[8-12/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDA8-P[10-16/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDA10-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDA10T-P[12-20/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDA12-P[14-25/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDA16-P[18-32/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDA20-P[22-35/0.1]-B[5-30/1]-A[30,​60,​90,​120]-E[1-10/1]
TSELNTDB6-P[8-12/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTDB8-P[10-16/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTDB10-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTDB10T-P[12-20/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTDB12-P[14-25/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTDB16-P[18-32/0.1]-B[5-30/1]-A[60,​90,​120]
TSELNTDB20-P[22-35/0.1]-B[5-30/1]-A[60,​90,​120]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
A
(°)
P Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-1030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-10T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTaper (Shape A)Dicoat®No-1230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-1060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-10T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10RoundTip R (B shape)Dicoat®No-1260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®NoOthers φ0.05630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®NoOthers φ0.05830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®NoOthers φ0.051030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®NoOthers φ0.0510T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTaper (Shape A)Dicoat®NoOthers φ0.051230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®NoOthers φ0.05660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®NoOthers φ0.05860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®NoOthers φ0.051060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®NoOthers φ0.0510T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

8 Days or more

10DiamondTip R (B shape)Dicoat®NoOthers φ0.051260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031630 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.032030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0310T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031660 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10RoundTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.032060 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.03830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.0310T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.031630 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTaper (Shape A)PlainImmersion QuenchingStandard Grade φ0.032030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.03860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.0310T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.031660 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

9 Days or more

10DiamondTip R (B shape)PlainImmersion QuenchingStandard Grade φ0.032060 ~ 12022 ~ 355 ~ 30-
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.03630 ~ 1208 ~ 122 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.03830 ~ 12010 ~ 162 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.031030 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.0310T30 ~ 12012 ~ 202 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.031230 ~ 12014 ~ 252 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.031630 ~ 12018 ~ 322 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper (Shape A)Plain-Standard Grade φ0.032030 ~ 12022 ~ 352 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.03660 ~ 1208 ~ 122 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.03860 ~ 12010 ~ 162 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.031060 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.0310T60 ~ 12012 ~ 202 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.031260 ~ 12014 ~ 252 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.031660 ~ 12018 ~ 322 ~ 30-
1 Piece(s)

10 Days or more

10RoundTip R (B shape)Plain-Standard Grade φ0.032060 ~ 12022 ~ 352 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.03630 ~ 1208 ~ 125 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.03830 ~ 12010 ~ 165 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.031030 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.0310T30 ~ 12012 ~ 205 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.031230 ~ 12014 ~ 255 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.031630 ~ 12018 ~ 325 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper (Shape A)Plain-Standard Grade φ0.032030 ~ 12022 ~ 355 ~ 301 ~ 10
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.03660 ~ 1208 ~ 125 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.03860 ~ 12010 ~ 165 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.031060 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.0310T60 ~ 12012 ~ 205 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.031260 ~ 12014 ~ 255 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.031660 ~ 12018 ~ 325 ~ 30-
1 Piece(s)

10 Days or more

10DiamondTip R (B shape)Plain-Standard Grade φ0.032060 ~ 12022 ~ 355 ~ 30-

Loading...

  1. 1
 

Basic Information

Basic Shape Jig Pin Without Collar Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support