(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded

Locating Pins for Jigs & Fixtures - Threaded
  • Lead Time Reduction

•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Standard(h7), Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
ELNNARound4137 Alloy SteelHardened 35~40HRC
ELNNDDiamond4137 Alloy Steel or Equiv.
TELNNARoundSCM415 Alloy Steel (JIS)Carburized 55HRC~ (depth 0.7 ~ 0.8) / Anti-carburizing on Threads
TELNNDDiamond

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-LNNARound4137 Alloy Steel 35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-LNNDDiamond4137 Alloy Steel or Equiv.
D-LNNARoundD2 Tool Steel Equivalent 55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-LNNDDiamond
H-LNNARoundD2 Tool Steel Equivalent 55HRC ~
(Surface 3000HV)
TiCN Treatment
H-LNNDDiamond


Specifications

Part Number-P-B-L 
   
Type D
ELNNA 10-P12.0-B10-L8(Threaded)
ELNTA 6-P10.0-B15  (Set Screw)

Part NumberP
Configurable
0.1mm Increment
B
Configurable
1mm Increment
L
Selection
1RWUnit Price
TypeDh7ELNNAELNNDTELNNATELNNDR-LNNAR-LNNDD-LNNAD-LNNDH-LNNAH-LNND
Hardened
(Round)
ELNNA

(Diamond)
ELNND
Carburized
(Round)
TELNNA

(Diamond)
TELNND
Hard Chrome
(Round)
R-LNNA

(Diamond)
R-LNND
Dicoat
(Round)
D-LNNA

(Diamond)
D-LNND
TiCN
(Round)
H-LNNA

(Diamond)
H-LNND
 60
-0.012
 8.0~12.0[ ! ]2~305810     633        --
 80
-0.015
10.0~16.058101215  1043.5        --
1012.0~20.0(5)(8)101215  1244          
10T12.0~20.0(5)(8)101215  1555          
120
-0.018
14.0~25.0 (8)10121518 1566          
1618.0~32.0  (10)121518201888    ------
200
-0.021
22.0~35.0   121518202289    ------
[ NG ]L dimension in ( ) is not applicable to Diamond Shape, Dicoat® and TiCN treatment.
[ ! ]B Dimension is selectable from 5 mm ~ for Dicoat® Treated / TiCN Treated Products/Diamond Shape.

Alterations

Locating Pins for Jigs & Fixtures - Standard(h7), Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LNNA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
D-LNNA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-LNNA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-LNNA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-LNNA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
D-LNND6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
D-LNND8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
D-LNND10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-LNND10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
D-LNND12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
ELNNA6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
ELNNA8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELNNA10-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELNNA10T-P[12-20/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELNNA12-P[14-25/0.1]-B[5-30/1]-L[8,​10,​12,​15,​18]
ELNNA16-P[18-32/0.1]-B[5-30/1]-L[10,​12,​15,​18,​20]
ELNNA20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
ELNND6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
ELNND8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
ELNND10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
ELNND10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
ELNND12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
ELNND16-P[18-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]
ELNND20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
H-LNNA10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
H-LNNA10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
H-LNNA12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
H-LNND10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
H-LNND10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
H-LNND12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
R-LNNA6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]
R-LNNA8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LNNA10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LNNA10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
R-LNNA12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
R-LNND6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
R-LNND8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
R-LNND10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
R-LNND10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
R-LNND12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
TELNNA6-P[8-12/0.1]-B[2-30/1]-L[5,​8,​10]
TELNNA8-P[10-16/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELNNA10-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELNNA10T-P[12-20/0.1]-B[2-30/1]-L[5,​8,​10,​12,​15]
TELNNA12-P[14-25/0.1]-B[2-30/1]-L[8,​10,​12,​15,​18]
TELNNA16-P[18-32/0.1]-B[2-30/1]-L[10,​12,​15,​18,​20]
TELNNA20-P[22-35/0.1]-B[2-30/1]-L[12,​15,​18,​20]
TELNND6-P[8-12/0.1]-B[5-30/1]-L[5,​8,​10]
TELNND8-P[10-16/0.1]-B[5-30/1]-L[5,​8,​10,​12,​15]
TELNND10-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
TELNND10T-P[12-20/0.1]-B[5-30/1]-L[10,​12,​15]
TELNND12-P[14-25/0.1]-B[5-30/1]-L[10,​12,​15,​18]
TELNND16-P[18-32/0.1]-B[5-30/1]-L[12,​15,​18,​20]
TELNND20-P[22-35/0.1]-B[5-30/1]-L[12,​15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-65 ~ 108 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-85 ~ 1510 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-10T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-65 ~ 108 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-85 ~ 1510 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-10T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0385 ~ 1510 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03105 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0310T5 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03128 ~ 1814 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031610 ~ 2018 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.032012 ~ 2022 ~ 355 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0385 ~ 1510 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0310T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031612 ~ 2018 ~ 325 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.032012 ~ 2022 ~ 355 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-10T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10RoundTiCNNo-1210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-1010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-10T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondTiCNNo-1210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0365 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0385 ~ 1510 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.03105 ~ 1512 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0310T5 ~ 1512 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.03128 ~ 1814 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0385 ~ 1510 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.031010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0310T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.031210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0365 ~ 108 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0385 ~ 1510 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03105 ~ 1512 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0310T5 ~ 1512 ~ 202 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03128 ~ 1814 ~ 252 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031610 ~ 2018 ~ 322 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.032012 ~ 2022 ~ 352 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0365 ~ 108 ~ 125 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0385 ~ 1510 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031010 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0310T10 ~ 1512 ~ 205 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031210 ~ 1814 ~ 255 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031612 ~ 2018 ~ 325 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.032012 ~ 2022 ~ 355 ~ 30

Loading...

  1. 1

More Information

■Features: For Standard Grade, P Dim. Tolerance is  (for Precision Grade, or ), concentricity is 0.03 or 0.05 (for Precision Grade, 0.01 or 0.02).
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape) Shank Style Male thread
Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support