(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter Straight Locating Pins - Tip type selectable.

Small Diameter Straight Locating Pins - Tip type selectable.
  • Volume Discount
  • Lead Time Reduction

Locating pins with �4 or less pin diameter. Selectable from 4 different tip shapes.

  • METRIC
  • inCAD Components
Locating Pins- Small Diameter, Flat , Standard Tolerance:Related Image
・Materials
L SelectableL ConfigurableL Configurable and Tolerance Selectable Type[ M ]Material[ H ]Hardness
FlatSphericalTaperedFlatSphericalTaper RTaperedFlatSphericalTaper RTapered
SFKTSPKTSXKTSFSTSPSTSTSTSXSTSFFPTSPPTSTPTSXFPTW1-9 Tool SteelTreated Hardness: 50~58HRC
SFKSSPKSSXKSSFSSSPSSSTSSSXSSSFPSSPPSSTPSSXFPS304 Stainless Steel-
---SFSXCSPSXCSTSXCSXSXCSFPXCSPPXCSTPXCSXFPXC440C or 420 Stainless SteelTreated Hardness: 50~55HRC
----SPSSG------304 Stainless Steel (SR Parts Polished)-
----SPSDG------H13 Tool Steel (SR Parts Polished)Treated Hardness: 40~52HRC
[ ! ]Features of W1-9 Tool Steel >>P.1310
 

Specifications

■L Selectable
Part Number-D-L
SPKS-D1-L5
■L Configurable
Part Number-D-L-E 
SPST
SXST
-
-
D1.5
D1.5
-
-
L8.5
L5.0

-

E1.0
(Sphere)
(Tapered)
■L Configurable and Tolerance Selectable Type
Part Number-D-L-E 
  
Type D Tol. 
SPPT
SXFPT
P
P
-
-
D0.55
D2.82
-
-
L5.0
L5.0

-

E2.5
(Sphere)
(Tapered)
■L Selectable
Part NumberDD ToleranceLE
Flat
SFKT
SFKS
Spherical
SPKT
SP
KS
Tapered
SXKT
SXKS
10
-0.005
3456 10  0.5
1.5  568   
2  568101215
3  5681012151
■L Configurable
Part NumberD
0.1mm Increment
ToleranceL
0.5mm Increment
E
0.5mm Increment
R
Flat
SFST
SFSS
SFSXC
Spherical
SPST
SPSS
SPSXC
SPSSG
SPSDG
Taper R
STST
STSS
STSXC
Tapered
SXST
SXSS
SXSXC
1.0~2.00
-0.005
3.0~30.00.5~2.50.2
2.1~3.00.4
[ ! ]For Taper R, L-1≥(Dx1.85)-(Rx2.75) [ ! ]For Tapered Type, L≥E+1D≥E
■L Configurable and Tolerance Selectable Type
Part NumberD
0.01mm Increment
L
0.1mm Increment
E
0.5mm Increment
R
TypeD Tolerance
Flat
SFFPT
SFPS

SFPXC
Spherical
SPPT
SPPS

SPPXC
Taper R
STPT
STPS

STPXC
Tapered
SXFPT
SXFPS

SXFPXC
P +0.005
0
Q±0.002
R  0
-0.005
H  0
-0.01
0.50~1.003.0~30.00.5~2.5-
1.01~2.003.0~30.00.2
2.01~3.000.4
[ ! ]For Taper R, L-1≥(Dx1.85)-(Rx2.75) [ ! ]For Tapered Type, L≥E+1D≥E

Price list

■L Selectable
DUnit Price
FlatSphereTapered
SFKTSFKSSPKTSPKSSXKTSXKS
1390520420540440560
1.5390520420540440560
2290340300360320360
3290340300360320360
■L Configurable
DUnit Price
FlatSphereTaper R TypeTapered
SFSTSFSSSFSXCSPSTSPSSSPSXCSPSSGSPSDGSTSTSTSSSTSXCSXSTSXSSSXSXC
1.0~2.0720900 1,200750 940 1,2701,670 1,210 820 1,030 1,390800 980 1,310
2.1~3.0480 600 810500 630 8501,490 1,180 550 680 930530 620 840
■L Configurable and Tolerance Selectable Type
DUnit Price
FlatSphereTaper R TypeTapered
SFFPTSFPSSFPXCSPPTSPPSSPPXCSTPTSTPSSTPXCSXFPTSXFPSSXFPXC
0.50~1.001,120 1,400-1,1501,440 ------ -
1.01~2.009601,2001,6109801,230 1,650980 1,230 1,6509601,1001,480
2.01~3.006308101,090650820 1,110650 8201,110630730990
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~910~2930~4950~6970~99
Discount RateUnit Price5%20%30%40%
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For 70 or more identical pieces of in-stock items, please request a quotation.

Alterations

Locating Pins- Small Diameter, Flat , Standard Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFFPTH-D[0.5-3/0.01]-L[3-30/0.1]
SFFPTP-D[0.5-3/0.01]-L[3-30/0.1]
SFFPTQ-D[0.5-3/0.01]-L[3-30/0.1]
SFFPTR-D[0.5-3/0.01]-L[3-30/0.1]
SFKS-D1-L3
SFKS-D1-L4
SFKS-D1-L5
SFKS-D1-L6
SFKS-D1-L10
SFKS-D1.5-L5
SFKS-D1.5-L6
SFKS-D1.5-L8
SFKS-D2-L5
SFKS-D2-L6
SFKS-D2-L8
SFKS-D2-L10
SFKS-D2-L12
SFKS-D2-L15
SFKS-D3-L5
SFKS-D3-L6
SFKS-D3-L8
SFKS-D3-L10
SFKS-D3-L12
SFKS-D3-L15
SFKT-D1-L3
SFKT-D1-L4
SFKT-D1-L5
SFKT-D1-L6
SFKT-D1-L10
SFKT-D1.5-L5
SFKT-D1.5-L6
SFKT-D1.5-L8
SFKT-D2-L5
SFKT-D2-L6
SFKT-D2-L8
SFKT-D2-L10
SFKT-D2-L12
SFKT-D2-L15
SFKT-D3-L5
SFKT-D3-L6
SFKT-D3-L8
SFKT-D3-L10
SFKT-D3-L12
SFKT-D3-L15
SFPSH-D[0.5-3/0.01]-L[3-30/0.1]
SFPSP-D[0.5-3/0.01]-L[3-30/0.1]
SFPSQ-D[0.5-3/0.01]-L[3-30/0.1]
SFPSR-D[0.5-3/0.01]-L[3-30/0.1]
SFPXCH-D[1.01-3/0.01]-L[3-30/0.1]
SFPXCP-D[1.01-3/0.01]-L[3-30/0.1]
SFPXCQ-D[1.01-3/0.01]-L[3-30/0.1]
SFPXCR-D[1.01-3/0.01]-L[3-30/0.1]
SFSS-D[1-3/0.1]-L[3-30/0.5]
SFST-D[1-3/0.1]-L[3-30/0.5]
SFSXC-D[1-3/0.1]-L[3-30/0.5]
SPKS-D1-L3
SPKS-D1-L4
SPKS-D1-L5
SPKS-D1-L6
SPKS-D1-L10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Heat Treatment Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Positioning Portion Length L
(mm)
Applicable Bolt M
(mm)
ℓ1
(mm)
D
(mm)
Overall Length L
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened-0/-0.01---0.5 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened-0.005/0---0.5 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened-±0.002---0.5 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened-0/-0.005---0.5 ~ 33 ~ 30-
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo10/-0.0053-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo10/-0.0054-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo10/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo10/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo10/-0.00510-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo1.50/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo1.50/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo1.50/-0.0058-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo20/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo20/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo20/-0.0058-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo20/-0.00510-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo20/-0.00512-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo20/-0.00515-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo30/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo30/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo30/-0.0058-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo30/-0.00510-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo30/-0.00512-----
1 Piece(s)Available

6 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo30/-0.00515-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened10/-0.0053-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened10/-0.0054-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened10/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened10/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened10/-0.00510-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened1.50/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened1.50/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened1.50/-0.0058-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened20/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened20/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened20/-0.0058-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened20/-0.00510-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened20/-0.00512-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened20/-0.00515-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened30/-0.0055-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened30/-0.0056-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened30/-0.0058-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened30/-0.00510-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened30/-0.00512-----
1 Piece(s)Available

6 Days or more

10Flat[Steel] W1-9 Tool SteelHardened30/-0.00515-----
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo-0/-0.01---0.5 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo-0.005/0---0.5 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo-±0.002---0.5 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo-0/-0.005---0.5 ~ 33 ~ 30-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened-0/-0.01---1.01 ~ 33 ~ 30-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened-0.005/0---1.01 ~ 33 ~ 30-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened-±0.002---1.01 ~ 33 ~ 30-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened-0/-0.005---1.01 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Stainless Steel] 304 Stainless SteelNo-0/-0.005---1 ~ 33 ~ 30-
1 Piece(s)

9 Days or more

10Flat[Steel] W1-9 Tool SteelHardened-0/-0.005---1 ~ 33 ~ 30-
1 Piece(s)

12 Days or more

10Flat[Stainless Steel] 440C or 420 Stainless SteelHardened-0/-0.005---1 ~ 33 ~ 30-
1 Piece(s)Available

6 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo10/-0.0053-----
1 Piece(s)Available

6 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo10/-0.0054-----
1 Piece(s)Available

6 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo10/-0.0055-----
1 Piece(s)Available

6 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo10/-0.0056-----
1 Piece(s)Available

6 Days or more

10Spherical Surface[Stainless Steel] 304 Stainless SteelNo10/-0.00510-----

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Drive No
Shank Style Straight(Press Fit) Surface Finish No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support