(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Locating Pins - Tapered tip with screw mounting hole.

Straight Locating Pins - Tapered tip with screw mounting hole.
  • Lead Time Reduction

The hollow part is a screw hole, which improves maintenance compared to press-fit. Since the screw can be tightened from the top of the head, it can be used in places where screws cannot be used from the back of the locating pin. Configurable P/G dimensions. Options available in tool steel or stainless steel, additionally configurable hardened heat treatment and/or hard chrome or black oxide surface treatment.

  • METRIC
  • inCAD Components

PDFP.2019-1631

Unit examples related to this product
Locating Pins - Bolt Fixing, Standard:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
LPZ1045 Carbon Steel-Treated Hardness: 45~50HRC
LPZB1045 Carbon SteelBlack OxideTreated Hardness: 45~50HRC
LPZR1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45~50HRC
Plating Hardness :750 HV min.
LPZS304 Stainless Steel--
LPZH304 Stainless SteelHard Chrome PlatingPlating Hardness :750 HV min.
LPZC440C or 420 Stainless Steel-Treated Hardness: 50~55HRC

Specifications

Part Number-P-B-G 
LPZ5
JPMA15
LBNA20
-

-
P16.00

P30.0
-

-
B25.5

B10
-

 
G15

 
(Screw Mounted)
(Pilot)
(Large Screw Mounted)
Part NumberP
0.01mm Increment
B
0.1mm Increment
G
1mm Increment
d1d2HApplicable Screw
TypeNo.
LPZ
LPZB
LPZR
LPZS
LPZH
LPZC
311.00~15.0010.0~25.09≤G3.56.54M3
412.00~20.0010.0~25.010≤G4.585M4
514.00~20.0010.0~30.012≤G5.59.56M5
615.00~25.0012.0~40.013≤G6.5117M6
818.00~25.0014.0~50.016≤G9149M8

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPZ3-P[9-15/0.01]-B[10-25/0.1]-G[8-14/1]
LPZ4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
LPZ5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
LPZ6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
LPZ8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
LPZB3-P[9-15/0.01]-B[10-25/0.1]-G[8-14/1]
LPZB4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
LPZB5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
LPZB6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
LPZB8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
LPZC3-P[9-15/0.01]-B[10-25/0.1]-G[8-14/1]
LPZC4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
LPZC5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
LPZC6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
LPZC8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
LPZH3-P[9-15/0.01]-B[10-25/0.1]-G[8-14/1]
LPZH4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
LPZH5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
LPZH6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
LPZH8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
LPZR3-P[9-15/0.01]-B[10-25/0.1]-G[8-14/1]
LPZR4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
LPZR5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
LPZR6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
LPZR8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
LPZS3-P[9-15/0.01]-B[10-25/0.1]-G[8-14/1]
LPZS4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
LPZS5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
LPZS6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
LPZS8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Positioning Pin Mounting Portion P
(mm)
G
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No9 ~ 15M38 ~ 1410 ~ 25
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No12 ~ 20M410 ~ 1910 ~ 25
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No14 ~ 20M512 ~ 1910 ~ 30
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No15 ~ 25M613 ~ 2412 ~ 40
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No18 ~ 25M816 ~ 2414 ~ 50
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 15M38 ~ 1410 ~ 25
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardenedBlack Oxide12 ~ 20M410 ~ 1910 ~ 25
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardenedBlack Oxide14 ~ 20M512 ~ 1910 ~ 30
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardenedBlack Oxide15 ~ 25M613 ~ 2412 ~ 40
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardenedBlack Oxide18 ~ 25M816 ~ 2414 ~ 50
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 15M38 ~ 1410 ~ 25
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 20M410 ~ 1910 ~ 25
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No14 ~ 20M512 ~ 1910 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No15 ~ 25M613 ~ 2412 ~ 40
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No18 ~ 25M816 ~ 2414 ~ 50
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating9 ~ 15M38 ~ 1410 ~ 25
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating12 ~ 20M410 ~ 1910 ~ 25
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating14 ~ 20M512 ~ 1910 ~ 30
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating15 ~ 25M613 ~ 2412 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating18 ~ 25M816 ~ 2414 ~ 50
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelHardenedHard Chrome Plating9 ~ 15M38 ~ 1410 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelHardenedHard Chrome Plating12 ~ 20M410 ~ 1910 ~ 25
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelHardenedHard Chrome Plating14 ~ 20M512 ~ 1910 ~ 30
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelHardenedHard Chrome Plating15 ~ 25M613 ~ 2412 ~ 40
1 Piece(s)

10 Days or more

10[Steel] 1045 Carbon SteelHardenedHard Chrome Plating18 ~ 25M816 ~ 2414 ~ 50
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No9 ~ 15M38 ~ 1410 ~ 25
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No12 ~ 20M410 ~ 1910 ~ 25
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No14 ~ 20M512 ~ 1910 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No15 ~ 25M613 ~ 2412 ~ 40
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No18 ~ 25M816 ~ 2414 ~ 50

Loading...

  1. 1

Example

Locating Pins - Bolt Fixing, Standard:Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Screw Mounted Head Shape Round Head Tip Shape Tapered
Drive Screw Mounted Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.