(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Large Head
•Heat Treatment: Not Hardened
•Head Dia. Tolerance: g6
•Shank Dia. Tolerance: g6
•Head Shape: Round
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
CMPA | 1045 Carbon Steel | Electroless Nickel Plating |
BCMPA | 1045 Carbon Steel | Black Oxide |
SCMPA | 304 Stainless Steel | - |
Part Number | - | D | - | P | - | L | - | B |
CMPA | - | D5.0 | - | P7.0 | - | L9.0 | - | B1.5 |
Part Number | 0.1mm Increment | C | |||
D | P | L | B | ||
CMPA BCMPA SCMPA | 2.0~9.0 | 3.0~10.0 | 5.0~20.0 | 1.0~20.0 | 0.2 |
9.0~24.0 | 10.1~25.0 | 1.5~20.0 | 0.5 | ||
15.0~39.0 | 25.1~40.0 | 2.0~20.0 | 1 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BCMPA-D[2-39/0.1]-P[3-40/0.1]-L[5-20/0.1]-B[1-20/0.1] |
CMPA-D[2-39/0.1]-P[3-40/0.1]-L[5-20/0.1]-B[1-20/0.1] |
SCMPA-D[2-39/0.1]-P[3-40/0.1]-L[5-20/0.1]-B[1-20/0.1] |
Part Number |
---|
Loading...
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Flat |
---|---|---|---|---|---|
Drive | No | Shank Style | Straight(Press Fit) | Heat Treatment | No |
Tolerance of Positioning Side Outer Diameter | g6 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy