(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round shaped head, flat tip with groove, externally threaded shank.

Large Head Locating Pins - Round shaped head, flat tip with groove, externally threaded shank.
  • Lead Time Reduction

Thanks to the slot in the tip of this model, it can be easily installed with a screwdriver. Options available in stainless steel or carbon steel, additionally a hardened heat treatment and/or electrolytic nickel plating surface treatment can be configured. P/B dimensions configurable in 0.01mm intervals. Shank thread can be selected from M2 to M10.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Marker Pins:Related Image
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
JPLB1045 Carbon Steel--
JPLBMElectroless Nickel Plating-
JPLBK-Treated Hardness: 50~55HRC
JPLBS304 Stainless Steel--

Specifications

Part Number-P-B 
JPLR6
JPLB8
-
-
P8.5
P9.5
-
-
B6.5
B3.2
(Hex Socket)
(Flathead Slot)
■P Tolerance
Pg6
3.0−0.002
−0.008
3.1~6.0−0.004
−0.012
 6.1~10.0−0.005
−0.014
10.1~15.0−0.006
−0.017
Part NumberP
0.1mm Increment
B
0.1mm Increment
TypeM (Coarse)
JPLB
JPLBM
JPLBK

JPLBS
23.0~6.05.0~10.0
33.5~7.02.0~10.0
44.5~8.02.0~10.0
55.5~12.02.0~10.0
66.5~15.02.0~12.0
88.5~15.02.0~12.0
1010.5~15.02.0~12.0
[ ! ]Note that pins with small thread diameter have thin under-head part.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPLB2-P[3-6/0.1]-B[5-10/0.1]
JPLB3-P[3.5-7/0.1]-B[2-10/0.1]
JPLB4-P[4.5-8/0.1]-B[2-10/0.1]
JPLB5-P[5.5-12/0.1]-B[2-10/0.1]
JPLB6-P[6.5-15/0.1]-B[2-12/0.1]
JPLB8-P[8.5-15/0.1]-B[2-12/0.1]
JPLB10-P[10.5-15/0.1]-B[2-12/0.1]
JPLBK3-P[3.5-7/0.1]-B[2-10/0.1]
JPLBK4-P[4.5-8/0.1]-B[2-10/0.1]
JPLBK5-P[5.5-12/0.1]-B[2-10/0.1]
JPLBK6-P[6.5-15/0.1]-B[2-12/0.1]
JPLBK8-P[8.5-15/0.1]-B[2-12/0.1]
JPLBK10-P[10.5-15/0.1]-B[2-12/0.1]
JPLBM2-P[3-6/0.1]-B[5-10/0.1]
JPLBM3-P[3.5-7/0.1]-B[2-10/0.1]
JPLBM4-P[4.5-8/0.1]-B[2-10/0.1]
JPLBM5-P[5.5-12/0.1]-B[2-10/0.1]
JPLBM6-P[6.5-15/0.1]-B[2-12/0.1]
JPLBM8-P[8.5-15/0.1]-B[2-12/0.1]
JPLBM10-P[10.5-15/0.1]-B[2-12/0.1]
JPLBS2-P[3-6/0.1]-B[5-10/0.1]
JPLBS3-P[3.5-7/0.1]-B[2-10/0.1]
JPLBS4-P[4.5-8/0.1]-B[2-10/0.1]
JPLBS5-P[5.5-12/0.1]-B[2-10/0.1]
JPLBS6-P[6.5-15/0.1]-B[2-12/0.1]
JPLBS8-P[8.5-15/0.1]-B[2-12/0.1]
JPLBS10-P[10.5-15/0.1]-B[2-12/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Thread Diameter M
(mm)
Positioning Side Length B
(mm)
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No3 ~ 625 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No3.5 ~ 732 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No4.5 ~ 842 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No5.5 ~ 1252 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No6.5 ~ 1562 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No8.5 ~ 1582 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No10.5 ~ 15102 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No3.5 ~ 732 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No4.5 ~ 842 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No5.5 ~ 1252 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No6.5 ~ 1562 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No8.5 ~ 1582 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No10.5 ~ 15102 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating3 ~ 625 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating3.5 ~ 732 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating4.5 ~ 842 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating5.5 ~ 1252 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating6.5 ~ 1562 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating8.5 ~ 1582 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating10.5 ~ 15102 ~ 12
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No3 ~ 625 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No3.5 ~ 732 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No4.5 ~ 842 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No5.5 ~ 1252 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6.5 ~ 1562 ~ 12
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8.5 ~ 1582 ~ 12
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10.5 ~ 15102 ~ 12

Loading...

  1. 1

Example

Marker Pins:Related Image
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive Flathead Slot Shank Style Male thread Tolerance of Positioning Side Outer Diameter g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.