(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This model is constructed of O1 tool steel, hardness 60-63 HRC. It does not have heat treatment hardening. Head diameter of 20mm.
Part Number
Configured Part Number is shown.
Part Number | - | A |
KKB15 KKBE15 | - | 1 |
Part Number | P | B | H | Q | F | |
Type | L | |||||
KKB | 15 | 20 | 2 | 50 | 36 | 22 |
20 | ||||||
25 |
Part Number | A | P | B | H | Q | F | |
Type | L | ||||||
KKBE | 15 | 1 1.5 2 | 20 | 2 | 50 | 36 | 22 |
20 | |||||||
25 |
Quantity | 1~9 | 10~14 | 15~19 | 20~29 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KKB15 |
KKB20 |
KKB25 |
KKBE15-[1,1.5,2] |
KKBE20-[1,1.5,2] |
KKBE25-[1,1.5,2] |
Part Number |
---|
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Flanged | Head Shape | Round | Head Tip Shape | Flat |
---|---|---|---|---|---|
Drive | No | Shank Style | Straight(Press Fit) | Material | O1 Tool Steel |
Heat Treatment | No | Surface Finish | No | Positioning Side Outer Diameter P(mm) | 20 |
SR is Ground | Compact |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy