(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, selectable tip type and straight shank.

Large Head Locating Pins - Round or diamond shaped head, selectable tip type and straight shank.
  • Lead Time Reduction

Locating Pins with 3 types of tip shape selectable.

  • METRIC
  • inCAD Components
Locating Pins - Selectable Pilot Shape, Standard, p6 Shank:Related Image
・Materials
Material
No.
RoundDiamond[ M ]Material[ S ]Surface Treatment[ H ]Hardness
d Tolerance m6d Tolerance p6d Tolerance m6
LPEJLPPEJLPDEJO1 Tool Steel-Treated Hardness: 55~60HRC
LPEGLPPEGLPDEGO1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
LPELPPELPDE1045 Carbon Steel-Treated Hardness: 45~50HRC
LPEBLPPEBLPDEB1045 Carbon SteelBlack OxideTreated Hardness: 45~50HRC
LPERLPPERLPDER1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45~50HRC
Plating Hardness: 750HV~
LPESLPPESLPDES304 Stainless Steel--
LPEDLPPEDLPDED304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~
LPECLPPECLPDEC440C or 420 Stainless Steel-Treated Hardness: 50~55HRC

Specifications

Part Number-P-B-R-G-L
LPEA5
LPPEJB10
-
-
P10.00
P15.00
-
-
B12.0
B27.0
-
 
R6
 

-

G12
-
-
L5
L10
Part NumberP
0.01mm Increment
B
0.1mm Increment
R
1mm Increment
G
1mm Increment
L
1mm Increment
C(W)
TypeTip ShapeDD Tolerance m6D Tolerance p6
A Shape, C Shape onlyB Shape only
(Round)
m6
LPEJ
LPEG
LPE
LPEB
LPER
LPES
LPED
LPEC
(Round)
p6
LPPEJ
LPPEG
LPPE
LPPEB
LPPER
LPPES
LPPED
LPPEC
(Diamond)
m6
LPDEJ
LPDEG
LPDE
LPDEB
LPDER
LPDES
LPDED
LPDEC
A

B

C
2+0.008
+0.002
+0.012
+0.006
2.50~4.002.0~25.0(10.0)A Shape
R≥P/2




C Shape
R≤P/2
B Shape
G≤P
2~60.501.2
33.50~6.002.0~25.0(10.0)3~611.5
4+0.012
+0.004
+0.020
+0.012
4.50~9.002.0~25.0(10.0)4~811.8
55.50~10.002.0~30.0(10.0)5~102.2
66.50~12.002.0~40.0(12.0)6~123
8+0.015
+0.006
+0.024
+0.015
9.00~15.002.0~40.0(15.0)8~161.53.5
1011.00~20.003.0~50.0(20.0)10~2024
12+0.018
+0.007
+0.029
+0.018
13.00~20.003.0~50.0(20.0)12~245
1617.00~25.005.0~50.0(20.0)16~32327
20+0.021
+0.008
+0.035
+0.022
21.00~30.005.0~50.0(20.0)20~409
[ ! ]B dimension in ( ) is for Diamond Shape.

Price list

DRound Shape Unit PriceDiamond Shape Unit Price
①O1 Tool Steel Hardened
LPEJ
LPPEJ
②O1 Tool Steel (Hardened)
LPEG
LPPEG
③1045 Carbon Steel
LPE
LPPE
④1045 Carbon Steel Black Oxide
LPEB
LPPEB
⑤Hard 1045 Carbon Steel
LPER
LPPER
⑥304 Stainless Steel
LPES
LPPES
⑦Hard 304 Stainless Steel
LPED
L
PPED
⑧440C Stainless Steel
LPEC
LPPEC
①O1 Tool Steel Hardened
LPDEJ
②O1 Tool Steel (Hardened)
LPDEG
④1045 Carbon Steel Black Oxide
LPDEB
⑥304 Stainless Steel
LPDES
⑧440C Stainless Steel
LPDEC
26007705706507207809309601,4201,8301,5101,7701,870
36207905906707408009609901,4101,8201,5101,7601,860
46608506307008008401,0109901,4801,9101,5801,8501,950
56908906607308308801,0601,0201,5802,0301,6801,9702,080
67509607107908809601,1601,0901,7102,2001,8302,1402,250
88501,0908108801,0001,0701,2901,2101,8702,4202,0002,3402,320
101,1901,5201,1301,3401,5501,5101,8201,7002,2902,7802,4502,6902,840
121,2301,5801,1701,3801,6101,5701,8901,7402,3602,8602,5202,7602,920
161,6702,1401,5901,9502,2902,1202,5602,4202,8103,3903,0103,5203,470
201,7802,2801,6902,1302,5402,2602,7302,6403,0303,6603,2503,5403,740
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Locating Pins - Selectable Pilot Shape, Standard, p6 Shank:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPDEA2-P[2.5-4/0.01]-B[2-10/0.1]-R[2-500/1]-L[2-6/1]
LPDEA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]
LPDEA4-P[4.5-9/0.01]-B[2-10/0.1]-R[3-500/1]-L[4-8/1]
LPDEA5-P[5.5-10/0.01]-B[2-10/0.1]-R[3-500/1]-L[5-10/1]
LPDEA6-P[6.5-12/0.01]-B[2-12/0.1]-R[4-500/1]-L[6-12/1]
LPDEA8-P[9-15/0.01]-B[2-15/0.1]-R[5-500/1]-L[8-16/1]
LPDEA10-P[11-20/0.01]-B[3-20/0.1]-R[6-500/1]-L[10-20/1]
LPDEA12-P[13-20/0.01]-B[3-20/0.1]-R[7-500/1]-L[12-24/1]
LPDEA16-P[17-25/0.01]-B[5-20/0.1]-R[9-500/1]-L[16-32/1]
LPDEA20-P[21-30/0.01]-B[5-20/0.1]-R[11-500/1]-L[20-40/1]
LPDEB2-P[2.5-4/0.01]-B[2-10/0.1]-G[1-4/1]-L[2-6/1]
LPDEB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]
LPDEB4-P[4.5-9/0.01]-B[2-10/0.1]-G[1-9/1]-L[4-8/1]
LPDEB5-P[5.5-10/0.01]-B[2-10/0.1]-G[1-10/1]-L[5-10/1]
LPDEB6-P[6.5-12/0.01]-B[2-12/0.1]-G[1-12/1]-L[6-12/1]
LPDEB8-P[9-15/0.01]-B[2-15/0.1]-G[1-15/1]-L[8-16/1]
LPDEB10-P[11-20/0.01]-B[3-20/0.1]-G[1-20/1]-L[10-20/1]
LPDEB12-P[13-20/0.01]-B[3-20/0.1]-G[1-20/1]-L[12-24/1]
LPDEB16-P[17-25/0.01]-B[5-20/0.1]-G[1-25/1]-L[16-32/1]
LPDEB20-P[21-30/0.01]-B[5-20/0.1]-G[1-30/1]-L[20-40/1]
LPDEBA2-P[2.5-4/0.01]-B[2-10/0.1]-R[2-500/1]-L[2-6/1]
LPDEBA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]
LPDEBA4-P[4.5-9/0.01]-B[2-10/0.1]-R[3-500/1]-L[4-8/1]
LPDEBA5-P[5.5-10/0.01]-B[2-10/0.1]-R[3-500/1]-L[5-10/1]
LPDEBA6-P[6.5-12/0.01]-B[2-12/0.1]-R[4-500/1]-L[6-12/1]
LPDEBA8-P[9-15/0.01]-B[2-15/0.1]-R[5-500/1]-L[8-16/1]
LPDEBA10-P[11-20/0.01]-B[3-20/0.1]-R[6-500/1]-L[10-20/1]
LPDEBA12-P[13-20/0.01]-B[3-20/0.1]-R[7-500/1]-L[12-24/1]
LPDEBA16-P[17-25/0.01]-B[5-20/0.1]-R[9-500/1]-L[16-32/1]
LPDEBA20-P[21-30/0.01]-B[5-20/0.1]-R[11-500/1]-L[20-40/1]
LPDEBB2-P[2.5-4/0.01]-B[2-10/0.1]-G[1-4/1]-L[2-6/1]
LPDEBB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]
LPDEBB4-P[4.5-9/0.01]-B[2-10/0.1]-G[1-9/1]-L[4-8/1]
LPDEBB5-P[5.5-10/0.01]-B[2-10/0.1]-G[1-10/1]-L[5-10/1]
LPDEBB6-P[6.5-12/0.01]-B[2-12/0.1]-G[1-12/1]-L[6-12/1]
LPDEBB8-P[9-15/0.01]-B[2-15/0.1]-G[1-15/1]-L[8-16/1]
LPDEBB10-P[11-20/0.01]-B[3-20/0.1]-G[1-20/1]-L[10-20/1]
LPDEBB12-P[13-20/0.01]-B[3-20/0.1]-G[1-20/1]-L[12-24/1]
LPDEBB16-P[17-25/0.01]-B[5-20/0.1]-G[1-25/1]-L[16-32/1]
LPDEBB20-P[21-30/0.01]-B[5-20/0.1]-G[1-30/1]-L[20-40/1]
LPDEBC2-P[2.5-4/0.01]-B[2-10/0.1]-R[1-2/1]-L[2-6/1]
LPDEBC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]
LPDEBC4-P[4.5-9/0.01]-B[2-10/0.1]-R[1-4/1]-L[4-8/1]
LPDEBC5-P[5.5-10/0.01]-B[2-10/0.1]-R[1-5/1]-L[5-10/1]
LPDEBC6-P[6.5-12/0.01]-B[2-12/0.1]-R[1-6/1]-L[6-12/1]
LPDEBC8-P[9-15/0.01]-B[2-15/0.1]-R[1-7/1]-L[8-16/1]
LPDEBC10-P[11-20/0.01]-B[3-20/0.1]-R[1-10/1]-L[10-20/1]
LPDEBC12-P[13-20/0.01]-B[3-20/0.1]-R[1-10/1]-L[12-24/1]
LPDEBC16-P[17-25/0.01]-B[5-20/0.1]-R[1-12/1]-L[16-32/1]
LPDEBC20-P[21-30/0.01]-B[5-20/0.1]-R[1-15/1]-L[20-40/1]
LPDEC2-P[2.5-4/0.01]-B[2-10/0.1]-R[1-2/1]-L[2-6/1]
LPDEC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]
LPDEC4-P[4.5-9/0.01]-B[2-10/0.1]-R[1-4/1]-L[4-8/1]
LPDEC5-P[5.5-10/0.01]-B[2-10/0.1]-R[1-5/1]-L[5-10/1]
LPDEC6-P[6.5-12/0.01]-B[2-12/0.1]-R[1-6/1]-L[6-12/1]
LPDEC8-P[9-15/0.01]-B[2-15/0.1]-R[1-7/1]-L[8-16/1]
LPDEC10-P[11-20/0.01]-B[3-20/0.1]-R[1-10/1]-L[10-20/1]
LPDEC12-P[13-20/0.01]-B[3-20/0.1]-R[1-10/1]-L[12-24/1]
LPDEC16-P[17-25/0.01]-B[5-20/0.1]-R[1-12/1]-L[16-32/1]
LPDEC20-P[21-30/0.01]-B[5-20/0.1]-R[1-15/1]-L[20-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
G
(mm)
Positioning Part Length B
(mm)
R
(mm)
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No2.5 ~ 42m62 ~ 6-2 ~ 102 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No3.5 ~ 63m63 ~ 6-2 ~ 102 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No4.5 ~ 94m64 ~ 8-2 ~ 103 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No5.5 ~ 105m65 ~ 10-2 ~ 103 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No6.5 ~ 126m66 ~ 12-2 ~ 124 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No9 ~ 158m68 ~ 16-2 ~ 155 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No11 ~ 2010m610 ~ 20-3 ~ 206 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No13 ~ 2012m612 ~ 24-3 ~ 207 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No17 ~ 2516m616 ~ 32-5 ~ 209 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardened[None] No21 ~ 3020m620 ~ 40-5 ~ 2011 ~ 500
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No2.5 ~ 42m62 ~ 61 ~ 42 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No3.5 ~ 63m63 ~ 61 ~ 62 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No4.5 ~ 94m64 ~ 81 ~ 92 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No5.5 ~ 105m65 ~ 101 ~ 102 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No6.5 ~ 126m66 ~ 121 ~ 122 ~ 12-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No9 ~ 158m68 ~ 161 ~ 152 ~ 15-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No11 ~ 2010m610 ~ 201 ~ 203 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No13 ~ 2012m612 ~ 241 ~ 203 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No17 ~ 2516m616 ~ 321 ~ 255 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardened[None] No21 ~ 3020m620 ~ 401 ~ 305 ~ 20-
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide2.5 ~ 42m62 ~ 6-2 ~ 102 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide3.5 ~ 63m63 ~ 6-2 ~ 102 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide4.5 ~ 94m64 ~ 8-2 ~ 103 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide5.5 ~ 105m65 ~ 10-2 ~ 103 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide6.5 ~ 126m66 ~ 12-2 ~ 124 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 158m68 ~ 16-2 ~ 155 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 2010m610 ~ 20-3 ~ 206 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 2012m612 ~ 24-3 ~ 207 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 2516m616 ~ 32-5 ~ 209 ~ 500
1 Piece(s)

10 Days or more

10DiamondR[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 3020m620 ~ 40-5 ~ 2011 ~ 500
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide2.5 ~ 42m62 ~ 61 ~ 42 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide3.5 ~ 63m63 ~ 61 ~ 62 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide4.5 ~ 94m64 ~ 81 ~ 92 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide5.5 ~ 105m65 ~ 101 ~ 102 ~ 10-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide6.5 ~ 126m66 ~ 121 ~ 122 ~ 12-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 158m68 ~ 161 ~ 152 ~ 15-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 2010m610 ~ 201 ~ 203 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 2012m612 ~ 241 ~ 203 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 2516m616 ~ 321 ~ 255 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTapered[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 3020m620 ~ 401 ~ 305 ~ 20-
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide2.5 ~ 42m62 ~ 6-2 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide3.5 ~ 63m63 ~ 6-2 ~ 101 ~ 3
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide4.5 ~ 94m64 ~ 8-2 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide5.5 ~ 105m65 ~ 10-2 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide6.5 ~ 126m66 ~ 12-2 ~ 121 ~ 6
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 158m68 ~ 16-2 ~ 151 ~ 7
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 2010m610 ~ 20-3 ~ 201 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 2012m612 ~ 24-3 ~ 201 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 2516m616 ~ 32-5 ~ 201 ~ 12
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 3020m620 ~ 40-5 ~ 201 ~ 15
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No2.5 ~ 42m62 ~ 6-2 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No3.5 ~ 63m63 ~ 6-2 ~ 101 ~ 3
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No4.5 ~ 94m64 ~ 8-2 ~ 101 ~ 4
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No5.5 ~ 105m65 ~ 10-2 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No6.5 ~ 126m66 ~ 12-2 ~ 121 ~ 6
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No9 ~ 158m68 ~ 16-2 ~ 151 ~ 7
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No11 ~ 2010m610 ~ 20-3 ~ 201 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No13 ~ 2012m612 ~ 24-3 ~ 201 ~ 10
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No17 ~ 2516m616 ~ 32-5 ~ 201 ~ 12
1 Piece(s)

10 Days or more

10DiamondTaper R[Steel] 1045 Carbon SteelHardened[None] No21 ~ 3020m620 ~ 40-5 ~ 201 ~ 15

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Drive No Shank Style Straight(Press Fit)
Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.