(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round head, flat tip and internally threaded shank.

Small Head Locating Pins - Round head, flat tip and internally threaded shank.
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Flat).

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins - Small Flat Head, Tapped, P Configurable:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
P SelectableP ConfigurableP, L, B Configurable
O1 Tool Steel-Treated Hardness: 60~63HRCJPDSTBJPDSTCFPDSTC
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
--GFPDSTC
304 Stainless Steel--SJPDSTBSJPDSTCSFPDSTC
440C or 420 Stainless Steel-Treated Hardness: 50~55HRC-CJPDSTCCFPDSTC

Specifications

Part Number-P-L-B
JPDSTC6
FPDSTC6
-
-
4.00
P4.00

-

L10

-

B5.5
■P Tolerance Table
Ph6
4.00~6.000
-0.008
6.01~10.000
-0.009
10.01~18.000
-0.011
18.01~20.000
-0.013
■P Selectable
Part NumberPLBM (Coarse)C
TypeDD Tolerance g6
JPDSTB
SJPDSTB
6-0.004
-0.012
4    103M350.5
8-0.005
-0.014
 6   124M461
10  8  165M58
12-0.006
-0.017
   10 2061.5
16   10142410M8123
■P Configurable
Part NumberP
0.01mm Increment
LBM
(Coarse Thread)
C
TypeDD Tolerance g6
JPDSTC
SJPDSTC
CJPDSTC
 6-0.004
-0.012
4.00~6.00103M350.5
 6TM2.64
 8-0.005
-0.014
6.00~8.00124M461
107.00~10.00165M58
12-0.006
-0.017
7.00~12.002061.5
138.00~13.002210M8122
1610.00~16.0024103
20-0.007
-0.020
13.00~20.003220
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
M (Coarse)C
TypeDD Tolerance g6
FPDSTC
GFPDSTC
SFPDSTC
CFPDSTC
6-0.004
-0.012
4.00~6.008~172.0~15.0M350.5
6TM2.64
8-0.005
-0.014
6.00~8.0011~212.0~30.0M461
107.00~10.0011~233.0~30.0M58
10T8~18M46
12-0.006
-0.017
7.00~12.0012~243.0~30.0M581.5
12T8~18M46
138.00~13.0013~265.0~30.0M8102
13T10~20M69
1610.00~16.0016~325.0~30.0M8123
16T10~24M69
20-0.007
-0.020
13.00~20.0020~405.0~30.0M812
20T12~30M69
[ ! ]Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
[ ! ]Note the strength of under-head part. >> P.1309 [ ! ]Please confirm pilot hole depth on >> P.1309. Holes may go through.
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.

Price list

■P Selectable
DUnit Price
①O1 Tool Steel Hardened
JPDSTB
④304 Stainless Steel
SJPDSTB
6660990
86901,030
107101,070
127401,100
169501,410
■P Configurable
DUnit Price
①O1 Tool Steel Hardened
JPDSTC
④304 Stainless Steel
SJPDSTC
⑥440C Stainless Steel
CJPDSTC
 69301,3601,530
 6T9301,3601,530
 89701,4101,590
101,0001,4601,650
121,0301,5101,700
131,0701,5601,760
161,3301,9402,200
201,6302,3802,680
■P, L, B Configurable
DUnit Price
①O1 Tool Steel Hardened
FPDSTC
②O1 Tool Steel (Hardened)
GFPDSTC
④304 Stainless Steel
SFPDSTC
⑥440C Stainless Steel
CFPDSTC
 61,150 1,550 1,720 1,900 
 6T1,150 1,550 1,720 1,900 
 81,200 1,620 1,800 1,970 
101,240 1,680 1,860 2,040 
10T1,2101,6401,8201,990
121,290 1,730 1,920 2,110 
12T1,2601,6901,8802,060
131,330 1,800 2,000 2,200 
13T1,3001,7601,9602,150
161,690 2,280 2,520 2,780 
16T1,6502,2302,4602,720
202,060 2,780 3,080 3,390 
20T2,0102,7203,0103,320
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For 50 or more identical pieces of in-stock items, please request a quotation.

Alterations

Locating Pins - Small Flat Head, Tapped, P Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFPDSTC6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
CFPDSTC6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
CFPDSTC8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]
CFPDSTC10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]
CFPDSTC10T-P[7-10/0.01]-L[8-18/1]-B[3-30/0.1]
CFPDSTC12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
CFPDSTC12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1]
CFPDSTC13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
CFPDSTC13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1]
CFPDSTC16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
CFPDSTC16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1]
CFPDSTC20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
CFPDSTC20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1]
CJPDSTC6-[4-6/0.01]
CJPDSTC6T-[4-6/0.01]
CJPDSTC8-[6-8/0.01]
CJPDSTC10-[7-10/0.01]
CJPDSTC12-[7-12/0.01]
CJPDSTC13-[8-13/0.01]
CJPDSTC16-[8-13/0.01]
CJPDSTC20-[8-13/0.01]
FPDSTC6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
FPDSTC6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
FPDSTC8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]
FPDSTC10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]
FPDSTC10T-P[7-10/0.01]-L[8-18/1]-B[3-30/0.1]
FPDSTC12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
FPDSTC12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1]
FPDSTC13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
FPDSTC13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1]
FPDSTC16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
FPDSTC16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1]
FPDSTC20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
FPDSTC20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1]
GFPDSTC6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GFPDSTC6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]
GFPDSTC8-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]
GFPDSTC10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]
GFPDSTC10T-P[7-10/0.01]-L[8-18/1]-B[3-30/0.1]
GFPDSTC12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]
GFPDSTC12T-P[7-12/0.01]-L[8-18/1]-B[3-30/0.1]
GFPDSTC13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]
GFPDSTC13T-P[8-13/0.01]-L[10-20/1]-B[5-30/0.1]
GFPDSTC16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]
GFPDSTC16T-P[10-16/0.01]-L[10-24/1]-B[5-30/0.1]
GFPDSTC20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]
GFPDSTC20T-P[13-20/0.01]-L[12-30/1]-B[5-30/0.1]
JPDSTB6-4
JPDSTB8-6
JPDSTB10-8
JPDSTB12-10
JPDSTB16-10
JPDSTB16-14
JPDSTC6-[4-6/0.01]
JPDSTC6T-[4-6/0.01]
JPDSTC8-[6-8/0.01]
JPDSTC10-[7-10/0.01]
JPDSTC12-[7-12/0.01]
JPDSTC13-[8-13/0.01]
JPDSTC16-[8-13/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6638 ~ 17--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 66T2.68 ~ 17--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 88-11 ~ 21--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1010511 ~ 23--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1010T48 ~ 18--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1212512 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1212T48 ~ 18--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1313813 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1313T610 ~ 20--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 1616816 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 1616T610 ~ 24--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 2020820 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 2020T612 ~ 30--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 663-103P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 66T2.6-103P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 88--124P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1010--165P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1212--206P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1313--2210P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1316--2410P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1320--3220P Dimension Configurable-
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 6638 ~ 17--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 66T2.68 ~ 17--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 88-11 ~ 21--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No7 ~ 1010511 ~ 23--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No7 ~ 1010T48 ~ 18--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No7 ~ 1212512 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No7 ~ 1212T48 ~ 18--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1313813 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1313T610 ~ 20--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No10 ~ 1616816 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No10 ~ 1616T610 ~ 24--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No13 ~ 2020820 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelHardened[None] No13 ~ 2020T612 ~ 30--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 6638 ~ 17--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 66T2.68 ~ 17--P, L, B Dimensions Configurable2 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 88-11 ~ 21--P, L, B Dimensions Configurable2 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 1010511 ~ 23--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 1010T48 ~ 18--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 1212512 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating7 ~ 1212T48 ~ 18--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1313813 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1313T610 ~ 20--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 1616816 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 1616T610 ~ 24--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 2020820 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 2020T612 ~ 30--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No46--103P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No68--124P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No810--165P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No1012--206P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No1016--2410P Dimension Fixed-
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardened[None] No1416--2410P Dimension Fixed-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 663-103P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 66T2.6-103P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 88--124P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No7 ~ 1010--165P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No7 ~ 1212--206P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1313--2210P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1316--2410P Dimension Configurable-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Female Thread Tolerance of Positioning Side Outer Diameter h6
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.