(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the typically shaped head (Flat).
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | ||
P Selectable | P Configurable | P, L, B Configurable | ||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JPDTA | JPDTC | FPDTC |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness: 750HV~ | GJPDTA | GJPDTC | GFPDTC |
③ | SKS3 Tool Steel or Equiv. | - | - | - | - | BFPDTC |
④ | 304 Stainless Steel | - | - | SJPDTA | - | SFPDTC |
⑥ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJPDTA | - | - |
Part Number | - | P | - | L | - | B |
JPDTA10 JPDTC10 FPDTC12T | - - - | 14 14.25 P14.25 | - | L18 | - | B8.6 |
P | h6 |
5.50~6.00 | 0 -0.008 |
6.01~10.00 | 0 -0.009 |
10.01~18.00 | 0 -0.011 |
18.01~30.00 | 0 -0.013 |
Part Number | P | L | B | M (Coarse) | ℓ | C | ||
Type | D | D Tolerance g6 | ||||||
JPDTA GJPDTA SJPDTA CJPDTA | 6 | -0.004 -0.012 | 8, 10 | 10 | 5 | M3 | 5 | 1.0 |
8 | -0.005 -0.014 | 12 | 12 | 6 | M5 | 8 | 1.5 | |
10 | 12, 14 | 16 | 10 | 2 | ||||
12 | -0.006 -0.017 | 16 | 20 | 20 | ||||
13 | 18 | 22 | 22 | M8 | 12 | 3 | ||
16 | 25 | 24 | 25 | |||||
20 | -0.007 -0.020 | 30 | 32 | 30 |
Part Number | P 0.01mm Increment | L | B | M (Coarse) | ℓ | C | ||
Type | D | D Tolerance g6 | ||||||
JPDTC GJPDTC | 5 | -0.004 -0.012 | 5.50~8.00 | 8 | 4 | M2 | 3 | 1.0 |
6 | 6.50~10.00 | 10 | 5 | M3 | 5 | |||
6T | M2.6 | 4 | ||||||
8 | -0.005 -0.014 | 9.00~13.00 | 12 | 6 | M5 | 8 | 1.5 | |
8T | M4 | 6 | ||||||
10 | 11.00~15.00 | 16 | 10 | M5 | 8 | 2 | ||
12 | -0.006 -0.017 | 13.00~16.00 | 20 | 20 | ||||
13 | 14.00~18.00 | 22 | 22 | M8 | 12 | 3 | ||
16 | 17.00~25.00 | 24 | 25 | |||||
20 | -0.007 -0.020 | 22.00~30.00 | 32 | 30 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | M (Coarse) | ℓ | C | ||
Type | D | D Tolerance g6 | ||||||
FPDTC GFPDTC BFPDTC SFPDTC | 5 | -0.004 -0.012 | 5.50~8.00 | 5~10 | 2.0~10.0 | M2 | 3 | 1.0 |
6 | 6.50~10.00 | 6~12 | 2.0~12.0 | M3 | 5 | |||
6T | M2.6 | 4 | ||||||
8 | -0.005 -0.014 | 9.00~13.00 | 8~16 | 2.0~15.0 | M5 | 8 | 1.5 | |
8T | 6~16 | M4 | 6 | |||||
10 | 11.00~15.00 | 10~20 | 3.0~20.0 | M5 | 8 | 2 | ||
10T | 6~16 | M4 | 6 | |||||
12 | -0.006 -0.017 | 13.00~16.00 | 12~24 | 3.0~30.0 | M5 | 8 | ||
12T | 8~18 | M4 | 6 | |||||
13 | 14.00~18.00 | 13~26 | 5.0~30.0 | M8 | 12 | 3 | ||
13T | 8~20 | M6 | 9 | |||||
16 | 17.00~25.00 | 16~32 | 5.0~35.0 | M8 | 12 | |||
16T | 10~24 | M6 | 9 | |||||
20 | -0.007 -0.020 | 22.00~30.00 | 20~40 | 5.0~40.0 | M8 | 12 | ||
20T | 12~30 | M6 | 9 |
D | Unit Price | |||
①O1 Tool Steel Hardened JPDTA | ②O1 Tool Steel (Hardened) GJPDTA | ④304 Stainless Steel SJPDTA | ⑥ 440C Stainless Steel CJPDTA | |
6 | 670 | 900 | 860 | 910 |
8 | 680 | 910 | 880 | 940 |
10 | 700 | 940 | 910 | 970 |
12 | 720 | 970 | 940 | - |
13 | 740 | 990 | - | - |
16 | 890 | 1,200 | 1,200 | - |
20 | 1,050 | 1,410 | - | - |
D | Unit Price | |
①O1 Tool Steel Hardened JPDTC | ②O1 Tool Steel (Hardened) GJPDTC | |
5 | 970 | 1,160 |
6 | 990 | 1,170 |
6T | 990 | 1,170 |
8 | 1,030 | 1,220 |
8T | 1,030 | 1,220 |
10 | 1,060 | 1,250 |
12 | 1,100 | 1,310 |
13 | 1,140 | 1,360 |
16 | 1,420 | 1,690 |
20 | 1,730 | 2,050 |
D | Unit Price | |||
①O1 Tool Steel Hardened FPDTC | ②O1 Tool Steel (Hardened) GFPDTC | ③O1 Tool Steel BFPDTC | ④304 Stainless Steel SFPDTC | |
5 | 1,280 | 1,560 | 1,050 | 2,230 |
6 | 1,330 | 1,590 | 1,070 | 2,270 |
6T | 1,330 | 1,590 | 1,070 | 2,270 |
8 | 1,380 | 1,650 | 1,100 | 2,350 |
8T | 1,380 | 1,650 | 1,100 | 2,350 |
10 | 1,430 | 1,720 | 1,140 | 2,430 |
10T | 1,400 | 1,680 | 1,110 | 2,380 |
12 | 1,480 | 1,770 | 1,180 | 2,520 |
12T | 1,450 | 1,730 | 1,150 | 2,460 |
13 | 1,530 | 1,830 | 1,220 | 2,590 |
13T | 1,490 | 1,790 | 1,190 | 2,530 |
16 | 1,920 | 2,290 | 1,530 | 3,090 |
16T | 1,880 | 2,240 | 1,490 | 3,020 |
20 | 2,330 | 2,790 | 1,870 | 3,500 |
20T | 2,280 | 2,730 | 1,830 | 3,430 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFPDTC5-P[5.5-8/0.01]-L[5-10/1]-B[1.5-15/0.1] |
BFPDTC6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
BFPDTC6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
BFPDTC8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1] |
BFPDTC8T-P[8.5-15/0.01]-L[6-16/1]-B[1.5-30/0.1] |
BFPDTC10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1] |
BFPDTC10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1] |
BFPDTC12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1] |
BFPDTC12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1] |
BFPDTC13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1] |
BFPDTC13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1] |
BFPDTC16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1] |
BFPDTC16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1] |
BFPDTC20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1] |
BFPDTC20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1] |
CJPDTA6-8 |
CJPDTA6-10 |
CJPDTA8-12 |
CJPDTA10-12 |
CJPDTA10-14 |
FPDTC5-P[5.5-8/0.01]-L[5-10/1]-B[1.5-15/0.1] |
FPDTC6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
FPDTC6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
FPDTC8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1] |
FPDTC8T-P[8.5-15/0.01]-L[6-16/1]-B[1.5-30/0.1] |
FPDTC10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1] |
FPDTC10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1] |
FPDTC12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1] |
FPDTC12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1] |
FPDTC13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1] |
FPDTC13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1] |
FPDTC16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1] |
FPDTC16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1] |
FPDTC20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1] |
FPDTC20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1] |
GFPDTC5-P[5.5-8/0.01]-L[5-10/1]-B[1.5-15/0.1] |
GFPDTC6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
GFPDTC6T-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
GFPDTC8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1] |
GFPDTC8T-P[8.5-15/0.01]-L[6-16/1]-B[1.5-30/0.1] |
GFPDTC10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1] |
GFPDTC10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1] |
GFPDTC12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1] |
GFPDTC12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1] |
GFPDTC13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1] |
GFPDTC13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1] |
GFPDTC16-P[17-27/0.01]-L[16-32/1]-B[5-35/0.1] |
GFPDTC16T-P[17-27/0.01]-L[10-24/1]-B[5-35/0.1] |
GFPDTC20-P[22-30/0.01]-L[20-40/1]-B[5-40/0.1] |
GFPDTC20T-P[22-30/0.01]-L[12-30/1]-B[5-40/0.1] |
GJPDTA6-[8,10] |
GJPDTA8-12 |
GJPDTA10-[12,14] |
GJPDTA12-16 |
GJPDTA13-18 |
GJPDTA16-25 |
GJPDTA20-30 |
GJPDTC5-P[5-8/0.01] |
GJPDTC6-[8-10/0.01] |
GJPDTC6T |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy