(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | Shape Code | ||||
P Selectable | P Configurable | P, L, B Configurable | P, L, B, ML Configurable | P Selectable | Except P Selectable | ||||
① | O1 Tool Steel | - | Treated Hardness: 60 ~ 63HRC | JPQN | JPQN | FPQN | FPQNL | BB (Round) | A (Round) D (Diamond) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50 ~ 55HRC Plating Hardness :750 HV min. | - | GJPQN | GFPQN | GFPQNL | ||
③ | 304 Stainless Steel | - | - | SJPQN | SJPQN | SFPQN | SFPQNL | ||
④ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness :750 HV min. | - | HJPQN | HFPQN | - | ||
⑤ | 440C or 420 Stainless Steel | - | Treated Hardness: 50 ~ 55HRC | CJPQN | CJPQN | CFPQN | CFPQNL | ||
⑥ | O1 Tool Steel | Buffed Surface | Treated Hardness: 60 ~ 63HRC | - | MJPQN | MFPQN | MFPQNL | ||
⑦ | O1 Tool Steel | Hard Chrome Plating + Buffed | Hardness: 50 ~ 55HRC Plating Hardness :750 HV min. | - | MGJPQN | MGFPQN | MGFPQNL | ||
⑧ | 440C or 420 Stainless Steel | Buffed Surface | Treated Hardness: 50 ~ 55HRC | - | MCJPQN | MCFPQN | MCFPQNL |
Part Number | - | P | - | L | - | B | - | ML |
JPQNBB3 FPQNA16 SFPQNLA10 | - - - | 5 P18.00 P11.97 | - - | L12 L5 | - - | B7.5 B5.0 | - | ML12 |
Part Number | P | L | B | M (Coarse) | ML | ||||||||||||||
Type | Shape | D | D Tolerance g6 | ||||||||||||||||
JPQN SJPQN CJPQN | BB (Round) | 3 | -0.002 -0.008 | 4 | 5 | 6 | 2 | 5 | M3 | 4.5 | |||||||||
4 | -0.004 -0.012 | 5 | 6 | 7 | 6 | M4 | 6 | ||||||||||||
5 | 6 | 7 | 8 | 3 | M5 | 7.5 | |||||||||||||
6 | 7 | 8 | 9 | 10 | 8 | M6 | 9 | ||||||||||||
8 | -0.005 -0.014 | 9 | 10 | 11 | 12 | 13 | 5 | M8 | 12 | ||||||||||
10 | 11 | 12 | 13 | 15 | 10 | M10 | 15 | ||||||||||||
12 | -0.006 -0.017 | 15 | 16 | 8 | M12 | 18 |
Part Number | P 0.01mm Increment | L | B | M (Coarse) | ML | (W) | |||
Type | Shape | D | D Tolerance g6 | ||||||
JPQN GJPQN SJPQN HJPQN CJPQN (Buff Finished) MJPQN MGJPQN MCJPQN | A (Round) D (Diamond) | 3 | -0.002 -0.008 | 3.50~6.00 | 2 | 5 | M3 | 4.5 | 1.5 |
4 | -0.004 -0.012 | 4.50~7.00 | 6 | M4 | 6 | 1.8 | |||
5 | 5.50~8.00 | 3 | M5 | 7.5 | 2.2 | ||||
6 | 6.50~10.00 | 8 | M6 | 9 | 3.0 | ||||
8 | -0.005 -0.014 | 9.00~13.00 | 5 | M8 | 12 | 3.5 | |||
10 | 11.00~15.00 | 10 | M10 | 15 | 4.0 | ||||
12 | -0.006 -0.017 | 13.00~18.00 | 8 | M12 | 18 | 5.0 | |||
16 | 17.00~25.00 | M16 | 24 | 7.0 | |||||
20 | -0.007 -0.020 | 22.00~30.00 | 10 | 15 | M20 | 30 | 9.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | M (Coarse) | ML | (W) | |||
Type | Shape | D | D Tolerance g6 | ||||||
FPQN GFPQN SFPQN HFPQN CFPQN (Buff Finished) MFPQN MGFPQN MCFPQN [ ! ]Applicable when D≥5. | A (Round) D (Diamond) | 3 | -0.002 -0.008 | 3.50~6.00 | 2~6 | 2.0~10.0 | M3 | 4.5 | 1.5 |
4 | -0.004 -0.012 | 4.50~7.00 | 2~8 | 2.0~10.0 | M4 | 6 | 1.8 | ||
5 | 5.50~8.00 | 3~10 | 2.0~10.0 | M5 | 7.5 | 2.2 | |||
6 | 6.50~10.00 | 3~10 | 2.0~12.0 | M6 | 9 | 3 | |||
8 | -0.005 -0.014 | 9.00~13.00 | 5~10 | 2.0~15.0 | M8 | 12 | 3.5 | ||
10 | 11.00~15.00 | 5~15 | 3.0~20.0 | M10 | 15 | 4 | |||
12 | -0.006 -0.017 | 13.00~18.00 | 8~15 | 3.0~20.0 | M12 | 18 | 5 | ||
16 | 17.00~25.00 | 8~20 | 5.0~20.0 | M16 | 24 | 7 | |||
20 | -0.007 -0.02 | 22.00~30.00 | 10~20 | 5.0~20.0 | M20 | 30 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | ML 1mm Increment | M (Coarse) | (W) | |||
Type | Shape | D | D Tolerance g6 | ||||||
FPQNL GFPQNL SFPQNL CFPQNL (Buff Finished) MFPQNL MGFPQNL MCFPQNL [ ! ]Applicable when D≥5. | A (Round) D (Diamond) | 3 | -0.002 -0.008 | 3.50~6.00 | 2~6 | 2.0~10.0 | 3~9 | M3 | 1.5 |
4 | -0.004 -0.012 | 4.50~7.00 | 2~8 | 2.0~10.0 | 4~12 | M4 | 1.8 | ||
5 | 5.50~8.00 | 3~10 | 2.0~10.0 | 5~15 | M5 | 2.2 | |||
6 | 6.50~10.00 | 3~10 | 2.0~12.0 | 6~18 | M6 | 3 | |||
8 | -0.005 -0.014 | 9.00~13.00 | 5~10 | 2.0~15.0 | 8~24 | M8 | 3.5 | ||
10 | 11.00~15.00 | 5~15 | 3.0~20.0 | 10~30 | M10 | 4 | |||
12 | -0.006 -0.017 | 13.00~18.00 | 8~15 | 3.0~20.0 | 12~30 | M12 | 5 | ||
16 | 17.00~25.00 | 8~20 | 5.0~20.0 | 16~40 | M16 | 7 | |||
20 | -0.007 -0.02 | 22.00~30.00 | 10~20 | 5.0~20.0 | 20~40 | M20 | 9 |
D | Unit Price Round Shape | ||
①O1 Tool Steel Hardened JPQNBB | ③304 Stainless Steel SJPQNBB | ⑤440C or 420 Stainless Steel CJPQNBB | |
3 | 560 | 830 | 910 |
4 | 600 | 900 | 1,000 |
5 | 660 | 980 | 1,080 |
6 | 690 | 1,020 | 1,140 |
8 | 720 | 1,080 | 1,180 |
10 | 760 | 1,140 | 1,230 |
12 | 790 | 1,180 | 1,360 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||||||||
①O1 Tool Steel Hardened JPQNA | ②O1 Tool Steel (Hardened) GJPQNA | ③304 Stainless Steel SJPQNA | ④Hard 304 Stainless Steel HJPQNA | ⑤440C or 420 Stainless Steel CJPQNA | ⑥O1 Tool Steel Hardened + Buffed MJPQNA | ⑦O1 Tool Steel (Hardened) + Buffed MGJPQNA | ⑧440C or 420 Stainless Steel + Buffed MCJPQNA | ①O1 Tool Steel Hardened JPQND | ②O1 Tool Steel (Hardened) GJPQND | ③304 Stainless Steel SJPQND | ④Hard 304 Stainless Steel HJPQND | ⑤440C or 420 Stainless Steel CJPQND | ⑥O1 Tool Steel Hardened + Buffed MJPQND | ⑦O1 Tool Steel (Hardened) + Buffed MGJPQND | ⑧440C or 420 Stainless Steel + Buffed MCJPQND | |
3 | 810 | 1,050 | 1,210 | 1,510 | 1,330 | - | - | - | 1,150 | - | 1,600 | - | 1,740 | - | - | - |
4 | 880 | 1,120 | 1,320 | 1,620 | 1,460 | - | - | - | 1,230 | - | 1,720 | - | 1,880 | - | - | - |
5 | 970 | 1,240 | 1,440 | 1,740 | 1,570 | 1,260 | 1,610 | 1,860 | 1,300 | - | 1,800 | - | 1,990 | 1,690 | 2,170 | 2,320 |
6 | 1,010 | 1,300 | 1,510 | 1,820 | 1,660 | 1,310 | 1,690 | 1,970 | 1,390 | - | 1,910 | - | 2,110 | 1,810 | 2,320 | 2,460 |
8 | 1,060 | 1,370 | 1,590 | 1,910 | 1,720 | 1,380 | 1,780 | 2,040 | 1,440 | - | 2,020 | - | 2,150 | 1,880 | 2,410 | 2,510 |
10 | 1,120 | 1,430 | 1,680 | 2,010 | 1,800 | 1,450 | 1,860 | 2,120 | 1,500 | - | 2,090 | - | 2,230 | 1,960 | 2,510 | 2,600 |
12 | 1,160 | 1,490 | 1,740 | 2,080 | 1,990 | 1,510 | 1,940 | 2,350 | 1,550 | - | 2,150 | - | 2,500 | 2,020 | 2,600 | 2,920 |
16 | 1,210 | 1,560 | 1,810 | 2,170 | 2,020 | 1,580 | 2,020 | 2,390 | 1,650 | - | 2,290 | - | 2,710 | 2,140 | 2,750 | 3,150 |
20 | 1,600 | 2,060 | 2,420 | 2,880 | 2,650 | 2,080 | 2,670 | 3,130 | 2,020 | - | 2,950 | - | 3,400 | 2,620 | 3,380 | 3,960 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||||||||
①O1 Tool Steel Hardened FPQNA | ②O1 Tool Steel (Hardened) GFPQNA | ④304 Stainless Steel SFPQNA | ④Hard 304 Stainless Steel HFPQNA | ⑤440C or 420 Stainless Steel CFPQNA | ⑥O1 Tool Steel Hardened + Buffed MFPQNA | ⑦O1 Tool Steel (Hardened) + Buffed MGFPQNA | ⑧440C or 420 Stainless Steel + Buffed MCFPQNA | ①O1 Tool Steel Hardened FPQND | ②O1 Tool Steel (Hardened) GFPQND | ③304 Stainless Steel SFPQND | ④Hard 304 Stainless Steel HFPQND | ⑤440C or 420 Stainless Steel CFPQND | ⑥O1 Tool Steel Hardened + Buffed MFPQND | ⑦O1 Tool Steel (Hardened) + Buffed MGFPQND | ⑧440C or 420 Stainless Steel + Buffed MCFPQND | |
3 | 1,070 | 1,370 | 1,610 | 1,970 | 1,770 | - | - | - | 1,520 | 1,950 | 2,100 | - | 2,320 | - | - | - |
4 | 1,170 | 1,510 | 1,760 | 2,140 | 1,940 | - | - | - | 1,620 | 2,080 | 2,260 | - | 2,500 | - | - | - |
5 | 1,280 | 1,650 | 1,910 | 2,310 | 2,110 | 1,660 | 2,150 | 2,480 | 1,730 | 2,220 | 2,390 | - | 2,660 | 2,250 | 2,890 | 3,110 |
6 | 1,340 | 1,710 | 2,000 | 2,400 | 2,210 | 1,740 | 2,220 | 2,600 | 1,830 | 2,340 | 2,530 | - | 2,810 | 2,380 | 3,040 | 3,290 |
8 | 1,410 | 1,810 | 2,110 | 2,530 | 2,310 | 1,830 | 2,350 | 2,740 | 1,900 | 2,440 | 2,660 | - | 2,890 | 2,470 | 3,170 | 3,460 |
10 | 1,470 | 1,880 | 2,210 | 2,640 | 2,430 | 1,910 | 2,440 | 2,870 | 2,000 | 2,570 | 2,770 | - | 3,030 | 2,600 | 3,340 | 3,600 |
12 | 1,540 | 1,970 | 2,310 | 2,780 | 2,430 | 2,000 | 2,560 | 3,000 | 2,050 | 2,640 | 2,850 | - | 3,090 | 2,670 | 3,430 | 3,710 |
16 | 1,610 | 2,070 | 2,400 | 2,880 | 2,630 | 2,090 | 2,690 | 3,120 | 2,170 | 2,780 | 3,030 | - | 3,520 | 2,820 | 3,610 | 3,940 |
20 | 2,140 | 2,740 | 3,200 | 3,850 | 3,540 | 2,780 | 3,560 | 4,160 | 2,700 | 3,460 | 3,920 | - | 4,550 | 3,510 | 4,500 | 5,100 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||||||
①O1 Tool Steel Hardened FPQNLA | ②O1 Tool Steel (Hardened) GFPQNLA | ③304 Stainless Steel SFPQNLA | ⑤440C or 420 Stainless Steel CFPQNLA | ⑥O1 Tool Steel Hardened + Buffed MFPQNLA | ⑦O1 Tool Steel (Hardened) + Buffed MGFPQNLA | ⑧440C or 420 Stainless Steel + Buffed MCFPQNLA | ①O1 Tool Steel Hardened FPQNLD | ②O1 Tool Steel (Hardened) GFPQNLD | ③304 Stainless Steel SFPQNLD | ⑤440C or 420 Stainless Steel CFPQNLD | ⑥O1 Tool Steel Hardened + Buffed MFPQNLD | ⑦O1 Tool Steel (Hardened) + Buffed MGFPQNLD | ⑧440C or 420 Stainless Steel + Buffed MCFPQNLD | |
3 | 1,040 | 1,330 | 1,560 | 1,720 | - | - | - | 1,470 | 1,890 | 2,040 | 2,250 | - | - | - |
4 | 1,130 | 1,460 | 1,710 | 1,880 | - | - | - | 1,570 | 2,020 | 2,190 | 2,430 | - | - | - |
5 | 1,240 | 1,600 | 1,850 | 2,050 | 1,610 | 2,080 | 2,410 | 1,680 | 2,150 | 2,320 | 2,580 | 2,180 | 2,800 | 3,020 |
6 | 1,300 | 1,660 | 1,940 | 2,140 | 1,690 | 2,160 | 2,520 | 1,780 | 2,270 | 2,450 | 2,730 | 2,310 | 2,950 | 3,190 |
8 | 1,370 | 1,760 | 2,050 | 2,240 | 1,780 | 2,290 | 2,670 | 1,840 | 2,370 | 2,580 | 2,800 | 2,390 | 3,080 | 3,350 |
10 | 1,430 | 1,820 | 2,140 | 2,360 | 1,860 | 2,370 | 2,780 | 1,940 | 2,490 | 2,690 | 2,940 | 2,520 | 3,240 | 3,500 |
12 | 1,490 | 1,910 | 2,240 | 2,360 | 1,940 | 2,480 | 2,910 | 1,990 | 2,560 | 2,760 | 3,000 | 2,590 | 3,330 | 3,590 |
16 | 1,560 | 2,010 | 2,330 | 2,550 | 2,030 | 2,610 | 3,030 | 2,100 | 2,700 | 2,940 | 3,410 | 2,730 | 3,510 | 3,820 |
20 | 2,080 | 2,660 | 3,100 | 3,430 | 2,700 | 3,460 | 4,030 | 2,620 | 3,360 | 3,800 | 4,410 | 3,410 | 4,370 | 4,940 |
ML | Unit Price (Round down to nearest ten yen) |
Mx1 ≤ML<Mx1.5 | Unit Price in the Table |
Mx1.5≤ML<Mx2 | Unit Price in the Table x1.05 |
Mx2 ≤ML<Mx2.5 | Unit Price in the Table x1.1 |
Mx2.5≤ML≤Mx3 | Unit Price in the Table x1.15 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CFPQNA3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1] |
CFPQNA4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1] |
CFPQNA5-P[5.5-8/0.01]-L[0-10/1]-B[2-15/0.1] |
CFPQNA6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1] |
CFPQNA8-P[8.5-15/0.01]-L[0-10/1]-B[2-30/0.1] |
CFPQNA10-P[11-17/0.01]-L[0-15/1]-B[3-30/0.1] |
CFPQNA12-P[13-20/0.01]-L[0-15/1]-B[3-30/0.1] |
CFPQNA16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1] |
CFPQNA20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1] |
CFPQND3-P[3.5-8/0.01]-L[0-6/1]-B[2-10/0.1] |
CFPQND4-P[4.5-8/0.01]-L[0-8/1]-B[2-10/0.1] |
CFPQND5-P[5.5-8/0.01]-L[0-10/1]-B[2-10/0.1] |
CFPQND6-P[6.5-10/0.01]-L[0-10/1]-B[2-15/0.1] |
CFPQND8-P[8.5-15/0.01]-L[0-10/1]-B[2-15/0.1] |
CFPQND10-P[11-17/0.01]-L[0-15/1]-B[3-25/0.1] |
CFPQND12-P[13-18/0.01]-L[0-15/1]-B[3-25/0.1] |
CFPQND16-P[17-27/0.01]-L[0-20/1]-B[5-30/0.1] |
CFPQND20-P[22-30/0.01]-L[0-20/1]-B[5-30/0.1] |
CFPQNLA3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.1]-ML[3-9/1] |
CFPQNLA4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.1]-ML[4-12/1] |
CFPQNLA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.1]-ML[5-15/1] |
CFPQNLA6-P[6.5-10/0.01]-L[3-10/1]-B[2-12/0.1]-ML[6-18/1] |
CFPQNLA8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]-ML[8-24/1] |
CFPQNLA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]-ML[10-30/1] |
CFPQNLA12-P[13-18/0.01]-L[8-15/1]-B[3-20/0.1]-ML[12-30/1] |
CFPQNLA16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]-ML[16-40/1] |
CFPQNLA20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]-ML[20-40/1] |
CFPQNLD3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.1]-ML[3-9/1] |
CFPQNLD4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.1]-ML[4-12/1] |
CFPQNLD5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.1]-ML[5-15/1] |
CFPQNLD6-P[6.5-10/0.01]-L[3-10/1]-B[2-12/0.1]-ML[6-18/1] |
CFPQNLD8-P[9-13/0.01]-L[5-10/1]-B[2-15/0.1]-ML[8-24/1] |
CFPQNLD10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]-ML[10-30/1] |
CFPQNLD12-P[13-18/0.01]-L[8-15/1]-B[3-20/0.1]-ML[12-30/1] |
CFPQNLD16-P[17-25/0.01]-L[8-20/1]-B[5-20/0.1]-ML[16-40/1] |
CFPQNLD20-P[22-30/0.01]-L[10-20/1]-B[5-20/0.1]-ML[20-40/1] |
CJPQNA3-[3.5-6/0.01] |
CJPQNA4-[4.5-7/0.01] |
CJPQNA5-[5.5-8/0.01] |
CJPQNA6-[6.5-10/0.01] |
CJPQNA8-[9-13/0.01] |
CJPQNA10-[11-15/0.01] |
CJPQNA12-[13-18/0.01] |
CJPQNA16-[17-25/0.01] |
CJPQNA20-[22-30/0.01] |
CJPQNBB3-4 |
CJPQNBB3-5 |
CJPQNBB3-6 |
CJPQNBB4-5 |
CJPQNBB4-6 |
CJPQNBB4-7 |
CJPQNBB5-6 |
CJPQNBB5-7 |
CJPQNBB5-8 |
CJPQNBB6-7 |
CJPQNBB6-8 |
CJPQNBB6-9 |
CJPQNBB6-10 |
CJPQNBB8-9 |
CJPQNBB8-10 |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Large Head | Head Tip Shape | Spherical Surface | Drive | No |
---|---|---|---|---|---|
Shank Style | Male thread | Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy