(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank.

Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank.
  • On Sale Till 15/12/2024
  • Volume Discount
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components

PDFP.2019-1544

Unit examples related to this product
Locating Pins- Large Head, Round, P Standard:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP SelectableP ConfigurableP, L, B Configurable
TypeD Tolerance and ShapeTypeD Tolerance and ShapeTypeD Tolerance and Shape
O1 Tool Steel-Treated Hardness: 60~63HRCJP
BB (m6)
BPB (p6)



DB (m6)
DPB (p6)
JP
BA (m6)
BPA (p6)



BD (m6)
BPD (p6)
FP
BA (m6)
BPA (p6)
BG (g6)


BD (m6)
BPD (p6)
DG (g6)
O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
GJPGJPGFP
SKS3 Tool Steel or Equiv.--BJPBJPBFP
304 Stainless Steel--SJPSJPSFP
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~HJPHJPHFP
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPCJPCFP
[ ! ]Some combinations are not available. Refer to the availability list to select the available combination.
 

Specifications

Part Number-P-L-B
     
Type D Tol.
Shape
 D
JP BB 6-10    
JP BD 8-11.98    
FP BA 10-P12.02-L10-B3.2
FP BD 12-P13.97-L12-B5
■P Selectable
Part NumberPLBCm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BB (m6)
BPB (p6)


<Diamond>
DB (m6)
DPB (p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
2             330.10.50-
2 34           40.511.2
3  456         55211.5
4+0.012
+0.004
+0.020
+0.012
   56         6131.8
5    68        102.2
6     810       83
8+0.015
+0.006
+0.024
+0.015
      101213     151.543.5
10       121315    1024
12+0.018
+0.007
+0.029
+0.018
        131516   5
13         1516   2225.5
16           2025 357
20+0.021
+0.008
+0.035
+0.022
            253030159
■P Configurable
Part NumberP
0.01mm Increment
LBCm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BA (m6)
BPA (p6)


<Diamond>
BD (m6)
BPD (p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
1.20~2.50330.10.50-
22.50~4.0040.511.2
33.50~6.0055211.5
4+0.012
+0.004
+0.020
+0.012
4.50~7.006131.8
55.50~8.00102.2
66.50~10.0083
8+0.015
+0.006
+0.024
+0.015
9.00~13.00151.543.5
1011.00~15.001024
12+0.018
+0.007
+0.029
+0.018
13.00~16.005
1314.00~18.002225.5
1617.00~25.00357
20+0.021
+0.008
+0.035
+0.022
22.00~30.0030159
■P, L, B Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)
TypeD Tolerance and ShapeDD Tolerance
m6p6g6
FP
GFP
BFP
SFP
HFP
CFP
<Round>
BA (m6)
BPA (p6)
BG (g6)


<Diamond>
BD (m6)
BPD (p6)
DG (g6)
1+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
1.20 (1.50)~3.00(2.50)2, 31.0~5.00.10.500.6
22.50~4.002~61.0~15.0(10.0)0.511.2
33.50~8.003~101.0~15.0(10.0)211.5
4+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
4.50~8.003(4)~141.0~15.0(10.0)131.8
55.50~10.005~151.0~15.0(10.0)2.2
66.50~10.005~151.0~30.0(25.0)3
8+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
8.50~15.005(6)~161.0~30.0(25.0)1.543.5
1011.00~17.005(10)~203.0~30.0(25.0)24
12+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
13.00~18.006(10)~243.0~30.0(25.0)5
1314.00~20.007(12)~265.0~30.0(25.0)25.5
1617.00~27.008(15)~325.0~30.0357
20+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
22.00~30.0010(15)~405.0~30.09
[ ! ]P dimension in ( ) is applicable to Diamond Shape.

Price list

■P Selectable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
JPBB
JPBPB
②O1 Tool Steel (Hardened)
GJPBB
GJPBPB
③O1 Tool Steel
BJPBB
BJPBPB
④304 Stainless Steel
SJPBB
SJPBPB
⑤Hard 304
Stainless Steel
HJPBB
HJ
PBPB
⑥440C or 420 Stainless Steel
CJPBB
CJPBPB
①O1 Tool Steel Hardened
JPDB
JPDPB
②O1 Tool Steel (Hardened)
GJPDB
GJPD
PB
③O1 Tool Steel
BJPDB
BJPDPB
④304 Stainless Steel
SJPDB
SJPDPB
⑤Hard 304
Stainless Steel
HJPDB
HJPDPB
⑥440C or 420 Stainless Steel
CJPDB
CJPDPB
1740 990 660 1,110 1,370 1,220 ------
2320 360 240 430 600 480 370 490 330 550 770 620 
3330 370 250 460 640 500 400 540 360 590 800 660 
4360 410 270 500 700 550 440 590 390 650 870 710 
5390 450 300 540 760 600 470 630 420 700 910 780 
6420 480 320 570 770 630 490 660 440 740 960 820 
8440 510 340 600 810 660 520 700 460 780 1,020 860 
10460 520 350 630 850 680 540 720 480 820 1,060 890 
12480 550 360 660 880 690 570 760 510 860 1,110 900 
13500 580 380 680 890 750 590 790 530 890 1,160 980
16570 760 510 910 1,190 1,010 790 1,060 710 1,190 1,450 1,310
20730980 650 1,160 1,420 1,270 1,000 1,350 900 1,510 1,810 1,650
■P Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
JPBA
JPBPA
②O1 Tool Steel (Hardened)
GJPBA
GJPBPA
③O1 Tool Steel
BJPBA
BJPBPA
④304 Stainless Steel
SJPBA
SJPBPA
⑤Hard 304
Stainless Steel
HJPBA
HJPBPA
⑥440C or 420 Stainless Steel
CJPBA
CJPBPA
①O1 Tool Steel Hardened
JPBD
JPBPD
②O1 Tool Steel (Hardened)
GJPBD
GJPB
PD
③O1 Tool Steel
BJPBD
BJPBPD
④304 Stainless Steel
SJPBD
SJPBPD
⑤Hard 304
Stainless Steel
HJPBD
HJPBPD
⑥440C or 420 Stainless Steel
CJPBD
CJPBPD
11,2501,5701,0501,8502,2602,000------
2480600400720940780620800530920-1,020
35206504307601,010840670870580990-1,080
45707104708401,0509107209406301,070-1,180
56107705009001,1309907801,0106701,170-1,290
66408105409401,1801,0408301,0707201,230-1,350
86808505701,0001,2401,0808701,1307501,300-1,420
107108905901,0501,2901,1409001,1707801,360-1,490
127409306201,0901,3401,2509401,2308101,420-1,500
137709706401,1501,4001,2709901,2808501,490-1,630
161,0301,2908601,5201,8501,6601,3101,7101,1401,980-2,170
201,3101,6401,0901,9402,3602,1001,6602,1601,4402,510-2,740
■P, L, B Configurable
DUnit Price Round ShapeUnit Price Diamond Shape
①O1 Tool Steel Hardened
FPBA
FPBPA
FPBG
②O1 Tool Steel (Hardened)
GFPBA
GFPBPA
GFPBG
③O1 Tool Steel
BFPBA
BFPBPA
BFPBG
④304 Stainless Steel
SFPBA
SFPBPA
SFPBG
⑤Hard 304
Stainless Steel
HFPBA
HFPBPA

HFPBG
⑥440C or 420 Stainless Steel
CFPBA
CFPBPA
CFPBG
①O1 Tool Steel Hardened
FPBD
FPBPD
FPDG
②O1 Tool Steel (Hardened)
GFPBD
GFPB
PD
GFPDG
③O1 Tool Steel
BFPBD
BFPBPD
BFPDG
④304 Stainless Steel
SFPBD
SFPBPD
SFPDG
⑤Hard 304
Stainless Steel
HFPBD
HFPBPD
HFPD
G
⑥440C or 420 Stainless Steel
CFPBD
CFPBPD
CFPDG
11,740 2,230 1,490 2,600 3,130 2,850 920 1,220 820 1,500 2,410 1,560 
2670 860 570 1,010 1,260 1,110 860 1,110 740 1,290 1,570 1,450 
3710 910 600 1,070 1,320 1,190 940 1,200 800 1,380 1,660 1,540 
4780 1,000 670 1,180 1,430 1,290 1,030 1,330 880 1,520 1,820 1,670 
5860 1,110 740 1,270 1,540 1,410 1,090 1,400 940 1,640 1,980 1,820 
6890 1,140 760 1,340 1,620 1,470 1,160 1,490 990 1,740 2,090 1,920 
8940 1,200 800 1,410 1,700 1,540 1,230 1,580 1,050 1,820 2,190 2,000 
10980 1,260 840 1,470 1,770 1,620 1,270 1,630 1,090 1,920 2,300 2,090 
121,030 1,330 880 1,540 1,840 1,620 1,340 1,710 1,140 2,000 2,400 2,120 
131,070 1,370 920 1,610 1,930 1,760 1,380 1,770 1,180 2,090 2,510 2,130 
161,430 1,840 1,220 2,140 2,570 2,360 1,850 2,370 1,580 2,780 3,340 3,080 
201,800 2,310 1,540 2,720 3,260 2,980 2,340 3,000 2,000 3,530 4,240 3,870 
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~45~1920~4950~99100~199200 or more
Discount RateUnit Price5%10%15%18%To Be Quoted
Days to ShipStandard7 additional days
[ ! ]For 20 or more pieces of Diamond Shape D=1, please request a quotation.
[ ! ]For 50 or more identical pieces of in-stock items, please request a quotation.

Alterations

Locating Pins- Large Head, Round, P Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPBA1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1]
BFPBA2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1]
BFPBA3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
BFPBA4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1]
BFPBA5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1]
BFPBA6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1]
BFPBA8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1]
BFPBA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
BFPBA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
BFPBA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
BFPBA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
BFPBA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
BFPBD1-P[1.5-2.5/0.01]-L[2-3/1]-B[1-5/0.1]
BFPBD2-P[2.5-4/0.01]-L[2-6/1]-B[1-10/0.1]
BFPBD3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]
BFPBD4-P[4.5-8/0.01]-L[4-14/1]-B[1-10/0.1]
BFPBD5-P[5.5-10/0.01]-L[5-15/1]-B[1-10/0.1]
BFPBD6-P[6.5-10/0.01]-L[5-15/1]-B[1-25/0.1]
BFPBD8-P[8.5-15/0.01]-L[6-16/1]-B[1-25/0.1]
BFPBD10-P[11-17/0.01]-L[10-20/1]-B[3-25/0.1]
BFPBD12-P[13-18/0.01]-L[10-24/1]-B[3-25/0.1]
BFPBD13-P[14-20/0.01]-L[12-26/1]-B[5-25/0.1]
BFPBD16-P[17-27/0.01]-L[15-32/1]-B[5-30/0.1]
BFPBD20-P[22-30/0.01]-L[15-40/1]-B[5-30/0.1]
BFPBG1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1]
BFPBG2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1]
BFPBG3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
BFPBG4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1]
BFPBG5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1]
BFPBG6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1]
BFPBG8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1]
BFPBG10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
BFPBG12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
BFPBG13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
BFPBG16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
BFPBG20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
BFPBPA1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1]
BFPBPA2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1]
BFPBPA3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1]
BFPBPA4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1]
BFPBPA5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1]
BFPBPA6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1]
BFPBPA8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1]
BFPBPA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1]
BFPBPA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1]
BFPBPA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1]
BFPBPA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1]
BFPBPA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1]
BFPBPD1-P[1.5-2.5/0.01]-L[2-3/1]-B[1-5/0.1]
BFPBPD2-P[2.5-4/0.01]-L[2-6/1]-B[1-10/0.1]
BFPBPD3-P[3.5-8/0.01]-L[3-10/1]-B[1-10/0.1]
BFPBPD4-P[4.5-8/0.01]-L[4-14/1]-B[1-10/0.1]
BFPBPD5-P[5.5-10/0.01]-L[5-15/1]-B[1-10/0.1]
BFPBPD6-P[6.5-10/0.01]-L[5-15/1]-B[1-25/0.1]
BFPBPD8-P[8.5-15/0.01]-L[6-16/1]-B[1-25/0.1]
BFPBPD10-P[11-17/0.01]-L[10-20/1]-B[3-25/0.1]
BFPBPD12-P[13-18/0.01]-L[10-24/1]-B[3-25/0.1]
BFPBPD13-P[14-20/0.01]-L[12-26/1]-B[5-25/0.1]
BFPBPD16-P[17-27/0.01]-L[15-32/1]-B[5-30/0.1]
BFPBPD20-P[22-30/0.01]-L[15-40/1]-B[5-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1.2 ~ 31m62 ~ 3--P, L, B Dimensions Configurable1 ~ 5
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2.5 ~ 62m62 ~ 6--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3.5 ~ 83m63 ~ 10--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4.5 ~ 84m63 ~ 14--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5.5 ~ 105m65 ~ 15--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 106m65 ~ 15--P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8.5 ~ 158m65 ~ 16--P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No11 ~ 1710m65 ~ 20--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 1812m66 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No14 ~ 2013m67 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No17 ~ 2716m68 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No22 ~ 3020m610 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No1.5 ~ 2.51m62 ~ 3--P, L, B Dimensions Configurable1 ~ 5
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No2.5 ~ 42m62 ~ 6--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No3.5 ~ 83m63 ~ 10--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No4.5 ~ 84m64 ~ 14--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No5.5 ~ 105m65 ~ 15--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No6.5 ~ 106m65 ~ 15--P, L, B Dimensions Configurable1 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No8.5 ~ 158m66 ~ 16--P, L, B Dimensions Configurable1 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No11 ~ 1710m610 ~ 20--P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No13 ~ 1812m610 ~ 24--P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No14 ~ 2013m612 ~ 26--P, L, B Dimensions Configurable5 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No17 ~ 2716m615 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No22 ~ 3020m615 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1.2 ~ 31g62 ~ 3--P, L, B Dimensions Configurable1 ~ 5
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2.5 ~ 62g62 ~ 6--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3.5 ~ 83g63 ~ 10--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4.5 ~ 84g63 ~ 14--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5.5 ~ 105g65 ~ 15--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 106g65 ~ 15--P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8.5 ~ 158g65 ~ 16--P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No11 ~ 1710g65 ~ 20--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 1812g66 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No14 ~ 2013g67 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No17 ~ 2716g68 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No22 ~ 3020g610 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1.2 ~ 31p62 ~ 3--P, L, B Dimensions Configurable1 ~ 5
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2.5 ~ 62p62 ~ 6--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3.5 ~ 83p63 ~ 10--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4.5 ~ 84p63 ~ 14--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5.5 ~ 105p65 ~ 15--P, L, B Dimensions Configurable1 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 106p65 ~ 15--P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8.5 ~ 158p65 ~ 16--P, L, B Dimensions Configurable1 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No11 ~ 1710p65 ~ 20--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 1812p66 ~ 24--P, L, B Dimensions Configurable3 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No14 ~ 2013p67 ~ 26--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No17 ~ 2716p68 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No22 ~ 3020p610 ~ 40--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No1.5 ~ 2.51p62 ~ 3--P, L, B Dimensions Configurable1 ~ 5
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No2.5 ~ 42p62 ~ 6--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No3.5 ~ 83p63 ~ 10--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No4.5 ~ 84p64 ~ 14--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No5.5 ~ 105p65 ~ 15--P, L, B Dimensions Configurable1 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No6.5 ~ 106p65 ~ 15--P, L, B Dimensions Configurable1 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No8.5 ~ 158p66 ~ 16--P, L, B Dimensions Configurable1 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No11 ~ 1710p610 ~ 20--P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No13 ~ 1812p610 ~ 24--P, L, B Dimensions Configurable3 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No14 ~ 2013p612 ~ 26--P, L, B Dimensions Configurable5 ~ 25
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No17 ~ 2716p615 ~ 32--P, L, B Dimensions Configurable5 ~ 30
1 Piece(s)

9 Days or more

10Diamond[Steel] O1 Tool SteelNo[None] No22 ~ 3020p615 ~ 40--P, L, B Dimensions Configurable5 ~ 30

Loading...

Example

Locating Pins- Large Head, Round, P Standard:Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Way to Use

The combination of round and diamond shape allows the workpiece to be accurately positioned in the A direction.

Also, any errors in the pitch of the mounting holes are absorbed in the B direction.

 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.