(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Angle Plates - Cast Aluminum Alloy

Angle Plates - Cast Aluminum Alloy

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

Compared to cast iron angle plates, weight reduction is possible. [Material]·AC4C−T5· AC7A

  • METRIC
  • inCAD Components
Angle Plates- Aluminum/Stainless Steel, Standard Dimensions, No Hole:Related Image
・Materials
TypeHole Machining Selection[ M ]Material
AIKFB (Without Hole)
D (Through Holes)
K (Through Holes and Dowel Holes)
(W=60) Aluminum Casting Alloy 356.0-T5
(W=100) Aluminum Casting Alloy 514.0

Specifications

Part Number-A
AIKFB70-60
Part NumberAWTT1
TypeH
Without Hole

AIKFB
6060601010
70
80
90
100501001514
60601010
1001001514
150701001514
100
2001201001514
2501201001815
3001501001815
350
400

Part NumberAAngle Plate BodyThrough Hole
TypeHWTT1dBXFYG
Through Holes

AIKD
60606010106.53530-2525
7030
803530
9035

1
00
501001514117035-4540
606010106.53530-40
10010015141170454045
150701001514117040-7560
1004540
20012010015141170505011070
25012010018151170505014090
30015010018151170409019090
350230100
400260120
[ ! ]Portions without specific dimensions are same as AIKFB (Without Hole Type).
Part NumberAAngle Plate BodyThrough HoleDowel Hole
TypeHWTT1dBXFYGDH7ah
Through Holes and Dowel Holes

AIKK
60606010106.53530-252564537.5
703042.5
80353050
903552.5
100501001514117035-454010-65
606010106.53530-4064560
10010015141170454045106565
150701001514117040-75601055105
100454065
200120100151411705050110701075145
250120100181511705050140901075185
300150100181511704090190901085235
350230100280
400260120320
[ ! ]Portions without specific dimensions are same as AIKFB (Without Hole Type).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AIKD60-60
AIKD70-60
AIKD80-60
AIKD90-60
AIKD100-50
AIKD100-60
AIKD100-100
AIKD150-70
AIKD150-100
AIKD200-120
AIKD250-120
AIKD300-150
AIKD350-150
AIKD400-150
AIKFB60-60
AIKFB70-60
AIKFB80-60
AIKFB90-60
AIKFB100-50
AIKFB100-60
AIKFB100-100
AIKFB150-70
AIKFB150-100
AIKFB200-120
AIKFB250-120
AIKFB300-150
AIKFB350-150
AIKFB400-150
AIKK60-60
AIKK70-60
AIKK80-60
AIKK90-60
AIKK100-50
AIKK100-60
AIKK100-100
AIKK150-70
AIKK150-100
AIKK200-120
AIKK250-120
AIKK300-150
AIKK350-150
AIKK400-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Machining Height H
(mm)
Dimension A
(mm)
1 Piece(s)Available

8 Days or more

10Through Hole6060
1 Piece(s)Available

8 Days or more

10Through Hole7060
1 Piece(s)Available

8 Days or more

10Through Hole8060
1 Piece(s)Available

8 Days or more

10Through Hole9060
1 Piece(s)Available

10 Days or more

10Through Hole10050
1 Piece(s)Available

Same day

Stock

10Through Hole10060
1 Piece(s)Available

10 Days or more

10Through Hole100100
1 Piece(s)Available

10 Days or more

10Through Hole15070
1 Piece(s)Available

10 Days or more

10Through Hole150100
1 Piece(s)Available

10 Days or more

10Through Hole200120
1 Piece(s)Available

10 Days or more

10Through Hole250120
1 Piece(s)Available

10 Days or more

10Through Hole300150
1 Piece(s)Available

10 Days or more

10Through Hole350150
1 Piece(s)Available

10 Days or more

10Through Hole400150
1 Piece(s)Available

Same day

Stock

10No Hole6060
1 Piece(s)Available

8 Days or more

10No Hole7060
1 Piece(s)Available

8 Days or more

10No Hole8060
1 Piece(s)Available

8 Days or more

10No Hole9060
1 Piece(s)Available

10 Days or more

10No Hole10050
1 Piece(s)Available

8 Days or more

10No Hole10060
1 Piece(s)Available

10 Days or more

10No Hole100100
1 Piece(s)Available

10 Days or more

10No Hole15070
1 Piece(s)Available

10 Days or more

10No Hole150100
1 Piece(s)Available

10 Days or more

10No Hole200120
1 Piece(s)Available

10 Days or more

10No Hole250120
1 Piece(s)Available

10 Days or more

10No Hole300150
1 Piece(s)Available

10 Days or more

10No Hole350150
1 Piece(s)Available

10 Days or more

10No Hole400150
1 Piece(s)Available

8 Days or more

10Through Hole and Dowel Hole6060
1 Piece(s)Available

8 Days or more

10Through Hole and Dowel Hole7060
1 Piece(s)Available

8 Days or more

10Through Hole and Dowel Hole8060
1 Piece(s)Available

8 Days or more

10Through Hole and Dowel Hole9060
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole10050
1 Piece(s)Available

Same day

Stock

10Through Hole and Dowel Hole10060
1 Piece(s)Available

8 Days or more

10Through Hole and Dowel Hole100100
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole15070
1 Piece(s)Available

8 Days or more

10Through Hole and Dowel Hole150100
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole200120
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole250120
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole300150
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole350150
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole400150

Loading...

  1. 1
 

Basic Information

Material Aluminum Strength Standard (Cast Products)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.