(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Shaft Supports - T-Shaped, Shaft Adjustment with Clamps (Precision Molded).

Shaft Supports - T-Shaped, Shaft Adjustment with Clamps (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: T-Shaped
•Shaft Tightening Method: Set Screw
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components

(i)Caution

  • Due to the change from casting to cutting, the material and appearance for some models will change.
Shaft Supports - Casting, T - Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHTBT1045 Carbon SteelBlack OxideHex Socket Set Screw 1 pc.
SHTBMElectroless Nickel PlatingHex Socket Set Screw 1 pc.
(Stainless Steel)
SHTBS304 Stainless Steel-
SHTBAAluminum Casting Alloy 514.0Clear Anodize

Specifications

Part Number



SHTBT3030
SHTCS2025
SHTCTN20
Part NumberDHLH1TL1dL2ASB1B2B3Set Screw
M
Mass
g
TypeNo.
SHTBT
SHTBM
SHTBS
SHTBA
815815422410325.5182161482M429 (10)
102010203046 (16)
122012322049 (17)
13201346 (16)
162516254840382524872 (25)
202520604316456.6303010M6153 (53)
20303048178 (62)
253025705056353512201 (70)
3030308453206494442314 (109)
[ ! ]Values in ( ) are the mass for aluminum products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTBA1020
SHTBA1220
SHTBA1320
SHTBA1625
SHTBA2025
SHTBA2030
SHTBA2530
SHTBA3030
SHTBA815
SHTBM1020
SHTBM1220
SHTBM1320
SHTBM1625
SHTBM2025
SHTBM2030
SHTBM2530
SHTBM3030
SHTBM815
SHTBS1020
SHTBS1220
SHTBS1320
SHTBS1625
SHTBS2025
SHTBS2030
SHTBS2530
SHTBS3030
SHTBS815
SHTBT1020
SHTBT1220
SHTBT1320
SHTBT1625
SHTBT2025
SHTBT2030
SHTBT2530
SHTBT3030
SHTBT815
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1013 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1016 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized25
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized25
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

8 Days or more

1025 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

12 Days or more

1030 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel15
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNone20
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNone20
1 Piece(s)Available

8 Days or more

1013 mm304 Stainless SteelNone20
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNone25
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone25
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone30
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNone30
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNone30
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNone15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide15

Loading...

  1. 1
 

Basic Information

Shape T-Shaped Shaft Tightening Method Set Screw Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.