(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Extruded Aluminum

L-Shaped Plate - Extruded Aluminum

Economically priced Aluminum Angle configurable in height, width and plate thickness

  • METRIC
  • inCAD Components
Angles - Extruded:Related Image
・Materials
Type[ M ]Material
LRA6063 Aluminum Alloy

Specifications

Part Number-A-B-L
LRA10-A85-B60-L130
Part NumberT Tolerance1mm Increment
TypeTABL
LRA3±0.620~4020~4020~300
520~5020~50
6±0.720~7020~70
820~7520~75
10±0.820~9520~95
1250~12550~12550~300
1450~13050~130
18100~155100~155

Alterations

Angles - Extruded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRA3-A[20-40/1]-B[20-40/1]-L[20-300/1]
LRA5-A[20-50/1]-B[20-50/1]-L[20-300/1]
LRA6-A[20-70/1]-B[20-70/1]-L[20-300/1]
LRA8-A[20-75/1]-B[20-75/1]-L[20-300/1]
LRA10-A[20-95/1]-B[20-95/1]-L[20-300/1]
LRA12-A[50-125/1]-B[50-125/1]-L[51-300/1]
LRA14-A[50-130/1]-B[50-130/1]-L[51-300/1]
LRA18-A[100-155/1]-B[100-155/1]-L[51-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
1 Piece(s)

13 Days or more

10320 ~ 4020 ~ 4020 ~ 300
1 Piece(s)

13 Days or more

10520 ~ 5020 ~ 5020 ~ 300
1 Piece(s)

13 Days or more

10620 ~ 7020 ~ 7020 ~ 300
1 Piece(s)

13 Days or more

10820 ~ 7520 ~ 7520 ~ 300
1 Piece(s)

13 Days or more

101020 ~ 9520 ~ 9520 ~ 300
1 Piece(s)

13 Days or more

101250 ~ 12550 ~ 12551 ~ 300
1 Piece(s)

13 Days or more

101450 ~ 13050 ~ 13051 ~ 300
1 Piece(s)

13 Days or more

1018100 ~ 155100 ~ 15551 ~ 300

Loading...

  1. 1
 

Basic Information

Material 6063 Aluminum Alloy Surface Finish None Finish Method No Surfaces Machined with No Radius

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.