(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Selectable Thickness on Each Leg

L-Shaped Plate - Selectable Thickness on Each Leg

High Precision Angle configurable in height, width and plate thickness

  • METRIC
  • inCAD Components
Angles - Configurable A, B and L Dimensions, Selectable Thickness on Each Leg:Related Image
・Materials
Type[ M ]Material
LAST1018 Carbon Steel
LACT1049 Carbon Steel
LAAT6063 Aluminum Alloy

Specifications

Part Number - TA - A - B - L
LAST10 - 8 - A50 - B55 - L100
Part Number 1mm Increment
Type 0.5mm Increment
T / TA A B L
LAST 4.0~10.0 20~ 75 20~ 75 25~200
10.5~15.0 20~150 20~150 25~300
LACT 4.0~10.0 20~100 20~ 70 25~200
10.5~15.0 20~100 20~ 70 25~300
LAAT 4.0~10.0 20~ 75 20~ 75 25~200
10.5~12.0 20~125 20~125 25~300
12.5~15.0 76~150 76~150 50~300

Longitudinal Dimension of A and B Perpendicularity
k
20~75 0.05 or Less
76~125 0.1 or Less
126~150 0.2 or Less

Part Number A B
LAST
(1018 Carbon Steel)
20~ 50 20~ 50
51~ 75
76~100
101~125
126~150
20~ 50 51~ 75
51~ 75
76~100
101~125
126~150
20~ 50 76~100
51~ 75
76~100
101~125
126~150
20~ 50 101~125
51~ 75
76~100
101~125
126~150
20~ 50 126~150
51~ 75
76~100
101~125
126~150

Part Number A B
LACT
(1049 Carbon Steel)
20~ 50 20~50
51~ 75
76~100
20~ 50 51~70
51~ 75
76~100

Part Number A B
LAAT
(6063 Aluminum Alloy)
20~ 50 20~50
51~ 75
76~100
101~125
20~ 50 51~75
51~ 75
76~100
101~125
20~ 50 76~100
51~ 75
76~100
101~125
126~150
20~ 50 101~125
51~ 75
76~100
101~125
126~150
20~ 50 126~150
51~ 75
76~100
101~125
126~150
Part Number - TA(TAC) - A - B - L - (CKC, etc.)
LAST10 - 8 - A50 - B55 - L100 - CKC

Alterations

Angles - Configurable A, B and L Dimensions, Selectable Thickness on Each Leg:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAAT4-[4-6/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT4.5-[4-6/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT5-[4,​5,​6]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT5.5-[4-6/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT6-[4,​5,​6]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT6.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT7-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT7.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT8-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT8.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT9-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT9.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT10-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAAT10.5-[10.5-12/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAAT11-[10.5-12/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAAT11.5-[10.5-12/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAAT12-[10,​10.5,​11,​11.5,​12]-A[20-150/1]-B[20-125/1]-L[25-300/1]
LAAT12-TAC[6.5-9/0.5]-A[20-150/1]-B[20-125/1]-L[25-300/1]
LAAT12.5-[12.5-15/0.5]-A[76-150/1]-B[76-150/1]-L[50-300/1]
LAAT13-[12.5-15/0.5]-A[76-150/1]-B[76-150/1]-L[50-300/1]
LAAT13.5-[12.5-15/0.5]-A[76-150/1]-B[76-150/1]-L[50-300/1]
LAAT14-[12.5-15/0.5]-A[76-150/1]-B[76-150/1]-L[50-300/1]
LAAT14.5-[12.5-15/0.5]-A[76-150/1]-B[76-150/1]-L[50-300/1]
LAAT15-[12.5-15/0.5]-A[76-150/1]-B[76-150/1]-L[50-300/1]
LAST4-[4-6/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST4.5-[4-6/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST5-[4,​5]-A[20-75/1]-B[20-75/1]-L[20-200/1]
LAST5.5-[4-6/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST6-[4,​5,​6]-A[20-75/1]-B[20-75/1]-L[20-200/1]
LAST6.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST7-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST7.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST8-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST8.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST9-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST9.5-[6.5-10/0.5]-A[20-75/1]-B[20-75/1]-L[25-200/1]
LAST10-[6.5-10/0.5]-A[20-100/1]-B[20-100/1]-L[25-200/1]
LAST10.5-[10.5-12/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST11-[10.5-12/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST11.5-[10.5-12/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST12-[10.5,​11,​12]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST12.5-[12.5-15/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST13-[12.5-15/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST13.5-[12.5-15/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST14-[12.5-15/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST14.5-[12.5-15/0.5]-A[20-150/1]-B[20-150/1]-L[25-300/1]
LAST15-[12.5,​13,​13.5,​14,​14.5,​15]-A[20-150/1]-B[20-150/1]-L[50-300/1]
LAST15-TAC[11-15/0.5]-A[20-150/1]-B[20-150/1]-L[50-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
TA
(mm)
TA Dimension Change [TAC]
(mm)
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy420 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy4.520 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy520 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy5.520 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy620 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy6.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy720 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy7.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy820 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy8.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy920 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy9.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1020 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy10.520 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1120 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy11.520 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1220 ~ 15020 ~ 12525 ~ 30010 ~ 12-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1220 ~ 15020 ~ 12525 ~ 300-6.5 ~ 9
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy12.576 ~ 15076 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1376 ~ 15076 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy13.576 ~ 15076 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1476 ~ 15076 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy14.576 ~ 15076 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1576 ~ 15076 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel420 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel4.520 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel520 ~ 7520 ~ 7520 ~ 2004 ~ 5-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel5.520 ~ 7520 ~ 7525 ~ 2004 ~ 6-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel620 ~ 7520 ~ 7520 ~ 2004 ~ 6-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel6.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel720 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel7.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel820 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel8.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel920 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel9.520 ~ 7520 ~ 7525 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1020 ~ 10020 ~ 10025 ~ 2006.5 ~ 10-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel10.520 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1120 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel11.520 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1220 ~ 15020 ~ 15025 ~ 30010.5 ~ 12-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel12.520 ~ 15020 ~ 15025 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1320 ~ 15020 ~ 15025 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel13.520 ~ 15020 ~ 15025 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1420 ~ 15020 ~ 15025 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel14.520 ~ 15020 ~ 15025 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1520 ~ 15020 ~ 15050 ~ 30012.5 ~ 15-
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1520 ~ 15020 ~ 15050 ~ 300-11 ~ 15

Loading...

  1. 1
 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.