(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shaped Steel
For complete product overview and details on Welded Steel Stands - Center Hole see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | |
Without Hole | Hole Position Configurable | ||
YSSTC | YSCT | - | |
YSSTB | YSST | 1018 Carbon Steel | Black Oxide |
YSSTM | YSMT | Electroless Nickel Plating | |
- | YSFT | 304 Stainless Steel | - |
Part Number | - | B | - | H | - | G | - | F |
YSSTB100 YSST150 | - - | B150 B150 | - - | H300 H200 | - | G100 | - | F95 |
Part Number | B | H | T | T1 | E | t | S | |
Type | A | |||||||
YSSTC YSSTB YSSTM | 100 | 100 | 100 150 200 250 300 | 10 | 9 | 50 | 3.2 | 22 |
120 | 32 | |||||||
150 | 44 | |||||||
125 | 120 | 75 | 4.5 | 19 | ||||
150 | 150 | 14 | 12 | 32 | ||||
200 | 200 | 100 | 44 |
Part Number | B | H | 1mm Increment | T | T1 | E | t | S | F1 | G1 | M | N | ||
Type | A | G | F | |||||||||||
YSCT YSST YSMT YSFT | 100 | 100 | 100 150 200 250 300 | 30~80 | 70~80 | 10 | 9 | 50 | 3.2 | 22 | 80 | 80 | M10 | 11 |
120 | 30~100 | 32 | 100 | |||||||||||
150 | 30~130 | 44 | 130 | |||||||||||
125 | 120 | 30~100 | 95~100 | 75 | 4.5 | 19 | 100 | 100 | ||||||
150 | 150 | 35~120 | 95~120 | 14 | 12 | 32 | 120 | 120 | M12 | 14 | ||||
200 | 200 | 35~170 | 120~170 | 100 | 44 | 160 | 160 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
YSCT100-B100-H[100,150,200,250,300]-G[30-80/1]-F[70-80/1] |
YSCT100-B120-H[100,150,200,250,300]-G[30-100/1]-F[70-80/1] |
YSCT100-B150-H[100,150,200,250,300]-G[30-130/1]-F[70-80/1] |
YSCT125-B120-H[100,150,200,250,300]-G[30-100/1]-F[95-100/1] |
YSCT150-B150-H[100,150,200,250,300]-G[35-120/1]-F[95-120/1] |
YSCT200-B200-H[100,150,200,250,300]-G[35-170/1]-F[120-170/1] |
YSFT100-B100-H[100,150,200,250,300]-G[30-80/1]-F[70-80/1] |
YSFT100-B120-H[100,150,200,250,300]-G[30-100/1]-F[70-80/1] |
YSFT100-B150-H[100,150,200,250,300]-G[30-130/1]-F[70-80/1] |
YSFT125-B120-H[100,150,200,250,300]-G[30-100/1]-F[95-100/1] |
YSFT150-B150-H[100,150,200,250,300]-G[35-120/1]-F[95-120/1] |
YSFT200-B200-H[100,150,200,250,300]-G[35-170/1]-F[120-170/1] |
YSMT100-B100-H[100,150,200,250,300]-G[30-80/1]-F[70-80/1] |
YSMT100-B120-H[100,150,200,250,300]-G[30-100/1]-F[70-80/1] |
YSMT100-B150-H[100,150,200,250,300]-G[30-130/1]-F[70-80/1] |
YSMT125-B120-H[100,150,200,250,300]-G[30-100/1]-F[95-100/1] |
YSMT150-B150-H[100,150,200,250,300]-G[35-120/1]-F[95-120/1] |
YSMT200-B200-H[100,150,200,250,300]-G[35-170/1]-F[120-170/1] |
YSST100-B100-H[100,150,200,250,300]-G[30-80/1]-F[70-80/1] |
YSST100-B120-H[100,150,200,250,300]-G[30-100/1]-F[70-80/1] |
YSST100-B150-H[100,150,200,250,300]-G[30-130/1]-F[70-80/1] |
YSST125-B120-H[100,150,200,250,300]-G[30-100/1]-F[95-100/1] |
YSST150-B150-H[100,150,200,250,300]-G[35-120/1]-F[95-120/1] |
YSST200-B200-H[100,150,200,250,300]-G[35-170/1]-F[120-170/1] |
YSSTB100-B100-H[100,150,200,250,300] |
YSSTB100-B120-H[100,150,200,250,300] |
YSSTB100-B150-H[100,150,200,250,300] |
YSSTB125-B120-H[100,150,200,250,300] |
YSSTB150-B150-H[100,150,200,250,300] |
YSSTB200-B200-H[100,150,200,250,300] |
YSSTC100-B100-H[100,150,200,250,300] |
YSSTC100-B120-H[100,150,200,250,300] |
YSSTC100-B150-H[100,150,200,250,300] |
YSSTC125-B120-H[100,150,200,250,300] |
YSSTC150-B150-H[100,150,200,250,300] |
YSSTC200-B200-H[100,150,200,250,300] |
YSSTM100-B100-H[100,150,200,250,300] |
YSSTM100-B120-H[100,150,200,250,300] |
YSSTM100-B150-H[100,150,200,250,300] |
YSSTM125-B120-H[100,150,200,250,300] |
YSSTM150-B150-H[100,150,200,250,300] |
YSSTM200-B200-H[100,150,200,250,300] |
Loading...
Type | Shaped Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy