(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Plates - Cast Iron

Angle Plates - Cast Iron

Click this image to zoom it.

  • Volume Discount

•Material: Cast Iron
•Strength: Standard (Cast Products)

  • METRIC
  • inCAD Components
Angle Plates - Cast Iron, Standard Dimensions, No Holes:Related Image
・Materials
TypeHole Machining[ M ]Material[ S ]Surface Treatment
IK FB (Without Hole)
D (Through Holes)
DM (Through Hole Diameter Selectable Type)
K (Through Holes and Dowel Holes)
KM (Through Hole and Dowel Hole Diameter Selectable Type)
Cast Iron Class No.35Primer Coating (Gray)
BIKBlack Oxide
MIKElectroless Nickel Plating
[ NG ]BIKDM and MIKKM are not selectable.
*1. Surface treatment is not applied to the machined surfaces and holes.

Specifications

Part Number-A-N-D
IKFB350
IKDM100
BIKKM200
-
-
-
150
100
120

-
-

N10
N12


-


D8
Part NumberAAngle Plate Body
TypeHWTT1



Without Hole


IKFB

BIKFB
MIKFB
60403086
100403086
50S50158
5010014
100
1505050158
7010014
7575
100100
20075751514
120100
2501201001815
300150
350150
400150

Part NumberAAngle Plate BodyThrough Hole
TypeHWTT1NN BXFYG
Through Holes

(Through Hole Diameter Fixed)
IKD
BIKD
M
IKD

(Through Hole Diameter Selectable) *2
IKDM
MIKDM
604030863.5-2015153020
1004030863.5-2015155530
50S50158910
12
14
3035-
501001411704540
1004540
150505015893035-7560
7010014117040
757550
100100704540
20075751514115040-11070
120100705050
25012010018151170505014090
3001504090190
350150230100
400150260120
*2. Select N for Through Hole Diameter Selectable Types, IKDM and MIKDM.
[ ! ]
Portions without specific dimensions are same as FB (Without Hole Type).
Part NumberAAngle Plate BodyThrough HoleDowel Hole
TypeHWTT1NN BXFYGDH7DH7 ah
Through Holes and Dowel Holes

(Through Hole and Dowel Hole Diameter Fixed)
IKK
BIKK
MIKK

(Through Hole and Dowel Hole Diameter Selectable) *3
IKKM
BIKKM
604030863.5-20151530203--40
1004030863.5-20151555303--70
50S50158910
12
14
3035-66
8
10
5010014117045401065
100454065
150505015893035-75606-105
70100141170401055
757550
10010070454065
20075751514115040-110701055145
12010070505075
250120100181511705050140901075185
300150409019085235
350150230100280
400150260120320
*3. Select N and DH7 for Through Hole and Dowel Hole Diameter Selectable Types, IKKM and BIKKM.
*4. When A=40, Dowel Hole is not provided on Base Surfaces (Side A).
[ ! ]Portions without specific dimensions are same as FB (Without Hole Type).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BIKD60-40
BIKD100-40
BIKD100-50
BIKD100-50S
BIKD100-100
BIKD150-50
BIKD150-70
BIKD150-75
BIKD150-100
BIKD200-75
BIKD200-120
BIKD250-120
BIKD300-150
BIKD350-150
BIKD400-150
BIKFB60-40
BIKFB100-40
BIKFB100-50
BIKFB100-50S
BIKFB100-100
BIKFB150-50
BIKFB150-70
BIKFB150-75
BIKFB150-100
BIKFB200-75
BIKFB200-120
BIKFB250-120
BIKFB300-150
BIKFB350-150
BIKFB400-150
BIKK60-40
BIKK100-40
BIKK100-50
BIKK100-50S
BIKK100-100
BIKK150-50
BIKK150-70
BIKK150-75
BIKK150-100
BIKK200-75
BIKK200-120
BIKK250-120
BIKK300-150
BIKK350-150
BIKK400-150
BIKKM100-50-N[10,​12,​14]-D[6,​8,​10]
BIKKM100-50S-N[10,​12,​14]-D[6,​8,​10]
BIKKM100-100-N[10,​12,​14]-D[6,​8,​10]
BIKKM150-50-N[10,​12,​14]-D[6,​8,​10]
BIKKM150-70-N[10,​12,​14]-D[6,​8,​10]
BIKKM150-75-N[10,​12,​14]-D[6,​8,​10]
BIKKM150-100-N[10,​12,​14]-D[6,​8,​10]
BIKKM200-75-N[10,​12,​14]-D[6,​8,​10]
BIKKM200-120-N[10,​12,​14]-D[6,​8,​10]
BIKKM250-120-N[10,​12,​14]-D[6,​8,​10]
BIKKM300-150-N[10,​12,​14]-D[6,​8,​10]
BIKKM350-150-N[10,​12,​14]-D[6,​8,​10]
BIKKM400-150-N[10,​12,​14]-D[6,​8,​10]
IKD60-40
IKD100-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Machining Height H
(mm)
Dimension A
(mm)
D
(mm)
N
(mm)
1 Piece(s)Available

10 Days or more

10Through Hole6040--
1 Piece(s)Available

10 Days or more

10Through Hole10040--
1 Piece(s)Available

10 Days or more

10Through Hole10050--
1 Piece(s)Available

10 Days or more

10Through Hole10050(W 50)--
1 Piece(s)Available

10 Days or more

10Through Hole100100--
1 Piece(s)Available

10 Days or more

10Through Hole15050--
1 Piece(s)Available

10 Days or more

10Through Hole15070--
1 Piece(s)Available

10 Days or more

10Through Hole15075--
1 Piece(s)Available

10 Days or more

10Through Hole150100--
1 Piece(s)Available

10 Days or more

10Through Hole20075--
1 Piece(s)Available

10 Days or more

10Through Hole200120--
1 Piece(s)Available

10 Days or more

10Through Hole250120--
1 Piece(s)Available

10 Days or more

10Through Hole300150--
1 Piece(s)Available

10 Days or more

10Through Hole350150--
1 Piece(s)Available

10 Days or more

10Through Hole400150--
1 Piece(s)Available

10 Days or more

10No Hole6040--
1 Piece(s)Available

10 Days or more

10No Hole10040--
1 Piece(s)Available

10 Days or more

10No Hole10050--
1 Piece(s)Available

10 Days or more

10No Hole10050(W 50)--
1 Piece(s)Available

10 Days or more

10No Hole100100--
1 Piece(s)Available

10 Days or more

10No Hole15050--
1 Piece(s)Available

10 Days or more

10No Hole15070--
1 Piece(s)Available

10 Days or more

10No Hole15075--
1 Piece(s)Available

10 Days or more

10No Hole150100--
1 Piece(s)Available

10 Days or more

10No Hole20075--
1 Piece(s)Available

10 Days or more

10No Hole200120--
1 Piece(s)Available

10 Days or more

10No Hole250120--
1 Piece(s)Available

10 Days or more

10No Hole300150--
1 Piece(s)Available

10 Days or more

10No Hole350150--
1 Piece(s)Available

10 Days or more

10No Hole400150--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole6040--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole10040--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole10050--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole10050(W 50)--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole100100--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole15050--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole15070--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole15075--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole150100--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole20075--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole200120--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole250120--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole300150--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole350150--
1 Piece(s)Available

10 Days or more

10Through Hole and Dowel Hole400150--
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole100506 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole10050(W 50)6 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole1001006 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole150506 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole150706 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole150756 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole1501006 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole200756 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole2001206 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole2501206 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole3001506 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole3501506 ~ 1010 ~ 14
1 Piece(s)

12 Days or more

10Through Hole and Dowel Hole4001506 ~ 1010 ~ 14
1 Piece(s)Available

10 Days or more

10Through Hole6040--
1 Piece(s)Available

10 Days or more

10Through Hole10040--

Loading...

More Information

Angle Plates - Cast Iron, Standard Dimensions, No Holes:Related Image
*1
Surface treatment is not applied on milled surfaces (H, A, and Sides) and hole machined surfaces.
 

Basic Information

Material Cast Iron Strength Standard (Cast Products)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.