(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gussets - Tapped Holes, Fixed Hole Positions

Gussets - Tapped Holes, Fixed Hole Positions

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Shape: Triangular Shape
•Hole Shape: Tapped Hole

  • METRIC
  • inCAD Components
Gussets- Tapped Holes, Standard Holes Position, Standard Perpendicularity Type:Related Image
The manufacturing tolerance of * is Gussets- Tapped Holes, Standard Holes Position, Standard Perpendicularity Type:Related Image Other dimensionsare general tolerance (JIS B 0405). >> Click here
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
Standard Grade (Perpendicularity: 0.05/100)Precision Grade (Perpendicularity: 0.02/100)
RBBSRGBS1018 Carbon Steel-
RBBBRGBBBlack Oxide
RBBMRGBMElectroless Nickel Plating
RBBARGBA5052 Aluminum Alloy-
RBBWRGBWClear Anodize
RBBVRGBVBlack Anodize
RBBFRGBF304 Stainless Steel-
[ NG ]Precision Grade is not specifiable for B200 or more.

Specifications

Part Number-B-T
RBBS50-100-9
Part NumberBT
TypeA1018 Carbon Steel, 304 Stainless Steel5052 Aluminum Alloy
Standard Grade
(Perpendicularity: 0.05/100)
(1018 Carbon Steel)
RBBS
RBBB
RBBM
(5052 Aluminum Alloy)
RBBA
RBBW
RBBV
(304 Stainless Steel)
RBBF
Precision Grade
(Perpendicularity: 0.02/100)
(1018 Carbon Steel)
RGBS
RGBB
RGBM
(5052 Aluminum Alloy)
RGBA
RGBW

RGBV
(304 Stainless Steel)
RGBF
20304050608066
3030612612
405060801009121012
40405060801009121012
15020012161216
505060801009121012
15020025012161216
6060801009121012
15020025030012161216
808010015091216101216
20025030012161216
10010015091216101216
20025030012161216
[ NG ]Precision Grade is not specifiable for B200 or more.15015020025030012161216

Alterations

Gussets- Tapped Holes, Standard Holes Position, Standard Perpendicularity Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBBA20-30-6
RBBA20-40-6
RBBA20-50-6
RBBA20-60-6
RBBA20-80-6
RBBA30-30-6
RBBA30-30-12
RBBA30-40-10
RBBA30-40-12
RBBA30-50-10
RBBA30-50-12
RBBA30-60-10
RBBA30-60-12
RBBA30-80-10
RBBA30-80-12
RBBA30-100-10
RBBA30-100-12
RBBA40-40-10
RBBA40-40-12
RBBA40-50-10
RBBA40-50-12
RBBA40-60-10
RBBA40-60-12
RBBA40-80-10
RBBA40-80-12
RBBA40-100-10
RBBA40-100-12
RBBA40-150-12
RBBA40-150-16
RBBA40-200-12
RBBA40-200-16
RBBA50-50-10
RBBA50-50-12
RBBA50-60-10
RBBA50-60-12
RBBA50-80-10
RBBA50-80-12
RBBA50-100-10
RBBA50-100-12
RBBA50-150-12
RBBA50-150-16
RBBA50-200-12
RBBA50-200-16
RBBA50-250-12
RBBA50-250-16
RBBA60-60-10
RBBA60-60-12
RBBA60-80-10
RBBA60-80-12
RBBA60-100-10
RBBA60-100-12
RBBA60-150-12
RBBA60-150-16
RBBA60-200-12
RBBA60-200-16
RBBA60-250-12
RBBA60-250-16
RBBA60-300-12
RBBA60-300-16
RBBA80-80-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width A
(mm)
Height B
(mm)
Thickness T
(mm)
Precision
1 Piece(s)Available

10 Days or more

10AluminumNot Provided20306Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided20406Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided20506Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided20606Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided20806Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided30306Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided303012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided304010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided304012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided305010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided305012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

8 Days or more

10AluminumNot Provided306010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided306012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

8 Days or more

10AluminumNot Provided308010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided308012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided3010010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided3010012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided404010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided404012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided405010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided405012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided406010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided406012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided408010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided408012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided4010010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided4010012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided4015012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided4015016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided4020012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided4020016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

8 Days or more

10AluminumNot Provided505010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided505012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided506010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided506012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided508010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided508012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5010010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5010012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5015012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5015016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5020012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5020016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5025012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided5025016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided606010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided606012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided608010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided608012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6010010Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6010012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6015012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6015016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6020012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6020016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6025012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6025016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6030012Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided6030016Standard Grade (Perpendicularity: 0.05/100)
1 Piece(s)Available

10 Days or more

10AluminumNot Provided808010Standard Grade (Perpendicularity: 0.05/100)

Loading...

 

Basic Information

Shape Triangular Shape Hole Shape Tapped Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.