(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angled Blocks - T-Shaped Metal Blocks

Angled Blocks - T-Shaped Metal Blocks

304 stainless steel material is newly added [2023].
L-shaped Blocks in 0.1mm increment. Various convex blanks are available.

  • inCAD Components
T-Shaped Blocks:Related Image
・Materials
Part Number[ M ]Material
Standard GradePrecision Grade
SSYFSSYG1018 Carbon Steel
SCYFSCYG1049 Carbon Steel
SUYF-303 Stainless Steel
ALYF-5052 Aluminum Alloy

Specifications

Part Number-A-B-L-C-D-E
SSYF-
A100.0-B100.0-L120.0-C30.0-D40.0-E50.2
■Standard Grade
Part Number0.1mm Increment
ABLCDE
SSYF
SCYF
SUYF
ALYF
10.0~200.010.0~100.0
10.0~200.0

1.0~195.0
(A>C+E)

1.0~80.0
(B-D≥5)
5.0~190.0
■Precision Grade
Part Number0.1mm Increment
ABLCDE
SSYG
SCYG
10.0~160.010.0~100.010.0~100.01.0~155.0
1.0~60.0
(B-D≥5)
5.0~155.0

Alterations

T-Shaped Blocks:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALYF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[1-195/0.1]-D[1-80/0.1]-E[5-190/0.1]
SCYF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[1-195/0.1]-D[1-80/0.1]-E[5-190/0.1]
SCYG-A[10-160/0.1]-B[10-100/0.1]-L[10-160/0.1]-C[1-190/0.1]-D[1-60/0.1]-E[5-155/0.1]
SSYF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[1-195/0.1]-D[1-80/0.1]-E[5-190/0.1]
SSYG-A[10-160/0.1]-B[10-100/0.1]-L[10-160/0.1]-C[1-190/0.1]-D[1-60/0.1]-E[5-155/0.1]
SUYF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[1-195/0.1]-D[1-80/0.1]-E[5-190/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Precision A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyStandard Grade10 ~ 20010 ~ 1001 ~ 1951 ~ 805 ~ 19010 ~ 200
1 Piece(s)

10 Days or more

101049 Carbon SteelStandard Grade10 ~ 20010 ~ 1001 ~ 1951 ~ 805 ~ 19010 ~ 200
1 Piece(s)

12 Days or more

101049 Carbon SteelPrecision Grade10 ~ 16010 ~ 1001 ~ 1901 ~ 605 ~ 15510 ~ 160
1 Piece(s)

10 Days or more

101018 Carbon SteelStandard Grade10 ~ 20010 ~ 1001 ~ 1951 ~ 805 ~ 19010 ~ 200
1 Piece(s)

12 Days or more

101018 Carbon SteelPrecision Grade10 ~ 16010 ~ 1001 ~ 1901 ~ 605 ~ 15510 ~ 160
1 Piece(s)

10 Days or more

10303 Stainless SteelStandard Grade10 ~ 20010 ~ 1001 ~ 1951 ~ 805 ~ 19010 ~ 200

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.