(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Angled Blocks - L-Shaped Metal Blocks

Angled Blocks - L-Shaped Metal Blocks

304 stainless steel material is newly added [2023].
L-shaped Blocks in 0.1mm increment. Various L-shaped blanks are available.

  • inCAD Components
L-Shaped Blocks:Related Image
・Materials
Part Number[ M ]Material
Standard GradePrecision Grade
SSLFSSLG1018 Carbon Steel
SCLFSCLG1049 Carbon Steel
SULF-303 Stainless Steel
ALLF-5052 Aluminum Alloy

Specifications

Part Number-A-B-L-C-D
SSLF-
A120.5-B100.0-L120.0-C30.3-D40.0
■Standard Grade
Part Number
0.1mm Increment
A
B
L
C
D
SSLF
SCLF
SULF
ALLF


10.0
~
200.0

10.0
~
100.0

10.0
~
200.0

5.0
~
200.0

5.0
~
100.0
(C≤A)
(B-D≤80.0
D≤B)
■Precision Grade
Part Number
0.1mm Increment
A
B
L
C
D
SSLG
SCLG


10.0
~
160.0

10.0
~
100.0

10.0
~
100.0

5.0
~
160.0

5.0
~
100.0
(C≤A)
(B-D≤60.0
D≤B)

Alterations

L-Shaped Blocks:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALLF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-200/0.1]-D[5-100/0.1]
SCLF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-200/0.1]-D[5-100/0.1]
SCLG-A[10-160/0.1]-B[10-100/0.1]-L[10-160/0.1]-C[5-160/0.1]-D[5-100/0.1]
SSLF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-200/0.1]-D[5-100/0.1]
SSLG-A[10-160/0.1]-B[10-100/0.1]-L[10-160/0.1]-C[5-160/0.1]-D[5-100/0.1]
SULF-A[10-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-200/0.1]-D[5-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Precision A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyStandard Grade10 ~ 20010 ~ 1005 ~ 2005 ~ 10010 ~ 200
1 Piece(s)

10 Days or more

101049 Carbon SteelStandard Grade10 ~ 20010 ~ 1005 ~ 2005 ~ 10010 ~ 200
1 Piece(s)

12 Days or more

101049 Carbon SteelPrecision Grade10 ~ 16010 ~ 1005 ~ 1605 ~ 10010 ~ 160
1 Piece(s)

10 Days or more

101018 Carbon SteelStandard Grade10 ~ 20010 ~ 1005 ~ 2005 ~ 10010 ~ 200
1 Piece(s)

12 Days or more

101018 Carbon SteelPrecision Grade10 ~ 16010 ~ 1005 ~ 1605 ~ 10010 ~ 160
1 Piece(s)

10 Days or more

10303 Stainless SteelStandard Grade10 ~ 20010 ~ 1005 ~ 2005 ~ 10010 ~ 200

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.