(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Heat Insulating Plates - Machined Resin

Heat Insulating Plates - Machined Resin

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Square
For complete product overview and details on Heat Insulating Plates - Machined Resin see the sections below:

  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com
Machined Resin Plates - Bakelite, Epoxy Glass, Insulating Types:Related Image
[ ! ]For Material and Characteristic Value >> Click here

Specifications

Part Number-A-B-X-Y-F-G-V-Q-S-W-Hole Selection①
Code, Nominal
-Hole Selection②
Code, Nominal
-A140-B80-X15-Y10-F110-G60-V70-S40-Z6-DA24
Type
Hole Machining
T
KJLHP
V
10
TypeGradeColorOperating Ambient TemperatureDimension Tolerance of A and BT Dimension Tolerance
KJLHPStandardWhite GrayRoom Temp. ~220°C+1.0
0
±0.05
KJLHHHeat ResistanceGrayRoom Temp. ~500°C±0.05
KJLHLHigh Temp. ResistanceWhiteRoom Temp. ~400°C±0.05
Part NumberA
1mm Increment
B
1mm Increment
XYFGVQSWHole Selection① Nominal Dia.Hole Selection② Nominal Dia.
TypeHole MachiningTNZD
0.5mm Increment
NAZFDA
0.5mm Increment
KJLHP
KJLHH
KJLHL
S
B
J
K
V
H
C
320~30020~2001mm Increment3
4
5
6
8
10
-3~303
4
5
6
8
10
-3~30
5--
10456456
1545684568
■Machining Dimension Tolerance
TypeDimension Tolerance of A and BT Dimension Tolerance
KJLHP+1.0
0
±0.05
KJLHH
KJLHL

Alterations

Machined Resin Plates - Bakelite, Epoxy Glass, Insulating Types:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJLHHB3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHB3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHB3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHB5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHB5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHB5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-ZF[4,​5,​6]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6]-DA[3-30/0.5]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6]-DAC[31-80/1]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6]-NA[3,​4,​5,​6,​8,​10]
KJLHHB10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6]-ZF[4,​5,​6]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-ZF[4,​5,​6,​8]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6,​8]-DA[3-30/0.5]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6,​8]-DAC[31-80/1]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6,​8]-NA[3,​4,​5,​6,​8,​10]
KJLHHB15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-V[4-296/1]-S[4-196/1]-Z[4,​5,​6,​8]-ZF[4,​5,​6,​8]
KJLHHC3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHC5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHC10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHC10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-ZF[4,​5,​6]
KJLHHC10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-ZR[4,​5,​6]
KJLHHC10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-Z[4,​5,​6]-NA[3,​4,​5,​6,​8,​10]
KJLHHC10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-Z[4,​5,​6]-ZF[4,​5,​6]
KJLHHC10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-Z[4,​5,​6]-ZR[4,​5,​6]
KJLHHC15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHC15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-ZF[4,​5,​6,​8]
KJLHHC15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-N[3,​4,​5,​6,​8,​10]-ZR[4,​5,​6,​8]
KJLHHC15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-Z[4,​5,​6,​8]-NA[3,​4,​5,​6,​8,​10]
KJLHHC15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-Z[4,​5,​6,​8]-ZF[4,​5,​6,​8]
KJLHHC15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-W[5-192/1]-Z[4,​5,​6,​8]-ZR[4,​5,​6,​8]
KJLHHH3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHH3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHH3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHH5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHH5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHH5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHH10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHH10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHH10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHH10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-Z[4,​5,​6]-DA[3-30/0.5]
KJLHHH10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-Z[4,​5,​6]-DAC[31-80/1]
KJLHHH10-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-Z[4,​5,​6]-NA[3,​4,​5,​6,​8,​10]
KJLHHH15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHH15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHH15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHH15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-Z[4,​5,​6,​8]-DA[3-30/0.5]
KJLHHH15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-Z[4,​5,​6,​8]-DAC[31-80/1]
KJLHHH15-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-G[5-192/1]-V[4-296/1]-Q[5-292/1]-S[4-196/1]-Z[4,​5,​6,​8]-NA[3,​4,​5,​6,​8,​10]
KJLHHJ3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHJ3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHJ3-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
KJLHHJ5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DA[3-30/0.5]
KJLHHJ5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-DAC[31-80/1]
KJLHHJ5-A[20-300/1]-B[20-200/1]-X[4-296/1]-Y[4-196/1]-F[5-292/1]-V[4-296/1]-S[4-196/1]-N[3,​4,​5,​6,​8,​10]-NA[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRecommended Operating Temperature
(℃)
Grade Plate Thickness t
(mm)
Type A
(mm)
B
(mm)
D Hole Dia. Change [DC]
(mm)
DA Hole Dia. Change [DAC]
(mm)
F
(mm)
G
(mm)
Hole Selection (1) Counterbored Hole (Front) Nominal Dia. [Z] Hole Selection (1) Through Hole Dia. [D]
(mm)
Hole Selection (1) Through Hole Nominal Dia. [N] Hole Selection (2) Counterbored Hole (Front) Nominal Dia. [ZF] Hole Selection (2) Through Hole Dia. [DA] Hole Selection (2) Through Hole Nominal Dia. [NA] Q
(mm)
S
(mm)
V
(mm)
W
(mm)
X
(mm)
Y
(mm)
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape B20 ~ 30020 ~ 200------3 ~ 10-3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape B20 ~ 30020 ~ 200-31 ~ 80----3 ~ 10----4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape B20 ~ 30020 ~ 200------3 ~ 10--3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape B20 ~ 30020 ~ 200------3 ~ 10-3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape B20 ~ 30020 ~ 200-31 ~ 80----3 ~ 10----4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape B20 ~ 30020 ~ 200------3 ~ 10--3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200------3 ~ 10-3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200-31 ~ 80----3 ~ 10----4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200------3 ~ 10--3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200------3 ~ 104 ~ 6---4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200----4 ~ 6---3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200-31 ~ 80--4 ~ 6------4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200----4 ~ 6----3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape B20 ~ 30020 ~ 200----4 ~ 6--4 ~ 6---4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200------3 ~ 10-3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200-31 ~ 80----3 ~ 10----4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200------3 ~ 10--3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200------3 ~ 104 ~ 8---4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200----4 ~ 8---3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200-31 ~ 80--4 ~ 8------4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200----4 ~ 8----3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape B20 ~ 30020 ~ 200----4 ~ 8--4 ~ 8---4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 104 ~ 6--5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10---5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 6----3 ~ 105 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 6--4 ~ 6--5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 6-----5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 104 ~ 8--5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10---5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 8----3 ~ 105 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 8--4 ~ 8--5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape C20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 8-----5 ~ 2924 ~ 1964 ~ 2965 ~ 1924 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10-3 ~ 30-5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape H20 ~ 30020 ~ 200-31 ~ 805 ~ 2925 ~ 192--3 ~ 10---5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10-3 ~ 30-5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape H20 ~ 30020 ~ 200-31 ~ 805 ~ 2925 ~ 192--3 ~ 10---5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10-3 ~ 30-5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape H20 ~ 30020 ~ 200-31 ~ 805 ~ 2925 ~ 192--3 ~ 10---5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 6---3 ~ 30-5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape H20 ~ 30020 ~ 200-31 ~ 805 ~ 2925 ~ 1924 ~ 6-----5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance10Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 6----3 ~ 105 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10-3 ~ 30-5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape H20 ~ 30020 ~ 200-31 ~ 805 ~ 2925 ~ 192--3 ~ 10---5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 192--3 ~ 10--3 ~ 105 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 8---3 ~ 30-5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape H20 ~ 30020 ~ 200-31 ~ 805 ~ 2925 ~ 1924 ~ 8-----5 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance15Shape H20 ~ 30020 ~ 200--5 ~ 2925 ~ 1924 ~ 8----3 ~ 105 ~ 2924 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape J20 ~ 30020 ~ 200--5 ~ 292---3 ~ 10-3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape J20 ~ 30020 ~ 200-31 ~ 805 ~ 292---3 ~ 10----4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3Shape J20 ~ 30020 ~ 200--5 ~ 292---3 ~ 10--3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape J20 ~ 30020 ~ 200--5 ~ 292---3 ~ 10-3 ~ 30--4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape J20 ~ 30020 ~ 200-31 ~ 805 ~ 292---3 ~ 10----4 ~ 1964 ~ 296-4 ~ 2964 ~ 196
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5Shape J20 ~ 30020 ~ 200--5 ~ 292---3 ~ 10--3 ~ 10-4 ~ 1964 ~ 296-4 ~ 2964 ~ 196

Loading...

More Information

Machined Resin Plates - Bakelite, Epoxy Glass, Insulating Types:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.