(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Plates - Circular Shape, Configurable Holes

Resin Plates - Circular Shape, Configurable Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Plastic Circular Plates usable as covers.

  • inCAD Components
Resin Circular Plates - with Holes:Related Image
・Materials
Type[ M ]MaterialGradeColor
ENJACAcrylicStandard GradeTransparent
ENJABSmoke Brown
ENJATAntistatic GradeTransparent
ENJABTSmoke Brown
ENJPCPolycarbonateStandard GradeTransparent
ENJPCBSmoke Brown
ENJPTAntistatic GradeTransparent
ENJPCTSmoke Brown
ENJPYPETStandard GradeTransparent
ENJPYBStandard GradeSmoke Brown
ENJPZAntistatic GradeTransparent
[ ! ]Properties >> Click here

Specifications

■Standard Type
■Pre-drilled Type
Part Number-D-V
ENJPC5-300-50

Part Number-D-V-P.C.D-Screw
Nominal Dia.
ENJPC3H5-200-20-100-N4
[ ! ]Material multiplier should be noted.
■Standard Type
Part Number
1mm Increment
Type
T
D
V
ENJAC (×1.0)
ENJAB (×1.0)
(x1.0)
(x1.0)
ENJAT (×1.3) (T≤5)
ENJABT (×1.4) (T≤5)
(x1.3)
(x1.4)
3
50~400
0~50
(V≤D-10)
5
10
ENJPC (×1.0)
ENJPCB (×1.0) (T≤5)
(x1.0)
(x1.0)
ENJPT (×1.3) (T≤5)
ENJPCT (×1.4) (T≤5)
(x1.3)
(x1.4)
3
5
10
ENJPY (×1.0)
ENJPZ (×1.4) (T≥3)
(x1.0)
(x1.4)
ENJPYB (×1.0) (T≥3)

(x1.0)
1
3
5
[ ! ]The product price is the price shown in the table by the material multiplier. (Round down to nearest one cent.)
(Ex.)Part Number-D-V
ENJAT5-150-50
■Pre-drilled Type
Part Number1mm IncrementPre-drilled Hole Nominal Dia.
TypeNumber of HolesTDVP.C.DN (Through)P (Countersink)
ENJAC
ENJAB
ENJAT (T≤5)
ENJABT (T≤5)
2H
3H
4H
350~4000~50
(V≤D-10)
20~390*3
4
5
6
8
10
3
53456
10456810
ENJPC
ENJPCB(T≤5)
ENJPT (T≤5)
ENJPCT (T≤5)
33
53456
10456810
ENJPY
ENJPZ(T≥3)
ENJPYB (T≥3)
1-
33
53456
*V+5+d (d1)≤P.C.D≤D-5-d (d1) (d for through hole, d1 for countersink.)
(Ex.)Part Number-D-V-P.C.D-Screw Nominal Dia.
ENJAC4H10-350
-50
-200-P5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ENJAB2H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB2H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAB2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJAB2H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB2H10-[50-400/1]-[0-50/1]-[20-390/1]-P[4,​5,​6,​8,​10]
ENJAB3-[50-400/1]-[0-50/1]
ENJAB3H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB3H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAB3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB3H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJAB3H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB3H10-[50-400/1]-[0-50/1]-[20-390/1]-P[4,​5,​6,​8,​10]
ENJAB4H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB4H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAB4H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB4H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJAB4H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAB4H10-[50-400/1]-[0-50/1]-[20-390/1]-P[4,​5,​6,​8,​10]
ENJAB5-[50-400/1]-[0-50/1]
ENJAB10-[50-400/1]-[0-50/1]
ENJABT2H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJABT2H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJABT2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJABT2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJABT3-[50-400/1]-[0-50/1]
ENJABT3H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJABT3H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJABT3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJABT3H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJABT4H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJABT4H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJABT4H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJABT4H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJABT5-[50-400/1]-[0-50/1]
ENJAC2H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC2H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAC2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJAC2H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC2H10-[50-400/1]-[0-50/1]-[20-390/1]-P[4,​5,​6,​8,​10]
ENJAC3-[50-400/1]-[0-50/1]
ENJAC3H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC3H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAC3H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC3H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJAC3H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC3H10-[50-400/1]-[0-50/1]-[20-390/1]-P[4,​5,​6,​8,​10]
ENJAC4H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC4H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAC4H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC4H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
ENJAC4H10-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAC4H10-[50-400/1]-[0-50/1]-[20-390/1]-P[4,​5,​6,​8,​10]
ENJAC5-[50-400/1]-[0-50/1]
ENJAC10-[50-400/1]-[0-50/1]
ENJAT2H3-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAT2H3-[50-400/1]-[0-50/1]-[20-390/1]-P3
ENJAT2H5-[50-400/1]-[0-50/1]-[20-390/1]-N[3,​4,​5,​6,​8,​10]
ENJAT2H5-[50-400/1]-[0-50/1]-[20-390/1]-P[3,​4,​5,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Grade Color Number of Holes Thickness T
(mm)
Countersink Hole Nominal Dia. [P] D
(mm)
P.C.D
(mm)
Through Hole Nominal Dia. [N] V
(mm)
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown2H (Two Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown2H (Two Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown2H (Two Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown2H (Two Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown2H (Two Holes)10-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown2H (Two Holes)104 ~ 1050 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke BrownStandard Type3-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown3H (Three Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown3H (Three Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown3H (Three Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown3H (Three Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown3H (Three Holes)10-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown3H (Three Holes)104 ~ 1050 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown4H (Four Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown4H (Four Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown4H (Four Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown4H (Four Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown4H (Four Holes)10-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke Brown4H (Four Holes)104 ~ 1050 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke BrownStandard Type5-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeSmoke BrownStandard Type10-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown2H (Two Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown2H (Two Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown2H (Two Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown2H (Two Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke BrownStandard Type3-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown3H (Three Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown3H (Three Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown3H (Three Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown3H (Three Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown4H (Four Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown4H (Four Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown4H (Four Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke Brown4H (Four Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeSmoke BrownStandard Type5-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent2H (Two Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent2H (Two Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent2H (Two Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent2H (Two Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent2H (Two Holes)10-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent2H (Two Holes)104 ~ 1050 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparentStandard Type3-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent3H (Three Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent3H (Three Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent3H (Three Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent3H (Three Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent3H (Three Holes)10-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent3H (Three Holes)104 ~ 1050 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent4H (Four Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent4H (Four Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent4H (Four Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent4H (Four Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent4H (Four Holes)10-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparent4H (Four Holes)104 ~ 1050 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparentStandard Type5-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicStandard GradeTransparentStandard Type10-50 ~ 400--0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeTransparent2H (Two Holes)3-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeTransparent2H (Two Holes)3350 ~ 40020 ~ 390-0 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeTransparent2H (Two Holes)5-50 ~ 40020 ~ 3903 ~ 100 ~ 50
1 Piece(s)

10 Days or more

10AcrylicAntistatic GradeTransparent2H (Two Holes)53 ~ 650 ~ 40020 ~ 390-0 ~ 50

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.