(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Plates - Square, Pre-Drilled or Standard, Configurable Holes

Ceramic Plates - Square, Pre-Drilled or Standard, Configurable Holes

Ceramics Plates excellent in insulation and heat/corrosion resistance.

  • inCAD Components

PDFP.2019-3116

Unit examples related to this product
Ceramic Plates:Related Image
・Materials
Part Number[ M ]MaterialFinish PrecisionColorOperating Ambient Temperature
CEAAlumina 96Standard GradeWhiteAmbient Temperature
~ 1,300°C
CEAVAlumina 96Precision Grade [ ! ]
CCESSteatiteStandard GradeWhiteAmbient Temperature
~ 1,000°C
CCESVSteatitePrecision Grade
CEMMachinable CeramicsStandard GradeNatural ColorAmbient Temperature ~ 1,000°C
[ ! ]Material is alumina 99.5 for Pre-Drilled Types T = 2 or 2.5 and T = 1.

Specifications

■Standard Type
Part Number-A-B-T
CEA-60-55-2
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.
CEA4H-80-80-1-F55-G55-N6
■Standard Type
Part Number1mm IncrementT
TypeAB
CEA
CEM
10~20010~1001
2
2.5
CEAV10~10010~100
CCES
CCESV
10~7010~703
5
■Accuracy Standards
ItemCEA, CCES, CEMCEAV, CCESV
Thickness Parallelism (per 100mm)0.10.05
FlatnessT=10.10.05
(per 100mm)T=2~50.10.05
■Pre-drilled Type
Part Number1mm IncrementT0.5mm IncrementScrew Nominal Dia.
TypeNumber of HolesABFGN (Through)
CEA
CEM
2H

4H
10~20010~1001
2
2.5
9~1915~95
(2H)
9~91
(4H)
3
4
5
6
8
10
CEAV10~10010~1009~91
CCES
CCESV
10~7010~703
5
9~615~65
(2H)
9~61
(4H)
[ ! ]For F dimension, d+5≤F≤A−d−5 is required.
[ ! ]G Dimension: For 2H, d/2+2.5≤G≤B−d/2−2.5; for 4H, d+5≤G≤B−d−5.

Alterations

Ceramic Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CCES2H-[10-70/1]-[10-70/1]-[3,​5]-F[9-61/0.5]-G[5-65/0.5]-N[3,​4,​5,​6,​8,​10]
CCES4H-[10-70/1]-[10-70/1]-[3,​5]-F[9-61/0.5]-G[9-61/0.5]-N[3,​4,​5,​6,​8,​10]
CCES-[10-70/1]-[10-70/1]-[3,​5]
CCESV2H-[10-70/1]-[10-70/1]-[3,​5]-F[9-61/0.5]-G[5-65/0.5]-N[3,​4,​5,​6,​8,​10]
CCESV4H-[10-70/1]-[10-70/1]-[3,​5]-F[9-61/0.5]-G[9-61/0.5]-N[3,​4,​5,​6,​8,​10]
CCESV-[10-70/1]-[10-70/1]-[3,​5]
CEA2H-[10-200/1]-[10-100/1]-[1,​2,​2.5]-F[9-191/0.5]-G[5-95/0.5]-N[3,​4,​5,​6,​8,​10]
CEA4H-[10-200/1]-[10-100/1]-[1,​2,​2.5]-F[9-191/0.5]-G[9-91/0.5]-N[3,​4,​5,​6,​8,​10]
CEA-[10-200/1]-[10-100/1]-[1,​2,​2.5]
CEAV2H-[10-100/1]-[10-100/1]-[1,​2,​2.5]-F[9-91/0.5]-G[5-95/0.5]-N[3,​4,​5,​6,​8,​10]
CEAV4H-[10-100/1]-[10-100/1]-[1,​2,​2.5]-F[9-91/0.5]-G[9-91/0.5]-N[3,​4,​5,​6,​8,​10]
CEAV-[10-100/1]-[10-100/1]-[1,​2,​2.5]
CEM2H-[10-200/1]-[10-100/1]-[1,​2,​2.5]-F[9-191/0.5]-G[5-95/0.5]-N[3,​4,​5,​6,​8,​10]
CEM4H-[10-200/1]-[10-100/1]-[1,​2,​2.5]-F[9-191/0.5]-G[9-91/0.5]-N[3,​4,​5,​6,​8,​10]
CEM-[10-200/1]-[10-100/1]-[1,​2,​2.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Precision Plate Shape Number of Holes A
(mm)
B
(mm)
F
(mm)
G
(mm)
T
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

15 Days or more

10SteatiteStandard GradeWith Machined Hole Type2 Holes (2H)10 ~ 7010 ~ 709 ~ 615 ~ 653 ~ 53 ~ 10
1 Piece(s)

15 Days or more

10SteatiteStandard GradeWith Machined Hole Type4 Holes (4H)10 ~ 7010 ~ 709 ~ 619 ~ 613 ~ 53 ~ 10
1 Piece(s)

12 Days or more

10SteatiteStandard GradeStandard TypeNo Drilling Alteration10 ~ 7010 ~ 70--3 ~ 5-
1 Piece(s)

15 Days or more

10SteatitePrecision GradeWith Machined Hole Type2 Holes (2H)10 ~ 7010 ~ 709 ~ 615 ~ 653 ~ 53 ~ 10
1 Piece(s)

15 Days or more

10SteatitePrecision GradeWith Machined Hole Type4 Holes (4H)10 ~ 7010 ~ 709 ~ 619 ~ 613 ~ 53 ~ 10
1 Piece(s)

15 Days or more

10SteatitePrecision GradeStandard TypeNo Drilling Alteration10 ~ 7010 ~ 70--3 ~ 5-
1 Piece(s)

15 Days or more

10Alumina 96Standard GradeWith Machined Hole Type2 Holes (2H)10 ~ 20010 ~ 1009 ~ 1915 ~ 951 ~ 2.53 ~ 10
1 Piece(s)

15 Days or more

10Alumina 96Standard GradeWith Machined Hole Type4 Holes (4H)10 ~ 20010 ~ 1009 ~ 1919 ~ 911 ~ 2.53 ~ 10
1 Piece(s)

12 Days or more

10Alumina 96Standard GradeStandard TypeNo Drilling Alteration10 ~ 20010 ~ 100--1 ~ 2.5-
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeWith Machined Hole Type2 Holes (2H)10 ~ 10010 ~ 1009 ~ 915 ~ 951 ~ 2.53 ~ 10
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeWith Machined Hole Type4 Holes (4H)10 ~ 10010 ~ 1009 ~ 919 ~ 911 ~ 2.53 ~ 10
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeStandard TypeNo Drilling Alteration10 ~ 10010 ~ 100--1 ~ 2.5-
1 Piece(s)

15 Days or more

10Machinable CeramicsStandard GradeWith Machined Hole Type2 Holes (2H)10 ~ 20010 ~ 1009 ~ 1915 ~ 951 ~ 2.53 ~ 10
1 Piece(s)

15 Days or more

10Machinable CeramicsStandard GradeWith Machined Hole Type4 Holes (4H)10 ~ 20010 ~ 1009 ~ 1919 ~ 911 ~ 2.53 ~ 10
1 Piece(s)

12 Days or more

10Machinable CeramicsStandard GradeStandard TypeNo Drilling Alteration10 ~ 20010 ~ 100--1 ~ 2.5-

Loading...

  1. 1

More Information

Ceramic Plates:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.