(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulating Plates - Thin, Heat-Resistant

Heat Insulating Plates - Thin, Heat-Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shape: Square
For complete product overview and details on Heat Insulating Plates - Thin, Heat-Resistant see the sections below:

  • inCAD Components
Heat Insulating Plates - High Temperatue Insulating Grade, With/Without Holes:Related Image
Heat Insulating Plates - High Temperatue Insulating Grade, With/Without Holes:Related Image

Specifications

Part Number-A-B-T
HIPYKH-300-200-1
■Hole, Threaded Insert Machining Type
Part Number-A-B-T-F-G-Bolt Nominal Dia.
HIPLKH2H-300-200-2-F50-G50-N4
TypeGradeColorOperating Ambient Temperature
HIPYKHHigh StrengthBrownRoom Temp. ~180°C
HIPLKHHigh Temp. ResistanceWhite-80°C~400°C
HIPSKHThin / Heat ResistantGrayRoom Temp. ~800°C
■Hole, Threaded Insert Machining Type
Part Number1mm IncrementT0.5mm IncrementHole Machined Bolt Nominal Dia.
TypeHole SelectionABFGN (Through Hole)
HIPYKH
HIPLKH
2H
4H
6H
20~50020~5001
2
9~491
(2H, 4H Type)
9~245
(6H Type)
5~495
(2H Type)
9~491
(4H, 6H Type)
3
4
5
6
8
10
HIPSKH1.5
2

■Standard
Part Number1mm IncrementT
TypeAB
HIPYKH
HIPLKH
20~50020~5001
2
HIPSKH1.5
2
[ ! ]F Dimension Range: For 2H and 4H, d+5≤F≤A-d-5; for 6H, d+5≤F≤A/2-d/2-2.5.
[ ! ]G Dimension Range: For 2H, d/2+2.5≤G≤B-d/2-2.5; for 4H and 6H, d+5≤G≤B-d-5.
■Precision Standards
· T Dimension Tolerance
(HIPYKH, HIPLKH)
T1.02.0
±0.15±0.25
(HIPSKH)
T: ±0.20
■Characteristics of HIPSKH
Overview: Inorganic mineral, Fiber, Filler and Binding Agent are main materials. Dried after paper making formation.
ItemUnitCharacteristic Value
Densitykg/m3900
Tensile StrengthN/mm22.45
Compression Rate (6.86MPa)%20
Recovery Rate (6.86MPa)%35
Thermal ConductivityW/(m·K)0.11
{cal/cm·sec·°C}{0.26x10-3}
[ ! ]Handle with care as the material is fragile.
[ ! ]Characteristics of HIPYKH and HIPLKH >> Click here
[ ! ]The above values are references only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HIPLKH2H-[20-500/1]-[20-500/1]-[1,​2]-[9-491/0.5]-[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH2H-[20-500/1]-[20-500/1]-[1,​2]-[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH2H-[20-500/1]-[20-500/1]-[1,​2]-F[9-491/0.5]-[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH2H-[20-500/1]-[20-500/1]-[1,​2]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH4H-[20-500/1]-[20-500/1]-[1,​2]-F[9-491/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH6H-[20-500/1]-[20-500/1]-[1,​2]-[9-245/0.5]-[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH6H-[20-500/1]-[20-500/1]-[1,​2]-[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH6H-[20-500/1]-[20-500/1]-[1,​2]-F[9-245/0.5]-[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH6H-[20-500/1]-[20-500/1]-[1,​2]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPLKH-[20-500/1]-[20-500/1]-[1,​2]
HIPSKH2H-[20-500/1]-[20-500/1]-[1.5,​2]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
HIPSKH4H-[20-500/1]-[20-500/1]-[1.5,​2]-F[9-491/0.5]-G[5-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPSKH6H-[20-500/1]-[20-500/1]-[1.5,​2]-F[9-245/0.5]-G[5-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPSKH-[20-500/1]-[20-500/1]-[1.5,​2]
HIPYKH2H-[20-500/1]-[20-500/1]-[1,​2]-F[9-491/0.5]-G[5-495/0.5]-N[3,​4,​5,​6,​8,​10]
HIPYKH4H-[20-500/1]-[20-500/1]-[1,​2]-F[9-491/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPYKH6H-[20-500/1]-[20-500/1]-[1,​2]-[9-245/0.5]-[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPYKH6H-[20-500/1]-[20-500/1]-[1,​2]-[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPYKH6H-[20-500/1]-[20-500/1]-[1,​2]-F[9-245/0.5]-[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPYKH6H-[20-500/1]-[20-500/1]-[1,​2]-F[9-245/0.5]-G[9-491/0.5]-N[3,​4,​5,​6,​8,​10]
HIPYKH-[20-500/1]-[20-500/1]-[1,​2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRecommended Operating Temperature
(℃)
Grade Plate Thickness t
(mm)
Width B
(mm)
Length A
(mm)
Type F
(mm)
G
(mm)
Screw Nominal Dia. [N]
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5002H (Two Holes)9 ~ 4915 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5002H (Two Holes)9 ~ 4915 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5002H (Two Holes)9 ~ 4915 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5002H (Two Holes)9 ~ 4915 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5004H (Four Holes)9 ~ 4919 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

9 Days or more

10-80 to 400High Temperature Resistance1 ~ 220 ~ 50020 ~ 500No Drilling Alteration---
1 Piece(s)

12 Days or more

10Room Temp. to 800Very High Temperature Resistance1.5 ~ 220 ~ 50020 ~ 5002H (Two Holes)9 ~ 4915 ~ 4953 ~ 10
1 Piece(s)

12 Days or more

10Room Temp. to 800Very High Temperature Resistance1.5 ~ 220 ~ 50020 ~ 5004H (Four Holes)9 ~ 4915 ~ 4913 ~ 10
1 Piece(s)

12 Days or more

10Room Temp. to 800Very High Temperature Resistance1.5 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2455 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 800Very High Temperature Resistance1.5 ~ 220 ~ 50020 ~ 500No Drilling Alteration---
1 Piece(s)

10 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 5002H (Two Holes)9 ~ 4915 ~ 4953 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 5004H (Four Holes)9 ~ 4919 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 5006H (Six Holes)9 ~ 2459 ~ 4913 ~ 10
1 Piece(s)

9 Days or more

10Room Temp. to 180High Strength1 ~ 220 ~ 50020 ~ 500No Drilling Alteration---

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.