(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulating Plates - Free-Cutting

Heat Insulating Plates - Free-Cutting

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shape: Square
For complete product overview and details on Heat Insulating Plates - Free-Cutting see the sections below:

  • inCAD Components
Heat Insulating Plates - Free-Cutting Grade / Thermal Plates:Related Image

Specifications

■Standard
Part Number-A-B-T
HIPMA
-
300
-
222
-
10
■Hole, Threaded Insert Machining Type
Part Number-A-B-T-F-G-Bolt Nominal Dia.-L
HIPCA2H
HIPMA2H
-
-
200
200
-
-
170
150
-
-
10
5
-
-
F100
F100
-
-
G70
G75
-
-
N8
M4

-

L4
TypeGradeColorOperating Ambient Temperature
HIPMAFree-cuttingWhite GrayRoom Temp. ~300°C
HIPCAHeat-retentionWhiteRoom Temp. ~350°C
[ ! ]Properties and Machining Conditions >> Click here
■Standard
Part Number1mm IncrementT
TypeAB
HIPMA
HIPCA
20~80020~6005
10
15
■Rate of Camber and Torsion (HIPCA)
T DimensionRate of Camber and Torsion per 1000mm
5, 101.3% or Less
150.65% or Less
■Hole, Threaded Insert Machining Type
Part Number1mm IncrementT0.5mm IncrementHole Machined Bolt Nominal Dia.
TypeHole SelectionABFGThrough HoleCounterbore HoleThreaded Insert
NZML
HIPMA2H
4H
6H
20~80020~60059~791
(2H, 4H Type)

9~395
(6H Type)
5~595
(2H Type)

9~591
(4H, 6H Type)
3
4

5
6
8
10
-34Select from Table 1
10-34568
154563456810
HIPCA59~786
(2H, 4H Type)

9~391
(6H Type)
7~593
(2H Type)

9~591
(4H, 6H Type)
---
10456
154568
[ NG ]Threaded insert machining is not applicable to HIPCA.
[ ! ]F Dimension Range: For 2H and 4H, d(d1)+5≤F≤A-d(d1)-5; for 6H, d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]G Dimension Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H, 6H, d(d1)+5≤G≤B-d(d1)-5.
(d for through hole, threaded insert, d1 for counterbore)
[ ! ]For Hole Type, select N (through hole), Z (counterbore hole), and Threaded Insert Type, select M (threaded insert) or L (insertion length).
[ ! ]When machined hole of Threaded Insert Type goes through, the hole edges may peel.

Alterations

Heat Insulating Plates - Free-Cutting Grade / Thermal Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HIPCA2H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-786/0.5]-G[7-593/0.5]-N[3,​4,​5,​6,​8,​10]
HIPCA2H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-786/0.5]-G[7-593/0.5]-Z[4,​5,​6,​8]
HIPCA4H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-786/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPCA4H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-786/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPCA6H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-391/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPCA6H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-391/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPCA-[20-800/1]-[20-600/1]-[5,​10,​15]
HIPMA2H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-M[3,​4,​5,​6,​8,​10]
HIPMA2H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-N[3,​4,​5,​6,​8,​10]
HIPMA2H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-Z[4,​5,​6]
HIPMA4H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPMA4H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPMA4H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-Z[4,​5,​6]
HIPMA6H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPMA6H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPMA6H-[20-800/1]-[20-600/1]-[5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-Z[4,​5,​6]
HIPMA-[20-800/1]-[20-600/1]-[5,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRecommended Operating Temperature
(℃)
Grade Plate Thickness t
(mm)
Width B
(mm)
Length A
(mm)
Type Counterbored Hole (Screw Nominal Dia.) [Z] F
(mm)
G
(mm)
Threaded Insert (Screw Nominal Dia.) [M] Through Hole (Screw Nominal Dia.) [N]
1 Piece(s)

23 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 8002H (Two Holes)-9 ~ 7867 ~ 593-3 ~ 10
1 Piece(s)

23 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 8002H (Two Holes)4 ~ 89 ~ 7867 ~ 593--
1 Piece(s)

10 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 8004H (Four Holes)-9 ~ 7869 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 8004H (Four Holes)4 ~ 89 ~ 7869 ~ 591--
1 Piece(s)

23 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 8006H (Six Holes)-9 ~ 3919 ~ 591-3 ~ 10
1 Piece(s)

23 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 8006H (Six Holes)4 ~ 89 ~ 3919 ~ 591--
1 Piece(s)

21 Days or more

10Room Temp. to 350Standard5 ~ 1520 ~ 60020 ~ 800No Drilling Alteration-----
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8002H (Two Holes)-9 ~ 7915 ~ 5953 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8002H (Two Holes)-9 ~ 7915 ~ 595-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8002H (Two Holes)4 ~ 69 ~ 7915 ~ 595--
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8004H (Four Holes)-9 ~ 7919 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8004H (Four Holes)-9 ~ 7919 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8004H (Four Holes)4 ~ 69 ~ 7919 ~ 591--
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8006H (Six Holes)-9 ~ 3959 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8006H (Six Holes)-9 ~ 3959 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 8006H (Six Holes)4 ~ 69 ~ 3959 ~ 591--
1 Piece(s)

9 Days or more

10Room Temp. to 300Free-cutting5 ~ 1520 ~ 60020 ~ 800No Drilling Alteration-----

Loading...

  1. 1

More Information

Heat Insulating Plates - Free-Cutting Grade / Thermal Plates:Related Image
Heat Insulating Plates - Free-Cutting Grade / Thermal Plates:Related Image
[ ! ]For details of threaded insert HLTS, refer to >> Click here
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.