(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulating Plates - Heat-Resistant

Heat Insulating Plates - Heat-Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Heat Insulating Plates which become lower in thermal conductivity / specific gravity than ever, as well as being lightweighed and excellent in heat retention and temperature insulation.

  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com
Heat Insulating Plates - Standard / Heat Resistant Grade:Related Image
Heat Insulating Plates - Standard / Heat Resistant Grade:Related Image

Specifications

■Standard
Part Number-A-B-T
HIPA
HIPAP
-
-
100
200
-
-
80
100
-
-
5
10
■Hole, Threaded Insert Machining Type
Part Number-A-B-T-F-G-Bolt Nominal Dia.-L
HIPAP2H
HIPA2H
-
-
80
300
-
-
40
100
-
-
10
15
-
-
F50
F200
-
-
G20
G30
-
-
N3
M10

-

L10
TypeTolerance SelectionDim. Tolerance of A and BGradeColorOperating Ambient Temperature
HIPANot Specified+ 1.0
+ 0
StandardWhiteRoom Temp. ~220°C
P± 0.3
HIPHANot Specified+ 1.0
+ 0
Heat ResistanceGrayRoom Temp.~500°C
P± 0.3
[ ! ]Properties and Machining Conditions >> Click here

Alterations

Heat Insulating Plates - Standard / Heat Resistant Grade:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HIPA2H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-M[3,​4,​5,​6,​8,​10]
HIPA2H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-N[3,​4,​5,​6,​8,​10]
HIPA2H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-Z[4,​5,​6,​8]
HIPA2HL-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPA2HL-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPA2HL-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPA4H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPA4H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPA4H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPAP2H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
HIPAP2H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
HIPAP2H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-Z[4,​5,​6]
HIPAP4H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
HIPAP4H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
HIPAP4H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6]
HIPAP6H-[20-200/1]-[20-200/1]-[5,​10]-F[9-95/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
HIPAP6H-[20-200/1]-[20-200/1]-[5,​10]-F[9-95/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
HIPAP6H-[20-200/1]-[20-200/1]-[5,​10]-F[9-95/0.5]-G[9-191/0.5]-Z[4,​5,​6]
HIPAP-[20-200/1]-[20-200/1]-[5,​10]
HIPHA2H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-M[3,​4,​5,​6,​8,​10]
HIPHA2H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-N[3,​4,​5,​6,​8,​10]
HIPHA2H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[5-595/0.5]-Z[4,​5,​6,​8]
HIPHA4H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPHA4H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPHA4H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-791/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPHA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-M[3,​4,​5,​6,​8,​10]
HIPHA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-N[3,​4,​5,​6,​8,​10]
HIPHA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-P[3,​4,​5,​6]
HIPHA6H-[20-800/1]-[20-600/1]-[3,​5,​10,​15]-F[9-395/0.5]-G[9-591/0.5]-Z[4,​5,​6,​8]
HIPHA-[20-800/1]-[20-600/1]-[3,​5,​10,​15]
HIPHAP2H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
HIPHAP2H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
HIPHAP2H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[5-195/0.5]-Z[4,​5,​6]
HIPHAP4H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
HIPHAP4H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
HIPHAP4H-[20-200/1]-[20-200/1]-[5,​10]-F[9-191/0.5]-G[9-191/0.5]-Z[4,​5,​6]
HIPHAP6H-[20-200/1]-[20-200/1]-[5,​10]-F[9-95/0.5]-G[9-195/0.5]-M[3,​4,​5,​6,​8,​10]
HIPHAP6H-[20-200/1]-[20-200/1]-[5,​10]-F[9-95/0.5]-G[9-195/0.5]-N[3,​4,​5,​6,​8,​10]
HIPHAP6H-[20-200/1]-[20-200/1]-[5,​10]-F[9-95/0.5]-G[9-195/0.5]-Z[4,​5,​6]
HIPHAP-[20-200/1]-[20-200/1]-[5,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRecommended Operating Temperature
(℃)
Grade Plate Thickness t
(mm)
Width B
(mm)
Length A
(mm)
Tolerance Selection Type Counterbored Hole (Screw Nominal Dia.) [Z] F
(mm)
G
(mm)
Threaded Insert (Screw Nominal Dia.) [M] Through Hole (Screw Nominal Dia.) [N]
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified2H (Two Holes)-9 ~ 7915 ~ 5953 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified2H (Two Holes)-9 ~ 7915 ~ 595-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified2H (Two Holes)4 ~ 89 ~ 7915 ~ 595--
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified2HL (Two Holes)-9 ~ 7919 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified2HL (Two Holes)-9 ~ 7919 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified2HL (Two Holes)4 ~ 89 ~ 7919 ~ 591--
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified4H (Four Holes)-9 ~ 7919 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified4H (Four Holes)-9 ~ 7919 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified4H (Four Holes)4 ~ 89 ~ 7919 ~ 591--
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)-9 ~ 3959 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)-9 ~ 3959 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)4 ~ 89 ~ 3959 ~ 591--
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)2H (Two Holes)-9 ~ 1915 ~ 1953 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)2H (Two Holes)-9 ~ 1915 ~ 195-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)2H (Two Holes)4 ~ 69 ~ 1915 ~ 195--
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)4H (Four Holes)-9 ~ 1919 ~ 1913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)4H (Four Holes)-9 ~ 1919 ~ 191-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)4H (Four Holes)4 ~ 69 ~ 1919 ~ 191--
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)6H (Six Holes)-9 ~ 959 ~ 1913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)6H (Six Holes)-9 ~ 959 ~ 191-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)6H (Six Holes)4 ~ 69 ~ 959 ~ 191--
1 Piece(s)

7 Days or more

10Room Temp. to 220Standard5 ~ 1020 ~ 20020 ~ 200P (High Precision)No Drilling Alteration-----
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified2H (Two Holes)-9 ~ 7915 ~ 5953 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified2H (Two Holes)-9 ~ 7915 ~ 595-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified2H (Two Holes)4 ~ 89 ~ 7915 ~ 595--
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified4H (Four Holes)-9 ~ 7919 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified4H (Four Holes)-9 ~ 7919 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified4H (Four Holes)4 ~ 89 ~ 7919 ~ 591--
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)-9 ~ 3959 ~ 5913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)-9 ~ 3959 ~ 591-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)-9 ~ 3959 ~ 591--
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not Specified6H (Six Holes)4 ~ 89 ~ 3959 ~ 591--
1 Piece(s)

7 Days or more

10Room Temp. to 500Very High Temperature Resistance3 ~ 1520 ~ 60020 ~ 800Not SpecifiedNo Drilling Alteration-----
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)2H (Two Holes)-9 ~ 1915 ~ 1953 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)2H (Two Holes)-9 ~ 1915 ~ 195-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)2H (Two Holes)4 ~ 69 ~ 1915 ~ 195--
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)4H (Four Holes)-9 ~ 1919 ~ 1913 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)4H (Four Holes)-9 ~ 1919 ~ 191-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)4H (Four Holes)4 ~ 69 ~ 1919 ~ 191--
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)6H (Six Holes)-9 ~ 959 ~ 1953 ~ 10-
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)6H (Six Holes)-9 ~ 959 ~ 195-3 ~ 10
1 Piece(s)

10 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)6H (Six Holes)4 ~ 69 ~ 959 ~ 195--
1 Piece(s)

7 Days or more

10Room Temp. to 500Very High Temperature Resistance5 ~ 1020 ~ 20020 ~ 200P (High Precision)No Drilling Alteration-----

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.