(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting method: internal thread. Made of glass fiber reinforced nylon with brass thread insert. Thread size selectable.
Part Number
Configured Part Number is shown.
[ M ]Material | [ S ]Surface Treatment | |
Handle | Glass Fiber Reinforced Nylon (Mat Black) | - |
Thread | 1018 Carbon Steel (Insert) | Trivalent Chromate |
Part Number | - | M |
HHDS90 UGFN70 TSPF50 | - | 4 |
Part Number | M | Lf | d | Mass (g) | |
Type | D | ||||
TSPF | 50 | 3 | 20 | 11 | 26 |
4 | 28 | ||||
5 | 30 | ||||
80 | 5 | 25 | 16 | 46 | |
6 | 50 | ||||
8 | 56 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TSPF50-3 |
TSPF50-4 |
TSPF50-5 |
TSPF80-5 |
TSPF80-6 |
TSPF80-8 |
Loading...
Additional Function | No | Surface Treatment | No | Mounting Method | Female Thread |
---|---|---|---|---|---|
Grip thickness(mm) | 20 | Full height(mm) | 43 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy