(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

3-Wire Magnetic Catches - Door Opening Detection.

3-Wire Magnetic Catches -  Door Opening Detection.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

3 Wire Type to detect door opening/closing.

  • inCAD Components
Magnet Catches - with Sensor, Three Lead Wires:Related Image
Magnet Catches - with Sensor, Three Lead Wires:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main BodyPolyethylene-
PlateLow Carbon SteelTrivalent Chromate

Specifications

Part Number-R
HMGR-T-
150
Part NumberRRetention Force (kgf)Mass
(g)
Type
HMGR-T150243
2000
[ ! ]The default R dimension is 150 unless specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMGR-T-150
HMGR-T-2000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLead Wire Length
(mm)
1 Piece(s)Available

Same day

Stock

10150
1 Piece(s)Available

Same day

Stock

102000

Loading...

  1. 1
 

Basic Information

Type With Sensor Magnet Type Category Square type Holding Force, Pull Force(N) 19.6
Length(mm) 60 Width(mm) 15 Mounting Method Imposition
Installation Hole Diameter (d)(mm) 3.4 Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Polyethylene Main Body Surface Treatment No
Total Height When Locked(mm) 20

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.