(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
General use magnet catch
For complete product overview and details on Magnetic Catches - Ferrite Magnet see the sections below:
Part Number
Configured Part Number is shown.
No. | Part Name | [ M ]Material | [ S ]Surface Treatment |
① | Housing | Aluminum Alloy | Anodize |
② | Magnet | Ferrite | - |
③ | Catch Plate | Low Carbon Steel | *Nickel Plating |
Part Number |
MGCE2 |
Part Number | Retention Force (kgf) | Mass (g) | |
Type | No. | ||
MGCE | 1S | 0.5 | 7.5 |
1 | 5.5 | 36.7 | |
2 | 9 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MGCE1 |
MGCE1S |
MGCE2 |
Loading...
Magnet Type Category | Square type | Mounting Method | Imposition | Magnet Square Mounting Surface | B |
---|---|---|---|---|---|
Catch Plate | Presence | Operating Environment | Standard | Body Material | Aluminum Alloy |
Main Body Surface Treatment | Alumite | Catch Plate Material | Low Carbon Steel | Attraction Plate Surface Treatment | Nickel Plating |
Magnet Material | Ferrite | Magnet Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy