(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low Particle Generation Type made of Polyacetal
Part Number
Configured Part Number is shown.
No. | Part Name | [ M ]Material |
① | Main Body | Polyacetal |
② | Catch Plate | 430 Stainless Steel |
③ | Magnet | Neodymium Magnet |
Part Number |
MGCC3 |
Part Number | Retention Force (kgf) | Mass (g) | Color | |
Type | No. | |||
MGCC | 1 | 1.0 | 21 | ①Black |
2 | 1.4 | 22 | ②Gray | |
3 | 2.0 | 24 | ③White | |
4 | 3.3 | 25 | ④White |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Magnet Type Category | Square type | Length(mm) | 45 | Width(mm) | 11.2 |
---|---|---|---|---|---|
Mounting Method | Imposition | Installation Hole Diameter (d)(mm) | 4 | Magnet Square Mounting Surface | D |
Catch Plate | Presence | Operating Environment | Anti-rust / Dust Proofing | Body Material | Polyacetal |
Main Body Surface Treatment | No | Catch Plate Material | 430 Stainless Steel | Attraction Plate Surface Treatment | No |
Magnet Material | Neodymium | Magnet Surface Treatment | No | Total Height When Locked(mm) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy