(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mounting method: through holes. Configurable length, width and height. Available in aluminum and stainless steel with different surface treatments.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
L Fixed | L and F Configurable | ||
①UADL | UADLF | Aluminum Alloy | Tumble Polish |
②UADR | UADRF | Electrostatic Coating (Mat Black) | |
③UADLA | - | Buffed Surface | |
④UADEL | - | Clear Anodize | |
⑤UADS | UADSF | 304 Stainless Steel | Sandblasting |
Part Number | - | L | - | F |
UADR UADLF26 | - | 116 100 | - | 40 |
Part Number | L1 | H | h | Allowable Load (N) | |
Type | L | ||||
(L Fixed) UADL UADR UADLA UADEL UADS | 100 | 114 | 47 | 30 | 1200 |
116 | 130 | 53 | 36 | 1200 | |
132 | 146 | 55 | 38 | 800 | |
150 | 164 | 67 | 50 | 600 | |
164 | 178 | 57 | 40 | 600 | |
196 | 210 | 390 |
Part Number | 1mm Increment | Allowable Load for Reference (N) | ||
Type | D | L | F | |
(L and F Configurable) UADLF UADRF UADSF | 26 | 100~200 | 30~50 | 390~1200 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UADEL116 |
UADEL132 |
UADEL164 |
UADEL196 |
UADL100 |
UADL116 |
UADL132 |
UADL150 |
UADL164 |
UADL196 |
UADLA116 |
UADLA132 |
UADLA164 |
UADLA196 |
UADLF26-[100-200/1]-[30-50/1] |
UADLF26-[100-200/1]-F[30-50/1] |
UADR100 |
UADR116 |
UADR132 |
UADR150 |
UADR164 |
UADR196 |
UADRF26-[100-200/1]-[30-50/1] |
UADRF26-[100-200/1]-F[30-50/1] |
UADS100 |
UADS116 |
UADS132 |
UADS150 |
UADS164 |
UADS196 |
UADSF26-[100-200/1]-[30-50/1] |
UADSF26-[100-200/1]-F[30-50/1] |
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Aluminum Pull Handles | Additional Function | No |
---|---|---|---|---|---|
Mounting Method | Round hole | Grip thickness(mm) | 26 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy