(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, angular, with internal thread.

Handles - U-type, rounded, angular, with internal thread.

Click this image to zoom it.

  • Volume Discount

The most general Round Bar Pull Handles - Offset

  • inCAD Components
Handles - Offset:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
No WasherWith Washer
UHFNUHFNZ12L13 Carbon SteelChrome Plating
UHFNSUHFNSZ304 Stainless SteelBuffed Surface
UHFNAUHFNAZAluminum AlloyBuffed Surface
UHFNEAUHFNEAZClear Anodize
UHFNBUHFNBZElectrostatic Coating (Mat Black)

Specifications

Part Number-Washer Selection
UHFN66
UHFNZ100

-

G
■No Washer
Part NumberL1Allowable Load
(N)
Reference Mass
(g)
TypeL
UHFN (Steel)
UHFNS
(Stainless Steel)
UHFNA
(Aluminum)
UHFNEA
(Aluminum)
UHFNB
(Aluminum, Black)
48582000 90
6676100
8898114
100110122
110120127
120130134
125135136
160170158
■With Washer
Part Number
Washer Selection
L1
Allowable Load
(N)
Reference Mass
(g)
Type
L
UHFNZ (Steel)
UHFNSZ (Stainless Steel)
UHFNAZ
(Aluminum)
UHFNEAZ
(Aluminum)
UHFNBZ
(Aluminum, Black)
48
G
(12L13 Carbon Steel+
Chrome Plating)
B
(12L13 Carbon Steel+
Electrostatic Coating (Black))
S
(304 Stainless Steel)
58
2000
90
66
76
100
88
98
114
100
110
122
110
120
127
120
130
134
125
135
136
160
170
158

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UHFN48
UHFN66
UHFN88
UHFN100
UHFN110
UHFN120
UHFN125
UHFN160
UHFNA48
UHFNA66
UHFNA88
UHFNA100
UHFNA110
UHFNA120
UHFNA125
UHFNA160
UHFNAZ48-B
UHFNAZ48-G
UHFNAZ48-S
UHFNAZ66-B
UHFNAZ66-G
UHFNAZ66-S
UHFNAZ88-B
UHFNAZ88-G
UHFNAZ88-S
UHFNAZ100-B
UHFNAZ100-G
UHFNAZ100-S
UHFNAZ110-B
UHFNAZ110-G
UHFNAZ110-S
UHFNAZ120-B
UHFNAZ120-G
UHFNAZ120-S
UHFNAZ125-B
UHFNAZ125-G
UHFNAZ125-S
UHFNAZ160-B
UHFNAZ160-G
UHFNAZ160-S
UHFNB48
UHFNB66
UHFNB88
UHFNB100
UHFNB110
UHFNB120
UHFNB125
UHFNB160
UHFNBZ48-B
UHFNBZ48-G
UHFNBZ48-S
UHFNBZ66-B
UHFNBZ66-G
UHFNBZ66-S
UHFNBZ88-B
UHFNBZ88-G
UHFNBZ88-S
UHFNBZ100-B
UHFNBZ100-G
UHFNBZ100-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdditional Function Material Surface Treatment Mounting Pitch L
(mm)
Full height
(mm)
Washer Selection
1 Piece(s)Available

Same day

Stock

10No[Steel] 12L13 Carbon SteelChrome Plating4847None
1 Piece(s)Available

8 Days

Stock

10No[Steel] 12L13 Carbon SteelChrome Plating6647None
1 Piece(s)Available

8 Days or more

10No[Steel] 12L13 Carbon SteelChrome Plating8847None
1 Piece(s)Available

Same day

Stock

10No[Steel] 12L13 Carbon SteelChrome Plating10047None
1 Piece(s)Available

8 Days or more

10No[Steel] 12L13 Carbon SteelChrome Plating11047None
1 Piece(s)Available

8 Days

Stock

10No[Steel] 12L13 Carbon SteelChrome Plating12047None
1 Piece(s)Available

8 Days or more

10No[Steel] 12L13 Carbon SteelChrome Plating12547None
1 Piece(s)Available

8 Days or more

10No[Steel] 12L13 Carbon SteelChrome Plating16047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing4847None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing6647None
1 Piece(s)Available

Same day

Stock

10No[Aluminum] Aluminum AlloyBuffing8847None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing10047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing11047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing12047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing12547None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyBuffing16047None
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing4848.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing4848.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing4848.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing6648.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing6648.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing6648.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing8848.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing8848.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing8848.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing10048.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing10048.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing10048.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing11048.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing11048.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing11048.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing12048.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing12048.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing12048.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing12548.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing12548.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing12548.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing16048.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing16048.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyBuffing16048.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint4847None
1 Piece(s)Available

Same day

Stock

10No[Aluminum] Aluminum AlloyElectrostatic Paint6647None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint8847None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint10047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint11047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint12047None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint12547None
1 Piece(s)Available

8 Days or more

10No[Aluminum] Aluminum AlloyElectrostatic Paint16047None
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint4848.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint4848.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint4848.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint6648.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint6648.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint6648.5S (Stainless Steel304)
1 Piece(s)Available

5 Days

10Others[Aluminum] Aluminum AlloyElectrostatic Paint8848.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint8848.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint8848.5S (Stainless Steel304)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint10048.5B (1213 Carbon Steel, Electrostatic Coating, Black)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint10048.5G (1213 Carbon Steel, Chrome Plating)
1 Piece(s)Available

8 Days or more

10Others[Aluminum] Aluminum AlloyElectrostatic Paint10048.5S (Stainless Steel304)

Loading...

More Information

· For washers sold separately, refer to Click here
 

Basic Information

Surfaced Type Category U Shaped Allowable Load(N) 2000 Mounting Method Female Thread
Grip thickness(mm) 10

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.