(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The most general Round Bar Pull Handles
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
Standard | Milled | ||
①UWAN | UWANHM | 12L13 Carbon Steel or 12L14 Carbon Steel | Chrome Plating |
②UWANK | - | Black Oxide | |
③UWANS | UWANSHM | 304 Stainless Steel | Buffed Surface |
④UWANA | - | Aluminum Alloy | Buffed Surface |
⑤UWANEA | - | Clear Anodize | |
⑥UWANB | - | Electrostatic Coating (Mat Black) |
Part Number | - | L | - | H |
UWAN10 UWAF10 | - - | 80 290 | - - | 50 40 |
Part Number | L | H | L1 | M | Allowable Load (N) | |
Type | D | |||||
UWAN UWANK UWANS UWANA UWANEA UWANB UWANHM (Milled) UWANSHM (Milled) | 10 | 80 | 27 | 90 | 5 | 2500 |
50 | ||||||
100 | 27 | 110 | ||||
50 | ||||||
110 | 27 | 120 | ||||
30 | 6 | |||||
50 | 5 | |||||
120 | 27 | 130 | ||||
30 | 6 | |||||
50 | 5 | |||||
125 | 27 | 135 | ||||
50 | ||||||
160 | 27 | 170 | ||||
50 | ||||||
200 | 27 | 210 | ||||
50 | ||||||
250 | 27 | 260 | ||||
50 | ||||||
12 | 150 | 40 | 162 | 8 | ||
75 | ||||||
188 | 40 | 200 | ||||
75 | ||||||
238 | 40 | 250 | ||||
75 | ||||||
288 | 40 | 300 | ||||
75 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Round Bar Pull Handles | Additional Function | No |
---|---|---|---|---|---|
Allowable Load(N) | 2500 | Mounting Method | Female Thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy